74LVT162240A
3.3 V LVT 16-bit inverting buffer/driver with 30 Ohm termination resistors (3-State)
The 74LVT162240A is a high-performance BiCMOS product designed for VCC operation at 3.3 V.
This device is an inverting 16-bit buffer that is ideal for driving bus lines. The device features four Output Enables (1OE, 2OE, 3OE, 4OE), each controlling four of the 3-State outputs.
The 74LVT162240A is designed with 30 Ω series resistance in both the pull-up and pull-down output structures. This design reduces line noise in applications such as memory address drivers, clock drivers, and bus receivers/transmitters.
The 74LVT162240A is the same as the 74LVT16240A-1. The part number has been changed to reflect industry standards.
Features and benefits
16-bit bus interface
3-State buffers
Output capability: ±12 mA
TTL input and output switching levels
Input and output interface capability to systems at 5 V supply
Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs
Live insertion/extraction permitted
Outputs include series resistance of 30 Ω making external termination resistors unnecessary
Power-up 3-State
No bus current loading when output is tied to 5 V bus
Latch-up protection exceeds 500 mA per JEDEC Std 17
ESD protection exceeds 2000 V per MIL STD 883 Method 3015 and 200 V per Machine Model
Same part as 74LVT16240A-1
Applications
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LVT162240ADGG | 2.7 - 3.6 | TTL | ± 12 | 150 | 16 | medium | -40~85 | 82 | 1.7 | 35 | TSSOP48 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVT162240ADGG | 74LVT162240ADGG:11 (935204070118) |
Active | LVT162240A |
TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT362-1_118 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVT162240ADL | 74LVT162240ADL,112 (935203830112) |
Obsolete | LVT162240A Standard Procedure Standard Procedure |
SSOP48 (SOT370-1) |
SOT370-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
| 74LVT162240ADL,118 (935203830118) |
Obsolete | LVT162240A Standard Procedure Standard Procedure | SOT370-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVT162240ADGG | 74LVT162240ADGG:11 | 74LVT162240ADGG |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVT162240ADL | 74LVT162240ADL,112 | 74LVT162240ADL |
|
|
| 74LVT162240ADL | 74LVT162240ADL,118 | 74LVT162240ADL |
|
|
Documentation (12)
| File name | Title | Type | Date |
|---|---|---|---|
| 74LVT162240A | 3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state | Data sheet | 2024-07-08 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| sw00004 | Block diagram: 74LVT162240ADGG, 74LVT162240ADL | Block diagram | 2009-11-04 |
| SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
| lvt162240a | lvt162240a IBIS model | IBIS model | 2013-04-09 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSSOP48_SOT362-1_mk | plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body | Marcom graphics | 2017-01-28 |
| SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
| SOT370-1 | plastic, shrink small outline package; 48 leads; 0.635 mm pitch; 15.9 mm x 7.5 mm x 2.8 mm body | Package information | 2020-04-21 |
| SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| lvt16 | lvt16 Spice model | SPICE model | 2013-05-07 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
| lvt162240a | lvt162240a IBIS model | IBIS model | 2013-04-09 |
| lvt16 | lvt16 Spice model | SPICE model | 2013-05-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.