74LVT16244B; 74LVTH16244B
3.3 V 16-bit buffer/driver; 3-state
The 74LVT16244B; 74LVTH16244B is a 16-bit buffer/line driver with 3-state outputs. The device can be used as four 4-bit buffers, two 8-bit buffers or one 16-bit buffer. The device features four output enables (1OE, 2OE, 3OE and 4OE), each controlling four of the 3-state outputs. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Bus hold data inputs eliminate the need for external pull-up resistors to define unused inputs
Features and benefits
16-bit bus interface
3-state buffers
Wide supply voltage range from 2.7 to 3.6 V
Overvoltage tolerant inputs to 5.5 V
BiCMOS high speed and output drive
Output capability: +64 mA and -32 mA
Direct interface with TTL levels
Bus hold data inputs eliminate need for external pull-up resistors to hold unused inputs
Power-up 3-state
Live insertion and extraction permitted
No bus current loading when output is tied to 5 V bus
IOFF circuitry provides partial Power-down mode operation
Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
Complies with JEDEC standard JESD8C (2.7 V to 3.6 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to 85 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LVT16244BDGG | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 16 | medium | -40~85 | 82 | 1.7 | 35 | TSSOP48 |
| 74LVTH16244BDGG | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 16 | medium | -40~85 | 82 | 1.7 | 35 | TSSOP48 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVT16244BDGG | 74LVT16244BDGG,118 (935202990118) |
Active | LVT16244B |
TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT362-1_118 |
| 74LVTH16244BDGG | 74LVTH16244BDGG,18 (935281751118) |
Active | LVTH16244B |
TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT362-1_118 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVT16244BBX | 74LVT16244BBX,518 (935295876518) |
Obsolete | LVT16244B Standard Procedure Standard Procedure | no package information | |||
| 74LVT16244BDL | 74LVT16244BDL,112 (935183090112) |
Obsolete |
SSOP48 (SOT370-1) |
SOT370-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available | |
| 74LVT16244BDL,118 (935183090118) |
Withdrawn / End-of-life | SOT370-1_118 | |||||
| 74LVT16244BEV | 74LVT16244BEV/G,51 (935281132518) |
Obsolete | LVT16244B Standard Procedure Standard Procedure | no package information | |||
| 74LVT16244BEV/G,55 (935281132557) |
Obsolete | LVT16244B Standard Procedure Standard Procedure | |||||
| 74LVT16244BEV/G:55 (935281132551) |
Obsolete | LVT16244B Standard Procedure Standard Procedure | |||||
| 74LVT16244BEV,118 (935270794118) |
Obsolete | LVT16244B Standard Procedure Standard Procedure | |||||
| 74LVT16244BEV,151 (935270794151) |
Obsolete | LVT16244B Standard Procedure Standard Procedure | |||||
| 74LVT16244BEV,157 (935270794157) |
Obsolete | LVT16244B Standard Procedure Standard Procedure | |||||
| 74LVT16244BEV,518 (935270794518) |
Obsolete | LVT16244B Standard Procedure Standard Procedure | |||||
| 74LVT16244BEVK (935270794557) |
Obsolete | LVT16244B Standard Procedure Standard Procedure | |||||
| 74LVT16244BEVE (935270794551) |
Obsolete | LVT16244B Standard Procedure Standard Procedure | |||||
| 74LVTH16244BBX | 74LVTH16244BBX,518 (935295878518) |
Obsolete | LVTH16244B Standard Procedure Standard Procedure | no package information | |||
| 74LVTH16244BDL | 74LVTH16244BDL,112 (935281749112) |
Obsolete | LVTH16244B |
SSOP48 (SOT370-1) |
SOT370-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
| 74LVTH16244BDL,118 (935281749118) |
Obsolete | LVTH16244B | SOT370-1_118 | ||||
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVT16244BDGG | 74LVT16244BDGG,118 | 74LVT16244BDGG |
|
|
| 74LVTH16244BDGG | 74LVTH16244BDGG,18 | 74LVTH16244BDGG |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVT16244BBX | 74LVT16244BBX,518 | 74LVT16244BBX |
|
|
| 74LVT16244BDL | 74LVT16244BDL,112 | 74LVT16244BDL |
|
|
| 74LVT16244BDL | 74LVT16244BDL,118 | 74LVT16244BDL |
|
|
| 74LVT16244BEV | 74LVT16244BEV/G,51 | 74LVT16244BEV |
|
|
| 74LVT16244BEV | 74LVT16244BEV/G,55 | 74LVT16244BEV |
|
|
| 74LVT16244BEV | 74LVT16244BEV/G:55 | 74LVT16244BEV |
|
|
| 74LVT16244BEV | 74LVT16244BEV,118 | 74LVT16244BEV |
|
|
| 74LVT16244BEV | 74LVT16244BEV,151 | 74LVT16244BEV |
|
|
| 74LVT16244BEV | 74LVT16244BEV,157 | 74LVT16244BEV |
|
|
| 74LVT16244BEV | 74LVT16244BEV,518 | 74LVT16244BEV |
|
|
| 74LVT16244BEV | 74LVT16244BEVK | 74LVT16244BEV |
|
|
| 74LVT16244BEV | 74LVT16244BEVE | 74LVT16244BEV |
|
|
| 74LVTH16244BBX | 74LVTH16244BBX,518 | 74LVTH16244BBX |
|
|
| 74LVTH16244BDL | 74LVTH16244BDL,112 | 74LVTH16244BDL |
|
|
| 74LVTH16244BDL | 74LVTH16244BDL,118 | 74LVTH16244BDL |
|
|
Documentation (16)
| File name | Title | Type | Date |
|---|---|---|---|
| 74LVT_LVTH16244B | 3.3 V 16-bit buffer/driver; 3-state | Data sheet | 2024-07-08 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| 001aae231 | Block diagram: 74ABT162244DGG, 74ABT162244DL, 74ABT16244ADGG, 74ABT16244ADL, 74LVT16244BBQ, 74LVT16244BDGG, 74LVT16244BDL, 74LVT16244BEV, 74LVTH16244BBQ, 74LVTH16244BDGG, 74LVTH16244BDL, 74LVTN16244BBQ, 74LVTN16244BDGG | Block diagram | 2009-11-04 |
| 001aae506 | Block diagram: 74LVC16244ABQ, 74LVC16244ADGG, 74LVC16244ADL, 74LVC16244AEV, 74LVCH16244ABQ, 74LVCH16244ADGG, 74LVCH16244ADL, 74LVCH16244AEV, 74LVCH16245ABQ, 74LVT16244BBQ, 74LVT16244BDGG, 74LVT16244BDL, 74LVT16244BEV, 74LVTH16244BBQ, 74LVTH16244BDGG, 74LVTH16244BDL, 74LVTN16244BBQ, 74LVTN16244BDGG | Block diagram | 2009-11-03 |
| 001aae507 | Block diagram: 74LVT16244BBQ, 74LVT16244BDGG, 74LVT16244BDL, 74LVT16244BEV, 74LVTH16244BBQ, 74LVTH16244BDGG, 74LVTH16244BDL | Block diagram | 2009-11-03 |
| 001aaj056 | Block diagram: 74LVT16244BBQ, 74LVT16244BDGG, 74LVT16244BDL, 74LVT16244BEV, 74LVTH16244BBQ, 74LVTH16244BDGG, 74LVTH16244BDL | Block diagram | 2009-11-04 |
| 001aaj057 | Block diagram: 74LVT16244BBQ, 74LVT16244BDGG, 74LVT16244BDL, 74LVT16244BEV, 74LVTH16244BBQ, 74LVTH16244BDGG, 74LVTH16244BDL | Block diagram | 2009-11-03 |
| SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
| lvt16244b | lvt16244b IBIS model | IBIS model | 2013-04-09 |
| lvth16244b | lvth16244b IBIS model | IBIS model | 2013-04-09 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSSOP48_SOT362-1_mk | plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body | Marcom graphics | 2017-01-28 |
| SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
| SOT370-1 | plastic, shrink small outline package; 48 leads; 0.635 mm pitch; 15.9 mm x 7.5 mm x 2.8 mm body | Package information | 2020-04-21 |
| SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
| lvt16244b | lvt16244b IBIS model | IBIS model | 2013-04-09 |
| lvth16244b | lvth16244b IBIS model | IBIS model | 2013-04-09 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.