BCX17; BCX18
PNP general purpose transistors
PNP transistor in a SOT23 plastic package.
NPN complement: BCX19.
Features and benefits
High current (max. 500 mA)
Low voltage (max. 45 V).
AEC-Q101 qualified
Applications
Saturated switching and driver applications e.g. for industrial service
Thick and thin-film circuits.
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BCX17 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 250 | -45 | -500 | 100 | 600 | 150 | 80 | Y |
| BCX18 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 250 | -25 | -500 | 100 | 600 | 150 | 80 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BCX17 | BCX17,215 (933209620215) |
Active | T1% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BCX17,235 (933209620235) |
Active | T1% | SOT23_235 | ||||
| BCX18 | BCX18,215 (933209630215) |
Active | T2% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BCX18 | BCX18,235 (933209630235) |
Discontinued / End-of-life | T2% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| BCX17 | PNP general purpose transistors | Data sheet | 2024-12-04 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.