BSP60; BSP61; BSP62
Applications
PNP Darlington transistor in a SOT223 plastic package. NPN complements: BSP50, BSP51 and BSP52.
Features and benefits
- High current (max. 0.5 A)
- Low voltage (max. 80 V)
- Integrated diode and resistor.
- AEC-Q101 qualified
Applications
Industrial switching applications such as:
-Print hammer
-Solenoid
-Relay and lamp drivers.
Parametrics
| Type number | Package version | Package name | Size (mm) | hFE [min] | toff (ns) | fT [min] (MHz) | Polarity | IC [max] (mA) | VCES [max] (V) | Ptot [max] (mW) | Complement | hFE [max] | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BSP62 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 2000 | 1500 | 200 | PNP | 500 | 80 | 1250 | BSP52 | >2000 | N |
| BSP62-Q | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 2000 | 1500 | PNP | BSP52-Q | 500 | 1250 | 80 | 200 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BSP62 | BSP62,115 (933969480115) |
Active | BSP62 |
SC‑73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BSP62-Q | BSP62‑QX (934664942115) |
Active | BSP62 |
SC‑73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BSP60 | BSP60,115 (933986350115) |
Discontinued / End-of-life | BSP60 |
SC‑73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BSP61 | BSP61,115 (933986360115) |
Discontinued / End-of-life | BSP61 |
SC‑73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BSP62 | BSP62,115 | BSP62 |
|
|
| BSP62-Q | BSP62‑QX | BSP62-Q |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BSP60 | BSP60,115 | BSP60 |
|
|
| BSP61 | BSP61,115 | BSP61 |
|
|
Documentation (12)
| File name | Title | Type | Date |
|---|---|---|---|
| BSP60 | PNP Darlington transistor | Data sheet | 2018-05-02 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| mgd624 | Block diagram: BSP60, BSP61, BSP62, PMST2907A | Block diagram | 2009-11-03 |
| SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
| 75017516 | NXP secure microcontroller family SmartMX2 | Leaflet | 2014-03-23 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SC-73_SOT223_mk | plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Marcom graphics | 2017-01-28 |
| DERATSMD | Power Derating Curves for SMDs; General | Other type | 1999-05-06 |
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.