BZX284 series
Voltage regulator diodes
Low-power voltage regulator diodes in a SOD110 very small ceramic SMD package. The diodes are available in the normalized E24 ±2 % (BZX284-B) and ±5 % (BZX284-C) tolerance range. The series consists of 37 types with nominal working voltages from 2.4 to 75 V.
Features and benefits
- Total power dissipation: max. 400 mW
- Two tolerance series: ±2 % and ±5 %
- Working voltage range: nom. 2.4 V to 75 V (E24 range)
Applications
- General regulation functions.
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BZX284-B16 | BZX284-B16/N,115 (934059108115) |
Obsolete | no package information | ||||
| BZX284-B16,115 (934040430115) |
Obsolete | ||||||
| BZX284-B8V2 | BZX284-B8V2,115 (934040360115) |
Obsolete | no package information | ||||
| BZX284-B8V2,135 (934040360135) |
Obsolete | ||||||
| BZX284-C11 | BZX284-C11,115 (934038690115) |
Obsolete | no package information | ||||
| BZX284-C13 | BZX284-C13,115 (934038710115) |
Obsolete | no package information | ||||
| BZX284-C20 | BZX284-C20/N,115 (934058996115) |
Obsolete | no package information | ||||
| BZX284-C20,115 (934038750115) |
Obsolete | ||||||
| BZX284-C22 | BZX284-C22,115 (934038760115) |
Obsolete | no package information | ||||
| BZX284-C36 | BZX284-C36,115 (934038870115) |
Obsolete | no package information | ||||
| BZX284-C3V0 | BZX284-C3V0,115 (934038550115) |
Obsolete | no package information | ||||
| BZX284-C68 | BZX284-C68,115 (934038940115) |
Obsolete | no package information | ||||
| BZX284-C75 | BZX284-C75,115 (934038950115) |
Obsolete | no package information | ||||
| BZX284-C8V2 | BZX284-C8V2/N,115 (934059118115) |
Obsolete | no package information | ||||
| BZX284-C8V2,115 (934038660115) |
Obsolete | ||||||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BZX284-B16 | BZX284-B16/N,115 | BZX284-B16 |
|
|
| BZX284-B16 | BZX284-B16,115 | BZX284-B16 |
|
|
| BZX284-B8V2 | BZX284-B8V2,115 | BZX284-B8V2 |
|
|
| BZX284-B8V2 | BZX284-B8V2,135 | BZX284-B8V2 |
|
|
| BZX284-C11 | BZX284-C11,115 | BZX284-C11 |
|
|
| BZX284-C13 | BZX284-C13,115 | BZX284-C13 |
|
|
| BZX284-C20 | BZX284-C20/N,115 | BZX284-C20 |
|
|
| BZX284-C20 | BZX284-C20,115 | BZX284-C20 |
|
|
| BZX284-C22 | BZX284-C22,115 | BZX284-C22 |
|
|
| BZX284-C36 | BZX284-C36,115 | BZX284-C36 |
|
|
| BZX284-C3V0 | BZX284-C3V0,115 | BZX284-C3V0 |
|
|
| BZX284-C68 | BZX284-C68,115 | BZX284-C68 |
|
|
| BZX284-C75 | BZX284-C75,115 | BZX284-C75 |
|
|
| BZX284-C8V2 | BZX284-C8V2/N,115 | BZX284-C8V2 |
|
|
| BZX284-C8V2 | BZX284-C8V2,115 | BZX284-C8V2 |
|
|
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| BZX284 | Voltage regulator diodes | Data sheet | 2002-05-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.