2PD601BRL; 2PD601BSL
50 V, 200 mA NPN general-purpose transistors
NPN general-purpose transistors in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.
Features and benefits
Collector current IC ≤ 200 mA
Two current gain selections
AEC-Q101 qualified
Small SMD plastic package
Applications
General-purpose switching and amplification
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2PD601BRL | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250 | 50 | 200 | 210 | 460 | 150 | 100 | Y |
| 2PD601BRL-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250 | 50 | 200 | 210 | 340 | 100 | Y | |
| 2PD601BSL | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250 | 50 | 200 | 290 | 460 | 150 | 100 | Y |
| 2PD601BSL-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250 | 50 | 200 | 290 | 460 | 100 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 2PD601BRL | 2PD601BRL,215 (934064712215) |
Active | ML% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| 2PD601BRL-Q | 2PD601BRL‑QR (934669299215) |
Active | ML% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| 2PD601BSL | 2PD601BSL,215 (934064713215) |
Active | MM% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| 2PD601BSL-Q | 2PD601BSL‑QR (934669300215) |
Active | MM% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 2PD601BRL | 2PD601BRL,215 | 2PD601BRL |
|
|
| 2PD601BRL-Q | 2PD601BRL‑QR | 2PD601BRL-Q |
|
|
| 2PD601BSL | 2PD601BSL,215 | 2PD601BSL |
|
|
| 2PD601BSL-Q | 2PD601BSL‑QR | 2PD601BSL-Q |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| 2PD601BRL_2PD601BSL | 50 V, 200 mA NPN general-purpose transistors | Data sheet | 2025-10-10 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.