PDTC143X/123J/143Z/114YQA series
50 V, 100 mA NPN resistor-equipped transistors
100 mA NPN Resistor-Equipped Transistor (RET) family in a leadless ultra small DFN1010D-3 (SOT1215) Surface-Mounted Device (SMD) plastic package with visible and solderable side pads.
Features and benefits
100 mA output current capability
Built-in bias resistors
Simplifies circuit design
Reduces component count
Reduced pick and place costs
Low package height of 0.37 mm
AEC-Q101 qualified
Suitable for Automatic Optical Inspection (AOI) of solder joint
Applications
Digital applications
Cost saving alternative for BC847/BC857 series in digital applications
Controlling IC inputs
Switching loads
Parametrics
| Type number | Package version | Package name | Size (mm) | IC [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Tj [max] (°C) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PDTC114YQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | 100 | 10 | 47 | NPN | 280 | 50 | 150 | Y |
| PDTC123JQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | 100 | 2.2 | 47 | NPN | 280 | 50 | 150 | Y |
| PDTC143XQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | 100 | 4.7 | 10 | NPN | 280 | 50 | 150 | Y |
| PDTC143ZQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | 100 | 4.7 | 47 | NPN | 280 | 50 | 150 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PDTC114YQA | PDTC114YQAZ (934069147147) |
Active | 11 10 01 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 | |
| PDTC123JQA | PDTC123JQAZ (934069138147) |
Active | 10 11 11 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 | |
| PDTC143XQA | PDTC143XQAZ (934069149147) |
Active | 11 11 01 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 | |
| PDTC143ZQA | PDTC143ZQAZ (934069141147) |
Active | 11 00 11 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PDTC114YQA | PDTC114YQAZ | PDTC114YQA |
|
|
| PDTC123JQA | PDTC123JQAZ | PDTC123JQA |
|
|
| PDTC143XQA | PDTC143XQAZ | PDTC143XQA |
|
|
| PDTC143ZQA | PDTC143ZQAZ | PDTC143ZQA |
|
|
Documentation (7)
| File name | Title | Type | Date |
|---|---|---|---|
| PDTC143X_123J_143Z_114YQA_SER | 50 V, 100 mA NPN resistor-equipped transistors | Data sheet | 2017-06-08 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT1215 | 3D model for products with SOT1215 package | Design support | 2019-10-07 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1010D-3_SOT1215_mk | plastic, thermal enhanced ultra thin small outline package; 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT1215 | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Package information | 2022-05-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT1215 | 3D model for products with SOT1215 package | Design support | 2019-10-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.