Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Package name
74AUP2G98DP 0.8 - 3.6 CMOS ± 1.9 8.9 70 2 ultra low -40~125 120 30 TSSOP10
74AUP2G98GU 0.8 - 3.6 CMOS ± 1.9 8.9 70 2 ultra low -40~125 142 48 XQFN10

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AUP2G98DP 74AUP2G98DPJ
(935304485118)
Active a9 SOT552-1
TSSOP10
(SOT552-1)
SOT552-1 SSOP-TSSOP-VSO-WAVE
SOT552-1_118
74AUP2G98GU 74AUP2G98GUX
(935304488115)
Active a9 SOT1160-1
XQFN10
(SOT1160-1)
SOT1160-1 SOT1160-1_115

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AUP2G98GF 74AUP2G98GFX
(935304486115)
Obsolete no package information

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AUP2G98DP 74AUP2G98DPJ 74AUP2G98DP rohs rhf rhf
74AUP2G98GU 74AUP2G98GUX 74AUP2G98GU rohs rhf rhf

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74AUP2G98GF 74AUP2G98GFX 74AUP2G98GF rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
74AUP2G98 Low-power dual PCB configurable multiple function gate Data sheet 2023-07-31
AN90063 Questions about package outline drawings Application note 2025-06-13
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
Nexperia_document_guide_MiniLogic_MicroPak_201808 MicroPak leadless logic portfolio guide Brochure 2018-09-03
SOT552-1 3D model for products with SOT552-1 package Design support 2020-01-22
SOT1160-1 3D model for products with SOT1160-1 package Design support 2019-10-03
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 Leaflet 2019-04-12
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP10_SOT552_mk plastic, thin shrink small outline package; 10 leads; 0.5 mm pitch; 3 mm x 3 mm x 1.1 mm body Marcom graphics 2017-01-28
XQFN10_SOT1160-1_mk plastic, extremely thin quad flat package; no leads; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body Marcom graphics 2017-01-28
SOT552-1 plastic, thin shrink small outline package; 10 leads; 0.5 mm pitch; 3 mm x 3 mm x 1.1 mm body Package information 2025-03-19
SOT1160-1 plastic, leadless extremely thin quad flat package; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body Package information 2022-06-07
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT552-1 3D model for products with SOT552-1 package Design support 2020-01-22
SOT1160-1 3D model for products with SOT1160-1 package Design support 2019-10-03

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.