Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT1226-3

74AXP1G17

Low-power Schmitt trigger

The 74AXP1G17 is a single Schmitt trigger buffer. It can transform slowly changing input signals into sharply defined, jitter-free output signals.

This device ensures very low static and dynamic power consumption across the entire VCC range from 0.7 V to 2.75 V. It is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 0.7 V to 2.75 V

  • Low input capacitance; CI = 0.5 pF (typical)

  • Low output capacitance; CO = 1.0 pF (typical)

  • Low dynamic power consumption; CPD = 2.5 pF at VCC = 1.2 V (typical)

  • Low static power consumption; ICC = 0.6 μA (85 °C maximum)

  • High noise immunity

  • Complies with JEDEC standard:

    • JESD8-12A.01 (1.1 V to 1.3 V)

    • JESD8-11A.01 (1.4 V to 1.6 V)

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A.01 (2.3 V to 2.7 V)

  • ESD protection:

    • HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 2 kV

    • CDM JESD22-C101E exceeds 1000 V

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Inputs accept voltages up to 2.75 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial Power-down mode operation

  • Multiple package options

  • Specified from -40 °C to +85 °C

Parametrics

Type number

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AXP1G17GM 74AXP1G17GMH
(935304102125)
Obsolete no package information
74AXP1G17GN 74AXP1G17GNH
(935304103125)
Obsolete no package information
74AXP1G17GS 74AXP1G17GSH
(935304104125)
Obsolete no package information
74AXP1G17GX 74AXP1G17GXH
(935304105125)
Withdrawn / End-of-life SOT1226-3
X2SON5
(SOT1226-3)
SOT1226-3 SOT1226-3_125

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74AXP1G17GM 74AXP1G17GMH 74AXP1G17GM rohs rhf rhf
74AXP1G17GN 74AXP1G17GNH 74AXP1G17GN rohs rhf rhf
74AXP1G17GS 74AXP1G17GSH 74AXP1G17GS rohs rhf rhf
74AXP1G17GX 74AXP1G17GXH 74AXP1G17GX rohs rhf rhf
Quality and reliability disclaimer

Documentation (7)

File name Title Type Date
74AXP1G17 Low-power Schmitt trigger Data sheet 2021-09-30
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT1226-3 3D model for products with SOT1226-3 package Design support 2021-01-28
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904 AXP – Extremely low-power logic technology portfolio Leaflet 2019-04-05
Nexperia_document_leaflet_Logic_X2SON_packages_062018 X2SON ultra-small 4, 5, 6 & 8-pin leadless packages Leaflet 2018-06-05
REFLOW_BG-BD-1 Reflow soldering profile Other type 2026-02-10
SOT1226-3 plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mm Package information 2020-08-27

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT1226-3 3D model for products with SOT1226-3 package Design support 2021-01-28

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.