BCP56T-SERIES
80 V, 1 A NPN medium power transistors
NPN medium power transistors in a medium power SOT223 (SC-73) Surface-Mounted Device (SMD) plastic package.
Type number | Package | PNP complement | ||
|---|---|---|---|---|
Nexperia | JEITA | JEDEC | ||
BCP56T | SOT223 | SC-73 | - | BCP53T |
BCP56-10T | BCP53-10T | |||
BCP56-16T | BCP53-16T | |||
Features and benefits
- High collector current capability IC and ICM
- Three current gain selections
- High power dissipation capability
- AEC-Q101 qualified
Applications
- Linear voltage regulators
- MOSFET drivers
- High-side switches
- Power management
- Amplifiers
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BCP56-10T | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | NPN | 600.0 | 80.0 | 1000.0 | 63.0 | 160.0 | 150 | 100.0 | |
| BCP56-16T | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | NPN | 600.0 | 80.0 | 1000.0 | 100.0 | 250.0 | 150 | 100.0 | Y |
| BCP56T | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | NPN | 600.0 | 80.0 | 1000.0 | 63.0 | 250.0 | 150 | 100.0 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BCP56-10T | BCP56‑10TX (934070118115) |
Active | P5610T |
SC‑73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BCP56‑10TF (934070118135) |
Active | P5610T | SOT223_135 | ||||
| BCP56-16T | BCP56‑16TX (934070119115) |
Active | P5616T |
SC‑73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BCP56‑16TF (934070119135) |
Active | P5616T | SOT223_135 | ||||
| BCP56T | BCP56TX (934070117115) |
Active | BCP56T |
SC‑73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BCP56TF (934070117135) |
Active | BCP56T | SOT223_135 |
Documentation (10)
| File name | Title | Type | Date |
|---|---|---|---|
| BCP56T_SER | 80 V, 1 A NPN medium power transistors | Data sheet | 2022-06-30 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SC-73_SOT223_mk | plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
| BCP56T_Nexperia_Product_Reliability | BCP56T Nexperia Product Reliability | Quality document | 2025-05-27 |
| BCP56T | BCP56T SPICE model | SPICE model | 2025-07-09 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.