Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT363

PEMB16; PUMB16

PNP/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = 47 kOhm

PNP/PNP resistor-equipped transistors

Features and benefits

  • Built-in bias resistors

  • Simplifies circuit design

  • Reduces component count

  • Reduces pick and place cost

  • AEC-Q101 qualified

Applications

  • Low current peripheral driver

  • Control of IC inputs

  • Replacement of general-purpose transistors in digital applications

Parametrics

Type number Package version Package name Size (mm) Channel type Ptot (mW) R2 (typ) (kΩ) IC [max] (mA) R1 (typ) (kΩ) VCEO (V)
PUMB16 SOT363 TSSOP6 2.1 x 1.25 x 0.95 PNP/PNP 300 47 100 22 50

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PUMB16 PUMB16,115
(934057885115)
Active B%7 SOT363
TSSOP6
(SOT363)
SOT363 WAVE_BG-BD-1
SOT363_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PUMB16 PUMB16,115 PUMB16 rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
PEMB16_PUMB16 PNP/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = 47 kOhm Data sheet 2025-04-08
AN90032 Low temperature soldering, application study Application note 2022-02-22
AN90063 Questions about package outline drawings Application note 2025-10-22
mse192 Block diagram: PEMB15, PUMB15, PEMB16, PEMB17, PEMB18, PUMB16, PUMB17, PUMB18 Block diagram 2009-11-04
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT363 3D model for products with SOT363 package Design support 2018-12-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP6_SOT363_mk plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
LSYMTRA Letter Symbols - Transistors; General Other type 1999-05-06
REFLOW_BG-BD-1 Reflow soldering profile Other type 2026-02-10
SOT363 Plastic surface-mounted package; 6 leads Package information 2026-02-16
MAR_SOT363 MAR_SOT363 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT363 3D model for products with SOT363 package Design support 2018-12-05

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.