PDTD1xxxU series
500 mA, 50 V NPN resistor-equipped transistors
NPN Resistor-Equipped Transistor (RET) family in a very small SOT323 (SC-70) Surface-Mounted Device (SMD) plastic package.
Features and benefits
500 mA output current capability
Built-in bias resistors
Simplifies circuit design
Reduces component count
±10 % resistor ratio tolerance
AEC-Q101 qualified
High temperature applications up to 175 °C
Applications
IC inputs control
Cost-saving alternative to BC807 or BC817 series transistors in digital applications
Switching loads
Parametrics
| Type number | Package version | Package name | Size (mm) | Channel type | Ptot (mW) | R2 (typ) (kΩ) | IC [max] (mA) | R1 (typ) (kΩ) | VCEO (V) |
|---|---|---|---|---|---|---|---|---|---|
| PDTD113EU-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 320 | 1 | 500 | 1 | 50 |
| PDTD113ZU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 320 | 10 | 500 | 1 | 50 |
| PDTD114EU-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 320 | 10 | 500 | 10 | 50 |
| PDTD123EU-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 320 | 2.2 | 500 | 2.2 | 50 |
| PDTD123YU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 320 | 10 | 500 | 2.2 | 50 |
| PDTD143EU-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 320 | 4.7 | 500 | 4.7 | 50 |
| PDTD143XU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 250 | 10 | 500 | 4.7 | 50 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PDTD113EU-Q | PDTD113EU‑QX (934669457115) |
Active | ZP% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| PDTD113EU‑QF (934669457135) |
Active | ZP% | SOT323_135 | ||||
| PDTD113ZU | PDTD113ZUF (934068342135) |
Active | ZQ% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_135 |
| PDTD113ZUX (934068342115) |
Active | ZQ% | SOT323_115 | ||||
| PDTD114EU-Q | PDTD114EU‑QX (934667978115) |
Active | ZV% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| PDTD123EU-Q | PDTD123EU‑QX (934669450115) |
Active | ZR% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| PDTD123YU | PDTD123YUF (934068343135) |
Active | ZS% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_135 |
| PDTD123YUX (934068343115) |
Active | ZS% | SOT323_115 | ||||
| PDTD143EU-Q | PDTD143EU‑QF (934669460135) |
Active | ZT% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_135 |
| PDTD143EU‑QX (934669460115) |
Active | ZT% | SOT323_115 | ||||
| PDTD143XU | PDTD143XUX (934068345115) |
Active | ZU% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| PDTD143XUF (934068345135) |
Active | ZU% | SOT323_135 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PDTD113EU-Q | PDTD113EU‑QX | PDTD113EU-Q |
|
|
| PDTD113EU-Q | PDTD113EU‑QF | PDTD113EU-Q |
|
|
| PDTD113ZU | PDTD113ZUF | PDTD113ZU |
|
|
| PDTD113ZU | PDTD113ZUX | PDTD113ZU |
|
|
| PDTD114EU-Q | PDTD114EU‑QX | PDTD114EU-Q |
|
|
| PDTD123EU-Q | PDTD123EU‑QX | PDTD123EU-Q |
|
|
| PDTD123YU | PDTD123YUF | PDTD123YU |
|
|
| PDTD123YU | PDTD123YUX | PDTD123YU |
|
|
| PDTD143EU-Q | PDTD143EU‑QF | PDTD143EU-Q |
|
|
| PDTD143EU-Q | PDTD143EU‑QX | PDTD143EU-Q |
|
|
| PDTD143XU | PDTD143XUX | PDTD143XU |
|
|
| PDTD143XU | PDTD143XUF | PDTD143XU |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| PDTD1XXXU_SER | 500 mA, 50 V NPN resistor-equipped transistors | Data sheet | 2017-06-08 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.