BCW66 series
45 V, 800 mA NPN general-purpose transistor
NPN general-purpose transistors in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.
PNP complements: BCW68F/G/H.
Features and benefits
High current
AEC-Q101 qualified
Applications
General-purpose switching and amplification
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) |
|---|---|---|---|---|---|---|---|---|---|---|
| BCW66F | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250.0 | 45.0 | 800.0 | 100.0 | 250.0 | 150 |
| BCW66G | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250.0 | 45.0 | 800.0 | 160.0 | 400.0 | 150 |
| BCW66H | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250.0 | 45.0 | 800.0 | 250.0 | 600.0 | 150 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BCW66F | BCW66FVL (934070941235) |
Active | EQ% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
| BCW66FR (934070941215) |
Active | EQ% | SOT23_215 | ||||
| BCW66FZ (934070941185) |
Samples available / Development | EQ% | SOT23_185 | ||||
| BCW66G | BCW66GVL (934070942235) |
Active | ER% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
| BCW66GZ (934070942185) |
Samples available / Development | ER% | SOT23_185 | ||||
| BCW66GR (934070942215) |
Active | ER% | SOT23_215 | ||||
| BCW66H | BCW66HR (934070943215) |
Active | ES% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
| BCW66HZ (934070943185) |
Samples available / Development | ES% | SOT23_185 | ||||
| BCW66HVL (934070943235) |
Active | ES% | SOT23_235 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BCW66F | BCW66FVL | BCW66F |
|
|
| BCW66F | BCW66FR | BCW66F |
|
|
| BCW66F | BCW66FZ | BCW66F |
|
|
| BCW66G | BCW66GVL | BCW66G |
|
|
| BCW66G | BCW66GZ | BCW66G |
|
|
| BCW66G | BCW66GR | BCW66G |
|
|
| BCW66H | BCW66HR | BCW66H |
|
|
| BCW66H | BCW66HZ | BCW66H |
|
|
| BCW66H | BCW66HVL | BCW66H |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| BCW66X_SER | 45 V, 800 mA NPN general-purpose transistor | Data sheet | 2017-04-21 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.