BC807K series
45 V, 500 mA PNP general-purpose transistors
PNP general-purpose transistors in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.
Type number | NPN complement |
|---|---|
BC807K-16 | BC817K-16 |
BC807K-25 | BC817K-25 |
BC807K-40 | BC817K-40 |
Features and benefits
Three current gain selections
High- power dissipation capability
AEC-Q101 qualified
Applications
General-purpose switching and amplification
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BC807K-16 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 350.0 | -45.0 | -500.0 | 100.0 | 250.0 | 150 | 80.0 |
| BC807K-16-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | ||||||||
| BC807K-25 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 350.0 | -45.0 | -500.0 | 160.0 | 400.0 | 150 | 80.0 |
| BC807K-25-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | ||||||||
| BC807K-40 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 350.0 | -45.0 | -500.0 | 250.0 | 600.0 | 150 | 80.0 |
| BC807K-40-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC807K-16 | BC807K‑16R (934660051215) |
Active | HA% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BC807K‑16VL (934660051235) |
Active | HA% | SOT23_235 | ||||
| BC807K-16-Q | BC807K‑16‑QR (934669305215) |
Active | HA% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BC807K-25 | BC807K‑25VL (934660052235) |
Active | HB% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BC807K‑25R (934660052215) |
Active | HB% | SOT23_215 | ||||
| BC807K-25-Q | BC807K‑25‑QR (934669306215) |
Active | HB% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BC807K-40 | BC807K‑40VL (934660053235) |
Active | HC% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BC807K‑40R (934660053215) |
Active | HC% | SOT23_215 | ||||
| BC807K-40-Q | BC807K‑40‑QR (934669307215) |
Active | HC% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BC807K‑40‑QVL (934669307235) |
Active | HC% | SOT23_235 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BC807K-16 | BC807K‑16R | BC807K-16 |
|
|
| BC807K-16 | BC807K‑16VL | BC807K-16 |
|
|
| BC807K-16-Q | BC807K‑16‑QR | BC807K-16-Q |
|
|
| BC807K-25 | BC807K‑25VL | BC807K-25 |
|
|
| BC807K-25 | BC807K‑25R | BC807K-25 |
|
|
| BC807K-25-Q | BC807K‑25‑QR | BC807K-25-Q |
|
|
| BC807K-40 | BC807K‑40VL | BC807K-40 |
|
|
| BC807K-40 | BC807K‑40R | BC807K-40 |
|
|
| BC807K-40-Q | BC807K‑40‑QR | BC807K-40-Q |
|
|
| BC807K-40-Q | BC807K‑40‑QVL | BC807K-40-Q |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| BC807K_SER | 45 V, 500 mA PNP general-purpose transistors | Data sheet | 2018-04-24 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.