74AXP1G17
Low-power Schmitt trigger
The 74AXP1G17 is a single Schmitt trigger buffer. It can transform slowly changing input signals into sharply defined, jitter-free output signals.
This device ensures very low static and dynamic power consumption across the entire VCC range from 0.7 V to 2.75 V. It is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
Features and benefits
Wide supply voltage range from 0.7 V to 2.75 V
Low input capacitance; CI = 0.5 pF (typical)
Low output capacitance; CO = 1.0 pF (typical)
Low dynamic power consumption; CPD = 2.5 pF at VCC = 1.2 V (typical)
Low static power consumption; ICC = 0.6 μA (85 °C maximum)
High noise immunity
Complies with JEDEC standard:
JESD8-12A.01 (1.1 V to 1.3 V)
JESD8-11A.01 (1.4 V to 1.6 V)
JESD8-7A (1.65 V to 1.95 V)
JESD8-5A.01 (2.3 V to 2.7 V)
ESD protection:
HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 2 kV
CDM JESD22-C101E exceeds 1000 V
Latch-up performance exceeds 100 mA per JESD 78 Class II
Inputs accept voltages up to 2.75 V
Low noise overshoot and undershoot < 10 % of VCC
IOFF circuitry provides partial Power-down mode operation
Multiple package options
Specified from -40 °C to +85 °C
Parametrics
| Type number |
|---|
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AXP1G17GM | 74AXP1G17GMH (935304102125) |
Obsolete | no package information | ||||
| 74AXP1G17GN | 74AXP1G17GNH (935304103125) |
Obsolete | no package information | ||||
| 74AXP1G17GS | 74AXP1G17GSH (935304104125) |
Obsolete | no package information | ||||
| 74AXP1G17GX | 74AXP1G17GXH (935304105125) |
Withdrawn / End-of-life |
X2SON5 (SOT1226-3) |
SOT1226-3 | SOT1226-3_125 | ||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AXP1G17GM | 74AXP1G17GMH | 74AXP1G17GM |
|
|
| 74AXP1G17GN | 74AXP1G17GNH | 74AXP1G17GN |
|
|
| 74AXP1G17GS | 74AXP1G17GSH | 74AXP1G17GS |
|
|
| 74AXP1G17GX | 74AXP1G17GXH | 74AXP1G17GX |
|
|
Documentation (7)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AXP1G17 | Low-power Schmitt trigger | Data sheet | 2021-09-30 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT1226-3 | 3D model for products with SOT1226-3 package | Design support | 2021-01-28 |
| Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904 | AXP – Extremely low-power logic technology portfolio | Leaflet | 2019-04-05 |
| Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT1226-3 | plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT1226-3 | 3D model for products with SOT1226-3 package | Design support | 2021-01-28 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.