Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74AUP1T32

Low-power 2-input OR-gate with voltage-level translator

The 74AUP1T32 provides the single 2-input OR function. This device ensures a very low static and dynamic power consumption across the entire VCC range from 2.3 V to 3.6 V.

The 74AUP1T32 is designed for logic-level translation applications with input switching levels that accept 1.8 V low-voltage CMOS signals, while operating from either a single 2.5 V or 3.3 V supply voltage.

The wide supply voltage range ensures normal operation as battery voltage drops from 3.6 V to 2.3 V.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Schmitt trigger inputs make the circuit tolerant to slower input rise and fall times across the entire VCC range.

Features and benefits

  • Wide supply voltage range from 2.3 V to 3.6 V

  • High noise immunity

  • Low static power consumption; ICC = 1.5 μA (maximum)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Inputs accept voltages up to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial power-down mode operation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type number VCC(A) (V) VCC(B) (V) Logic switching levels Output drive capability (mA) tpd (ns) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name Category
74AUP1T32GW 2.3 - 3.6 n.a. CMOS ± 4 3.7 1 ultra low -40~125 316 86 186 TSSOP5 Uni-directional
74AUP1T32GX 2.3 - 3.6 n.a. CMOS ± 4 3.7 1 ultra low -40~125 340 105 207 X2SON5 Uni-directional

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AUP1T32GW 74AUP1T32GWH
(935690051125)
Active 5B SOT353-1
TSSOP5
(SOT353-1)
SOT353-1 WAVE_BG-BD-1
SOT353-1_125
74AUP1T32GX 74AUP1T32GXH
(935690052125)
Active 5B SOT1226-3
X2SON5
(SOT1226-3)
SOT1226-3 SOT1226-3_125

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AUP1T32GW 74AUP1T32GWH 74AUP1T32GW rohs rhf rhf
74AUP1T32GX 74AUP1T32GXH 74AUP1T32GX rohs rhf rhf
Quality and reliability disclaimer

Documentation (15)

File name Title Type Date
74AUP1T32 Low-power 2-input OR-gate with voltage-level translator Data sheet 2023-07-26
AN90063 Questions about package outline drawings Application note 2025-10-22
Nexperia_document_guide_Logic_translators Nexperia Logic Translators Brochure 2021-04-12
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23
SOT1226-3 3D model for products with SOT1226-3 package Design support 2021-01-28
aup1t32 IBIS model of 74AUP1T32 IBIS model 2017-12-14
Nexperia_74AUP1Txx_voltage_translators Single supply logic gates with voltage translation Leaflet 2018-06-18
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 Leaflet 2019-04-12
Nexperia_document_leaflet_Logic_X2SON_packages_062018 X2SON ultra-small 4, 5, 6 & 8-pin leadless packages Leaflet 2018-06-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP5_SOT353-1_mk plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2018-07-25
SOT353-1 plastic thin shrink small outline package; 5 leads; body width 1.25 mm Package information 2022-11-15
SOT1226-3 plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mm Package information 2020-08-27
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23
SOT1226-3 3D model for products with SOT1226-3 package Design support 2021-01-28
aup1t32 IBIS model of 74AUP1T32 IBIS model 2017-12-14

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.