Features and benefits
-
Octal bus interface
-
3-state buffers
-
Fully static operation
-
5 V, 10 V, and 15 V parametric ratings
-
Standardized symmetrical output characteristics
-
Specified from −40 °C to +85 °C
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
HEF40373B | Octal transparent latch with 3-state outputs | Data sheet | 2018-07-04 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.