BC817W
45 V, 500 mA NPN general-purpose transistors
NPN general-purpose transistor in a very small SOT323 (SC70) Surface-Mounted Device (SMD) plastic package.
Type number | Package | PNP complement | ||
|---|---|---|---|---|
Nexperia | JEDEC | JEITA | ||
BC817W | SOT323 | - | SC-70 | BC807W |
BC817-16W | BC807-16W | |||
BC817-25W | BC807-25W | |||
BC817-40W | BC807-40W | |||
Features and benefits
High current
Three current gain selections
Applications
General-purpose switching and amplification
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BC817-16W | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 200 | 45 | 500 | 100 | 250 | 150 | 100 | N |
| BC817-25W | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 200 | 45 | 500 | 160 | 400 | 150 | 100 | N |
| BC817-40W | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 200 | 45 | 500 | 250 | 600 | 150 | 100 | N |
| BC817W | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 200 | 45 | 500 | 100 | 600 | 150 | N |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC817-16W | BC817‑16W,115 (934021920115) |
Active | 6A% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| BC817‑16W,135 (934021920135) |
Active | 6A% | SOT323_135 | ||||
| BC817-25W | BC817‑25W,115 (934021930115) |
Active | 6B% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| BC817‑25W,135 (934021930135) |
Active | 6B% | SOT323_135 | ||||
| BC817-40W | BC817‑40W,115 (934021940115) |
Active | 6C% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| BC817‑40W,135 (934021940135) |
Active | 6C% | SOT323_135 | ||||
| BC817W | BC817W,115 (934021910115) |
Active | 6D% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| BC817W,135 (934021910135) |
Active | 6D% | SOT323_135 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BC817-16W | BC817‑16W,115 | BC817-16W |
|
|
| BC817-16W | BC817‑16W,135 | BC817-16W |
|
|
| BC817-25W | BC817‑25W,115 | BC817-25W |
|
|
| BC817-25W | BC817‑25W,135 | BC817-25W |
|
|
| BC817-40W | BC817‑40W,115 | BC817-40W |
|
|
| BC817-40W | BC817‑40W,135 | BC817-40W |
|
|
| BC817W | BC817W,115 | BC817W |
|
|
| BC817W | BC817W,135 | BC817W |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| BC817W_SER | 45 V, 500 mA NPN general-purpose transistors | Data sheet | 2022-06-30 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.