 
74LV32A
Quad 2-input OR gate
The 74LV32A is a quad 2-input OR gate.
Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.
Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.
This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
Features and benefits
- Wide supply voltage range from 2.0 V to 5.5 V 
- Maximum tpd of 9.5 ns at 5 V 
- Typical VOL(p) < 0.8 V at VCC = 3.3 V, Tamb = 25 °C 
- Typical VOH(v) > 2.3 V at VCC = 3.3 V, Tamb = 25 °C 
- Supports mixed-mode voltage operation on all ports 
- IOFF circuitry provides partial Power-down mode operation 
- Latch-up performance exceeds 250 mA per JESD 78 Class II 
- ESD protection: - HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 4000 V 
- CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V 
 
- Specified from -40 °C to +85 °C and from -40 °C to +125 °C 
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LV32APW | 2.0 - 5.5 | CMOS | ± 12 | 4.2 | 45 | 4 | low | -40~125 | 140 | 7.5 | 66 | TSSOP14 | 
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing | 
|---|---|---|---|---|---|---|---|
| 74LV32APW | 74LV32APWJ (935690648118) | Active | 74LV32A |   TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | 
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | 
|---|---|---|---|---|
| 74LV32APW | 74LV32APWJ | 74LV32APW |  |   | 
Documentation (9)
| File name | Title | Type | Date | 
|---|---|---|---|
| 74LV32A | Quad 2-input OR gate | Data sheet | 2024-03-22 | 
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 | 
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 | 
| lv32a | 74LV32A IBIS model | IBIS model | 2019-01-08 | 
| Nexperia_document_leaflet_Logic_LV-AT_201903 | LV-A(T) logic family | Leaflet | 2019-03-19 | 
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 | 
| TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 | 
| SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 | 
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 | 
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.