 
PCMFxUSB3BA
Common-mode EMI filter for differential channels with integrated bidirectional ESD protection
Common-mode ElectroMagnetic Interference (EMI) filters with integrated bidirectional ElectroStatic Discharge (ESD) protection for one, two and three differential channels. The devices are designed to provide low insertion loss for differential high-speed signals on each channel while unwanted common-mode signals are attenuated.
Each differential channel incorporates two signal lines that are coupled by integrated coils. Diodes provide protection to downstream components from ESD voltages up to ±15 kV on each signal line.
| Type number | Number of channels | Package Name | 
|---|---|---|
| PCMF1USB3BA/C | 1 | WLCSP5 | 
| PCMF2USB3BA/C | 2 | WLCSP10 | 
| PCMF3USB3BA/C | 3 | WLCSP15 | 
Features and benefits
- One, two and three differential channels common-mode EMI filters with integrated ESD protection 
- ESD protection up to ±15 kV contact discharge according to IEC 61000-4-2 
- Superior common-mode suppression over a wide frequency range 
- Superior RF performance compared to other integrated filters or discrete filters with external ESD protection 
- Extremely high symmetry between line pairs 
- Industry-standard Wafer-Level Chip-Scale Packages: WLCSP5, 10 and 15 for smaller footprint 
Applications
- Smartphone, cellular and cordless phone 
- USB3.2, USB2.0, HDMI2.0, HDMI1.4 
- General-purpose downstream ESD protection for differential data lines 
- Tablet PC and Mobile Internet Device (MID) 
- MIPI M-PHY and D-PHY as used in Camera Serial Interface (CSI) and Display Serial Interface (DSI) 
Parametrics
| Type number | Package version | Package name | Size (mm) | Configuration | Nr of lines | VRWM (V) (V) | Cd [typ] (pF) | IPPM [max] (A) | VESD (kV) (kV) | 
|---|---|---|---|---|---|---|---|---|---|
| PCMF1USB3BA | WLCSP5_2-1-2 | WLCSP5 | 0.77 x 1.17 x 0.57 | Bidirectional | 2 | 4 | 0.3 | 7.5 | 15 | 
| PCMF2USB3BA | WLCSP10_4-2-4 | WLCSP10 | 1.57 x 1.17 x 0.57 | Bidirectional | 4 | 4 | 0.3 | 7.5 | 15 | 
| PCMF3USB3BA | WLCSP15_6-3-6 | WLCSP15 | 2.37 x 1.17 x 0.57 | Bidirectional | 6 | 4 | 0.3 | 7.5 | 15 | 
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing | 
|---|---|---|---|---|---|---|---|
| PCMF1USB3BA | PCMF1USB3BA/CZ (934660285087) | Active |   WLCSP5 (WLCSP5_2-1-2) | WLCSP5_2-1-2 | Not available | ||
| PCMF2USB3BA | PCMF2USB3BA/CZ (934660284087) | Active |   WLCSP10 (WLCSP10_4-2-4) | WLCSP10_4-2-4 | WLCSP10_PCMF_PESD2USB3X_PCMF2HDMI2X_087 | ||
| PCMF3USB3BA | PCMF3USB3BA/CZ (934660282087) | Active |   WLCSP15 (WLCSP15_6-3-6) | WLCSP15_6-3-6 | WLCSP15_PCMF_PESD3USB3X_PCMF3HDMI2X_087 | 
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | 
|---|---|---|---|---|
| PCMF1USB3BA | PCMF1USB3BA/CZ | PCMF1USB3BA |  |   | 
| PCMF2USB3BA | PCMF2USB3BA/CZ | PCMF2USB3BA |  |   | 
| PCMF3USB3BA | PCMF3USB3BA/CZ | PCMF3USB3BA |  |   | 
Documentation (12)
| File name | Title | Type | Date | 
|---|---|---|---|
| PCMFXUSB3BA_C_SER | Common-mode EMI filter for differential channels with integrated bidirectional ESD protection | Data sheet | 2020-05-12 | 
| WLCSP5_2-1-2 | 3D model for products with WLCSP5_2-1-2 package | Design support | 2023-03-13 | 
| WLCSP10_4-2-4 | 3D model for products with WLCSP10_4-2-4 package | Design support | 2023-03-13 | 
| WLCSP15_6-3-6 | 3D model for products with WLCSP15_6-3-6 package | Design support | 2023-03-13 | 
| Nexperia_CMF_with_ESD_protection_for_high-speed_datalines | CMF with ESD protection for high-speed data communication lines | Leaflet | 2020-04-03 | 
| Nexperia_Integrated_CMF_and_ESD_protection_for_high-speed_data_lines_CN | Nexperia Integrated CMF and ESD protection for high-speed data lines CN | Leaflet | 2020-04-29 | 
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 | 
| WLCSP5_2-1-2_mk | wafer level chip-size package; 5 bumps (2-1-2) | Marcom graphics | 2017-01-28 | 
| WLCSP10_4-2-4_mk | wafer level chip-size package; 10 bumps (4-2-4) | Marcom graphics | 2017-01-28 | 
| WLCSP5_2-1-2 | wafer level chip-size package; 5 bumps (2-1-2); 0.4 mm pitch; 0.77 x 1.17 x 0.57 mm body | Package information | 2020-04-21 | 
| WLCSP10_4-2-4 | wafer level chip-size package; 10 bumps (4-2-4); 0.4 mm pitch; 1.57 x 1.17 x 0.57 mm body | Package information | 2020-04-21 | 
| WLCSP15_6-3-6 | wafer level chip-size package; 15 bumps (6-3-6); 0.4 mm pitch; 2.37 x 1.17 x 0.57 mm body | Package information | 2020-04-21 | 
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date | 
|---|---|---|---|
| WLCSP5_2-1-2 | 3D model for products with WLCSP5_2-1-2 package | Design support | 2023-03-13 | 
| WLCSP10_4-2-4 | 3D model for products with WLCSP10_4-2-4 package | Design support | 2023-03-13 | 
| WLCSP15_6-3-6 | 3D model for products with WLCSP15_6-3-6 package | Design support | 2023-03-13 | 
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.