BCP52T-SERIES
60 V, 1 A PNP medium power transistors
PNP medium power transistors in a medium power SOT223 (SC73) Surface-Mounted Device (SMD) plastic package.
Type number | Package | NPN comlement | |
|---|---|---|---|
Nexperia | JEDEC | ||
BCP52T | SOT223 | SC-73 | BCP55T |
BCP52-10T | BCP55-10T | ||
BCP52-16T | BCP55-16T | ||
Features and benefits
High collector current capability IC and ICM
Three current gain selections
High power dissipation capability
Applications
Linear voltage regulators
MOSFET drivers
High-side switches
Power management
Amplifiers
Parametrics
| Type number | Package version | Package name | Size (mm) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BCP52-10T | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 600.0 | -60.0 | -1000.0 | 63.0 | 160.0 | 150 | 100.0 | |
| BCP52-16T | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | PNP | 600.0 | -60.0 | -1000.0 | 100.0 | 250.0 | 150 | 100.0 |
| BCP52T | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | PNP | 600.0 | -60.0 | -1000.0 | 63.0 | 250.0 | 150 | 100.0 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BCP52-10T | BCP52‑10TF (934661081135) |
Active | P5210T |
SC‑73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_135 |
| BCP52-16T | BCP52‑16TF (934661082135) |
Active | P5216T |
SC‑73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_135 |
| BCP52T | BCP52TF (934661079135) |
Active | BCP52T |
SC‑73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_135 |
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| BCP52T_SER | 60 V, 1 A PNP medium power transistors | Data sheet | 2019-04-29 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SC-73_SOT223_mk | plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.