
74ALVCH16543
16-bit D-type registered transceiver; 3-state
TThe 74ALVCH16543 is a 16-bit registered transceiver with bus hold inputs and 3-state outputs. The device can be used as two 8-bit transceivers or one 16-bit transceiver.
Data flow in each direction is controlled by intput enable (nEAB and nEBA), latch enable (nLEAB and nLEBA), and output enable (nOEAB and nOEBA) inputs. For A to B data flow, the device operates in the transparen mode when (nEAB) and (nLEAB) are LOW. A subsequent LOW-to-HIGH transition of the nLEAB input latches the data and the outputs no longer change with the inputs. A HIGH on either nEAB or nOEAB causes the outputs to assume a high-impedance OFF-state.
Control of data flow from B to A is similar, but using the nEBA, nLEBA, and nOEBA inputs. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
Features and benefits
Wide supply voltage range from 1.65 V to 3.6 V
CMOS low power dissipation
Direct interface with TTL levels
MULTIBYTE™ flow-through standard pin-out architecture
Back-to-back registers for storage
Output drive capability 50 Ω transmission lines at 85 °C
All data inputs have bushold
Low inductance multiple VCC and GND pins for minimize noise and ground bounce
Current drive ±24 mA at VCC = 3.0 V.
3-state non-inverting outputs for bus oriented applications
Complies with JEDEC standards:
JESD8-7 (1.65 V to 1.95 V)
JESD8-5 (2.3 V to 2.7 V)
JESD8C (2.7 V to 3.6 V)
ESD protection:
- HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
- CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74ALVCH16543DGG | n.a. | n.a. | TTL | ± 24 | 3.8 | 16 | 150 | low | -40~85 | 93 | TSSOP56 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ALVCH16543DGG | 74ALVCH16543DGG,11 (935262544118) |
Active | ALVCH16543 |
![]() TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT364-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ALVCH16543DGG | 74ALVCH16543DGG,11 | 74ALVCH16543DGG |
|
![]() |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
74ALVCH16543 | 16-bit D-type registered transceiver; 3-state | Data sheet | 2024-07-03 |
AN90063 | Questions about package outline drawings | Application note | 2025-06-13 |
mna301 | Block diagram: 74ALVCH16543DGG | Block diagram | 2009-11-03 |
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
alvch16543 | alvch16543 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
alvch16543 | alvch16543 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.