Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT1160-1

74AVC2T245

2-bit dual supply translating transceiver with configurable voltage translation; 3-state

The 74AVC2T245 is a 2-bit, dual supply transceiver that enables bidirectional level translation. The device can be used as two 1-bit transceivers or as a 2-bit transceiver. It features two 2-bit input-output ports (An and Bn) and direction control inputs (DIRn), an output enable input (OE) and dual supply pins (VCC(A) and VCC(B)). Both VCC(A) and VCC(B) can be supplied at any voltage between 0.8 V and 3.6 V making the device suitable for translating between any of the low voltage nodes (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V and 3.3 V). Pins An, OE and DIRn are referenced to VCC(A) and pins Bn are referenced to VCC(B). A HIGH on DIRn allows transmission from An to Bn and a LOW on DIRn allows transmission from Bn to An. The output enable input (OE) can be used to disable the outputs so the buses are effectively isolated.

The device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both An and Bn are in the high-impedance OFF-state.

Features and benefits

  • Wide supply voltage range:

    • VCC(A): 0.8 V to 3.6 V

    • VCC(B): 0.8 V to 3.6 V

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8-B (2.7 V to 3.6 V)

  • Maximum data rates:

    • 380 Mbit/s (≥ 1.8 V to 3.3 V translation)

    • 200 Mbit/s (≥ 1.1 V to 3.3 V translation)

    • 200 Mbit/s (≥ 1.1 V to 2.5 V translation)

    • 200 Mbit/s (≥ 1.1 V to 1.8 V translation)

    • 150 Mbit/s (≥ 1.1 V to 1.5 V translation)

    • 100 Mbit/s (≥ 1.1 V to 1.2 V translation)

  • Suspend mode

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Inputs accept voltages up to 3.6 V

  • IOFF circuitry provides partial Power-down mode operation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3B exceeds 8000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type number VCC(A) (V) VCC(B) (V) Logic switching levels Output drive capability (mA) tpd (ns) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name Category
74AVC2T245GU 0.8 - 3.6 0.8 - 3.6 CMOS/LVTTL ± 12 2.1 2 very low -40~125 226 13.9 127 XQFN10 Bidirectional | Direction controlled
74AVC2T245GU-Q100 0.8 - 3.6 0.8 - 3.6 CMOS/LVTTL ± 12 2.1 2 very low -40~125 226 13.9 127 XQFN10

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AVC2T245GU 74AVC2T245GUX
(935308972115)
Active B3 SOT1160-1
XQFN10
(SOT1160-1)
SOT1160-1 SOT1160-1_115
74AVC2T245GU-Q100 74AVC2T245GU‑Q100X
(935690909115)
Active B3 SOT1160-1
XQFN10
(SOT1160-1)
SOT1160-1 SOT1160-1_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AVC2T245GU 74AVC2T245GUX 74AVC2T245GU rohs rhf rhf
74AVC2T245GU-Q100 74AVC2T245GU‑Q100X 74AVC2T245GU-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
74AVC2T245 2-bit dual supply translating transceiver with configurable voltage translation; 3-state Data sheet 2024-07-02
AN90007 Pin FMEA for AVC family Application note 2018-11-30
AN90063 Questions about package outline drawings Application note 2025-10-22
Nexperia_document_guide_Logic_translators Nexperia Logic Translators Brochure 2021-04-12
Nexperia_document_guide_MiniLogic_MicroPak_201808 MicroPak leadless logic portfolio guide Brochure 2018-09-03
SOT1160-1 3D model for products with SOT1160-1 package Design support 2019-10-03
avc2t245 avc2t245 IBIS model IBIS model 2017-06-02
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
XQFN10_SOT1160-1_mk plastic, extremely thin quad flat package; no leads; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body Marcom graphics 2017-01-28
SOT1160-1 plastic, leadless extremely thin quad flat package; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body Package information 2022-06-07

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT1160-1 3D model for products with SOT1160-1 package Design support 2019-10-03
avc2t245 avc2t245 IBIS model IBIS model 2017-06-02

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.