74AVCH16245
16-bit transceiver with direction pin; 3.6 V tolerant; 3-state
The 74AVCH16245 is a 16-bit transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. The device features two output enable inputs (nOE) for easy cascading and two send/receive inputs (nDIR) for direction control. Inputs nOE control the outputs so that the buses are effectively isolated. This device can be used as two 8-bit transceivers or one 16-bit transceiver.
The 74AVCH16245 is designed to have an extremely fast propagation delay and a minimum amount of power consumption.
To ensure the high-impedance output state during power-up or power-down, tie pins nOE to VCC through a pull-up resistor (Live Insertion).
A Dynamic Controlled Output (DCO) circuitry is implemented to support termination line drive during transient.
The 74AVCH16245 has active bus-hold circuitry to hold unused or floating data inputs at a valid logic level. This feature eliminates the need for external pull-up or pull-down resistors.
Features and benefits
Wide supply voltage range from 1.2 to 3.6 V
-
Complies with JEDEC standards:
JESD8-7 (1.2 V to 1.95 V)
JESD8-5 (1.8 V to 2.7 V)
JESD8-1A (2.7 V to 3.6 V)
CMOS low power consumption
Input/output tolerant up to 3.6 V
Dynamic Controlled Output (DCO) circuit dynamically changes output impedance, resulting in noise reduction without speed degradation
Low inductance multiple VCC and GND pins to minimize noise and ground bounce
Supports Live Insertion
All inputs have bus-hold.
Applications
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AVCH16245DGG | 74AVCH16245DGG,112 (935266779112) |
Obsolete | AVCH16245 | no package information | |||
| 74AVCH16245DGG,518 (935266779518) |
Obsolete | AVCH16245 | |||||
| 74AVCH16245DGG,512 (935266779512) |
Obsolete | AVCH16245 | |||||
| 74AVCH16245DGG,118 (935266779118) |
Obsolete | AVCH16245 | |||||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AVCH16245DGG | 74AVCH16245DGG,112 | 74AVCH16245DGG |
|
|
| 74AVCH16245DGG | 74AVCH16245DGG,518 | 74AVCH16245DGG |
|
|
| 74AVCH16245DGG | 74AVCH16245DGG,512 | 74AVCH16245DGG |
|
|
| 74AVCH16245DGG | 74AVCH16245DGG,118 | 74AVCH16245DGG |
|
|
Documentation (3)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AVCH16245 | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | Data sheet | 2017-05-03 |
| AN90007 | Pin FMEA for AVC family | Application note | 2018-11-30 |
| avch16245 | 74AVCH16245 IBIS models | IBIS model | 2019-01-09 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| avch16245 | 74AVCH16245 IBIS models | IBIS model | 2019-01-09 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.