Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

NXS0108

Dual supply translating transceiver; open drain; auto direction sensing

The NXS0108 is an 8-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation. It features two 8-bit input-output ports (An and Bn), one output enable input (OE) and two supply pins (VCC(A) and VCC(B)). VCC(A) can be supplied at any voltage between 1.2 V and 3.6 V and VCC(B) can be supplied at any voltage between 1.65 V and 5.5 V, making the device suitable for translating between any of the voltage nodes (1.2 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V). Pins An and OE are referenced to VCC(A) and pins Bn are referenced to VCC(B). A LOW level at pin OE causes the outputs to assume a high-impedance OFF-state. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range:

    • VCC(A): 1.2 V to 3.6 V and VCC(B): 1.65 V to 5.5 V

  • Maximum data rates:

    • Push-pull: 110 Mbps

  • IOFF circuitry provides partial Power-down mode operation

  • Inputs accept voltages up to 5.5 V

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2500 V for A port

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3B exceeds 15000 V for B port

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V

    • IEC61000-4-2 contact discharge exceeds 8000 V for B port
  • Latch-up performance exceeds 100 mA per JESD 78B Class II

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Applications

  • Desktop PC

  • Handset

  • Smartphone

  • Tablet

Parametrics

Type number VCC(A) (V) VCC(B) (V) Logic switching levels Output drive capability (mA) tpd (ns) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name Category
NXS0108BQ 1.65 - 3.6 2.3 - 5.5 CMOS - 0.02 / 1.0 6.3 8 low -40~125 60 1 29 DHVQFN20 Bi-directional | AutoSense
NXS0108PW 1.65 - 3.6 2.3 - 5.5 CMOS - 0.02 / 1.0 6.3 8 low -40~125 93 2.5 36 TSSOP20 Bi-directional | AutoSense

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
NXS0108BQ NXS0108BQX
(935289743115)
Active NXS0108B SOT764-1
DHVQFN20
(SOT764-1)
SOT764-1 SOT764-1_115
NXS0108PW NXS0108PWJ
(935289744118)
Active NXS0108 SOT360-1
TSSOP20
(SOT360-1)
SOT360-1 SSOP-TSSOP-VSO-WAVE
SOT360-1_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
NXS0108BQ NXS0108BQX NXS0108BQ rohs rhf rhf
NXS0108PW NXS0108PWJ NXS0108PW rohs rhf rhf
Quality and reliability disclaimer

Documentation (12)

File name Title Type Date
NXS0108 Dual supply translating transceiver; open drain; auto direction sensing Data sheet 2024-07-31
AN90014 Pin FMEA for NXS family Application note 2020-03-25
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT764-1 3D model for products with SOT764-1 package Design support 2019-10-03
SOT360-1 3D model for products with SOT360-1 package Design support 2020-01-22
nxs0108 NXS0108 IBIS model IBIS model 2020-11-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DHVQFN20_SOT764-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body Marcom graphics 2017-01-28
TSSOP20_SOT360-1_mk plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT764-1 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body Package information 2022-06-21
SOT360-1 plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body Package information 2024-11-15
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT764-1 3D model for products with SOT764-1 package Design support 2019-10-03
SOT360-1 3D model for products with SOT360-1 package Design support 2020-01-22
nxs0108 NXS0108 IBIS model IBIS model 2020-11-05

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.