Key features and benefits
Features and benefits
- Wide supply voltage range
- Low propagation delay
- Low power consumption of 2.5 µA maximum
- Overvoltage tolerant options
- Specified from -40 °C to +85 °C and -40 °C to +125 °C
Key applications
Applications
- Servers, routers and personal computing
- TV and hardware control monitors
- Gaming consoles and drones
- Battery powered applications
- Automotive applications (ADAS, VCU, DCU and BCM)
- Surveillance cameras
- Telecomm equipment
Parametric search
Please wait, loading data... Products
Analog & Logic ICs
| Type number | Description | Status | Quick access |
|---|---|---|---|
| NCA9306DC | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
| NCA9306DC-Q100 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
| NCA9306DP | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
| NCA9306GS | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
| NCA9306GX | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production |
Automotive qualified products (AEC-Q100/Q101)
| Type number | Description | Status | Quick access |
|---|---|---|---|
| NCA9306DC-Q100 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production |
No Category Data
| Type number | Description | Status | Quick access |
|---|---|---|---|
| NCA9306DC | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
| NCA9306DC-Q100 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
| NCA9306DP | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
| NCA9306GS | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
| NCA9306GX | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production |
Documentation
| File name | Title | Type | Date |
|---|---|---|---|
| XSON8_SOT1089_mk.png | plastic, extremely thin small outline package; no leads; 8 terminals; 0.55 mm pitch; 1.35 mm x 1 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| vp_interface.zip | Interface | Value proposition | 2022-12-02 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.