Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOD323

MM3Z series

Voltage regulator diodes

General-purpose Zener diodes in a very small SOD323 (SC-76) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Non-repetitive peak reverse power disspation: ≤ 40 W

  • Total power dissipation: ≤ 300 mW

  • Tolerance series: Approximately ± 5 %

  • Wide working voltage range: nominal 2.4 V to 75 V

  • Low differential resistance

Applications

  • General regulation functions

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [min] (V) VZ [max] (V) IF [max] (mA) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration
MM3Z10VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 10 5 0.05 9.45 10.55 200 300 40 150 single
MM3Z11VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 11 5 0.05 10.44 11.56 200 300 40 150 single
MM3Z12VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 12.01 5 0.05 11.42 12.6 200 300 40 150 single
MM3Z13VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 13.215 5 0.05 12.47 13.96 200 300 40 150 single
MM3Z15VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 14.68 5 0.05 13.84 15.52 200 300 40 150 single
MM3Z16VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 16.23 5 0.05 15.37 17.09 200 300 40 150 single
MM3Z18VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 17.985 5 0.05 16.94 19.03 200 300 40 150 single
MM3Z20VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 19.97 5 0.05 18.86 21.08 200 300 40 150 single
MM3Z22VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 22.025 5 0.05 20.88 23.17 200 300 40 150 single
MM3Z24VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 24.25 5 0.05 22.93 25.57 200 300 40 150 single
MM3Z27VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 27 2 appr. 5% 25.1 28.9 200 300 40 150 single
MM3Z2V4T1G SOD323 SOD323 1.7 x 1.25 x 0.95 2.45 5 0.05 2.3 2.6 200 300 40 150 single
MM3Z2V7T1G SOD323 SOD323 1.7 x 1.25 x 0.95 2.7 5 0.05 2.5 2.9 200 300 40 150 single
MM3Z30VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 30 2 appr. 5% 28 32 200 300 40 150 single
MM3Z33VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 33 2 appr. 5% 31 35 200 300 40 150 single
MM3Z36VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 36 2 appr. 5% 34 38 200 300 40 150 single
MM3Z39VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 39 2 appr. 5% 37 41 200 300 40 150 single
MM3Z3V0T1G SOD323 SOD323 1.7 x 1.25 x 0.95 3 5 0.05 2.8 3.2 200 300 40 150 single
MM3Z3V3T1G SOD323 SOD323 1.7 x 1.25 x 0.95 3.3 5 0.05 3.1 3.5 200 300 40 150 single
MM3Z3V6T1G SOD323 SOD323 1.7 x 1.25 x 0.95 3.6 5 0.05 3.4 3.8 200 300 40 150 single
MM3Z3V9T1G SOD323 SOD323 1.7 x 1.25 x 0.95 3.9 5 0.05 3.7 4.1 200 300 40 150 single
MM3Z43VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 43 2 appr. 5% 40 46 200 300 40 150 single
MM3Z47VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 47 2 appr. 5% 44 50 200 300 40 150 single
MM3Z4V3T1G SOD323 SOD323 1.7 x 1.25 x 0.95 4.245 5 0.05 4.01 4.48 200 300 40 150 single
MM3Z4V7T1G SOD323 SOD323 1.7 x 1.25 x 0.95 4.66 5 0.05 4.42 4.9 200 300 40 150 single
MM3Z51VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 51 2 appr. 5% 48 54 200 300 40 150 single
MM3Z56VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 56 2 appr. 5% 52 60 200 300 40 150 single
MM3Z5V1T1G SOD323 SOD323 1.7 x 1.25 x 0.95 5.105 5 0.05 4.84 5.37 200 300 40 150 single
MM3Z5V6T1G SOD323 SOD323 1.7 x 1.25 x 0.95 5.615 5 0.05 5.31 5.92 200 300 40 150 single
MM3Z62VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 62 2 appr. 5% 58 66 200 300 40 150 single
MM3Z68VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 68 2 appr. 5% 64 72 200 300 40 150 single
MM3Z6V2T1G SOD323 SOD323 1.7 x 1.25 x 0.95 6.195 5 0.05 5.86 6.53 200 300 40 150 single
MM3Z6V8T1G SOD323 SOD323 1.7 x 1.25 x 0.95 6.805 5 0.05 6.47 7.14 200 300 40 150 single
MM3Z75VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 75 2 appr. 5% 70 79 200 300 40 150 single
MM3Z7V5T1G SOD323 SOD323 1.7 x 1.25 x 0.95 7.45 5 0.05 7.06 7.84 200 300 40 150 single
MM3Z8V2T1G SOD323 SOD323 1.7 x 1.25 x 0.95 8.2 5 0.05 7.76 8.64 200 300 40 150 single
MM3Z9V1T1G SOD323 SOD323 1.7 x 1.25 x 0.95 9.055 5 0.05 8.56 9.55 200 300 40 150 single
SZMM3Z10VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 10 5 0.05 10.55 200 9.45 300 40 150 single
SZMM3Z11VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 11 5 0.05 11.56 200 10.44 300 40 150 single
SZMM3Z12VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 12.01 5 0.05 12.6 200 11.42 300 40 150 single
SZMM3Z13VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 13.215 5 0.05 13.96 200 12.47 300 40 150 single
SZMM3Z15VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 14.68 5 0.05 15.52 200 13.84 300 40 150 single
SZMM3Z16VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 16.23 5 0.05 17.09 200 15.37 300 40 150 single
SZMM3Z18VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 17.985 5 0.05 19.03 200 16.94 300 40 150 single
SZMM3Z20VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 19.97 5 0.05 21.08 200 18.86 300 40 150 single
SZMM3Z22VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 22.025 5 0.05 23.17 200 20.88 300 40 150 single
SZMM3Z24VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 24.25 5 0.05 25.57 200 22.93 300 40 150 single
SZMM3Z27VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 27 2 appr. 5% 28.9 200 25.1 300 40 150 single
SZMM3Z2V4T1G SOD323 SOD323 1.7 x 1.25 x 0.95 2.45 5 0.05 2.6 200 2.3 300 40 150 single
SZMM3Z2V7T1G SOD323 SOD323 1.7 x 1.25 x 0.95 2.7 5 0.05 2.9 200 2.5 300 40 150 single
SZMM3Z30VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 30 2 appr. 5% 32 200 28 300 40 150 single
SZMM3Z33VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 33 2 appr. 5% 35 200 31 300 40 150 single
SZMM3Z36VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 36 2 appr. 5% 38 200 34 300 40 150 single
SZMM3Z39VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 39 2 appr. 5% 41 200 37 300 40 150 single
SZMM3Z3V0T1G SOD323 SOD323 1.7 x 1.25 x 0.95 3 5 0.05 3.2 200 2.8 300 40 150 single
SZMM3Z3V3T1G SOD323 SOD323 1.7 x 1.25 x 0.95 3.3 5 0.05 3.5 200 3.1 300 40 150 single
SZMM3Z3V6T1G SOD323 SOD323 1.7 x 1.25 x 0.95 3.6 5 0.05 3.8 200 3.4 300 40 150 single
SZMM3Z3V9T1G SOD323 SOD323 1.7 x 1.25 x 0.95 3.9 5 0.05 4.1 200 3.7 300 40 150 single
SZMM3Z43VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 43 2 appr. 5% 46 200 40 300 40 150 single
SZMM3Z47VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 47 2 appr. 5% 50 200 44 300 40 150 single
SZMM3Z4V3T1G SOD323 SOD323 1.7 x 1.25 x 0.95 4.245 5 0.05 4.48 200 4.01 300 40 150 single
SZMM3Z4V7T1G SOD323 SOD323 1.7 x 1.25 x 0.95 4.66 5 0.05 4.9 200 4.42 300 40 150 single
SZMM3Z51VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 51 2 appr. 5% 54 200 48 300 40 150 single
SZMM3Z56VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 56 2 appr. 5% 60 200 52 300 40 150 single
SZMM3Z5V1T1G SOD323 SOD323 1.7 x 1.25 x 0.95 5.105 5 0.05 5.37 200 4.84 300 40 150 single
SZMM3Z5V6T1G SOD323 SOD323 1.7 x 1.25 x 0.95 5.615 5 0.05 5.92 200 5.31 300 40 150 single
SZMM3Z62VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 62 2 appr. 5% 66 200 58 300 40 150 single
SZMM3Z68VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 68 2 appr. 5% 72 200 64 300 40 150 single
SZMM3Z6V2T1G SOD323 SOD323 1.7 x 1.25 x 0.95 6.195 5 0.05 6.53 200 5.86 300 40 150 single
SZMM3Z6V8T1G SOD323 SOD323 1.7 x 1.25 x 0.95 6.805 5 0.05 7.14 200 6.47 300 40 150 single
SZMM3Z75VT1G SOD323 SOD323 1.7 x 1.25 x 0.95 75 2 appr. 5% 79 200 70 300 40 150 single
SZMM3Z7V5T1G SOD323 SOD323 1.7 x 1.25 x 0.95 7.45 5 0.05 7.84 200 7.06 300 40 150 single
SZMM3Z8V2T1G SOD323 SOD323 1.7 x 1.25 x 0.95 8.2 5 0.05 8.64 200 7.76 300 40 150 single
SZMM3Z9V1T1G SOD323 SOD323 1.7 x 1.25 x 0.95 9.055 5 0.05 9.55 200 8.56 300 40 150 single

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
MM3Z10VT1G MM3Z10VT1GX
(934663068115)
Active VA SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z11VT1G MM3Z11VT1GX
(934663185115)
Active VE SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z12VT1G MM3Z12VT1GX
(934663186115)
Active VK SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z13VT1G MM3Z13VT1GX
(934663187115)
Active VP SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z15VT1G MM3Z15VT1GX
(934663188115)
Active VV SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z16VT1G MM3Z16VT1GX
(934663189115)
Active VZ SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z18VT1G MM3Z18VT1GX
(934663190115)
Active X4 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z20VT1G MM3Z20VT1GX
(934663191115)
Active XC SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z22VT1G MM3Z22VT1GX
(934663041115)
Active XG SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z24VT1G MM3Z24VT1GX
(934663042115)
Active XM SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z27VT1G MM3Z27VT1GX
(934663043115)
Active DK SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z2V4T1G MM3Z2V4T1GX
(934663024115)
Active X8 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z2V7T1G MM3Z2V7T1GX
(934663025115)
Active X9 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z30VT1G MM3Z30VT1GX
(934663044115)
Active DL SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z33VT1G MM3Z33VT1GX
(934663045115)
Active DM SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z36VT1G MM3Z36VT1GX
(934663046115)
Active DN SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z39VT1G MM3Z39VT1GX
(934663048115)
Active DP SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z3V0T1G MM3Z3V0T1GX
(934663026115)
Active XT SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z3V3T1G MM3Z3V3T1GX
(934663030115)
Active XW SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z3V6T1G MM3Z3V6T1GX
(934663031115)
Active XZ SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z3V9T1G MM3Z3V9T1GX
(934663032115)
Active ME SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z43VT1G MM3Z43VT1GX
(934663050115)
Active DR SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z47VT1G MM3Z47VT1GX
(934663052115)
Active DS SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z4V3T1G MM3Z4V3T1GX
(934663047115)
Active MM SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z4V7T1G MM3Z4V7T1GX
(934663049115)
Active MS SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z51VT1G MM3Z51VT1GX
(934663055115)
Active DT SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z56VT1G MM3Z56VT1GX
(934663056115)
Active DU SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z5V1T1G MM3Z5V1T1GX
(934663051115)
Active MW SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z5V6T1G MM3Z5V6T1GX
(934663053115)
Active LF SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z62VT1G MM3Z62VT1GX
(934663057115)
Active DV SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z68VT1G MM3Z68VT1GX
(934663067115)
Active DW SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z6V2T1G MM3Z6V2T1GX
(934663054115)
Active LL SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z6V8T1G MM3Z6V8T1GX
(934663058115)
Active LR SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z75VT1G MM3Z75VT1GX
(934663180115)
Active DX SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z7V5T1G MM3Z7V5T1GX
(934663064115)
Active LV SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z8V2T1G MM3Z8V2T1GX
(934663065115)
Active LZ SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
MM3Z9V1T1G MM3Z9V1T1GX
(934663066115)
Active CU SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z10VT1G SZMM3Z10VT1GX
(934662347115)
Active VA SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z11VT1G SZMM3Z11VT1GX
(934662348115)
Active VE SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z12VT1G SZMM3Z12VT1GX
(934662349115)
Active VK SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z13VT1G SZMM3Z13VT1GX
(934662351115)
Active VP SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z15VT1G SZMM3Z15VT1GX
(934662352115)
Active VV SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z16VT1G SZMM3Z16VT1GX
(934662353115)
Active VZ SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z18VT1G SZMM3Z18VT1GX
(934662354115)
Active X4 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z20VT1G SZMM3Z20VT1GX
(934662355115)
Active XC SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z22VT1G SZMM3Z22VT1GX
(934662356115)
Active XG SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z24VT1G SZMM3Z24VT1GX
(934662357115)
Active XM SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z27VT1G SZMM3Z27VT1GX
(934662358115)
Active DK SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z2V4T1G SZMM3Z2V4T1GX
(934662329115)
Active X8 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z2V7T1G SZMM3Z2V7T1GX
(934662332115)
Active X9 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z30VT1G SZMM3Z30VT1GX
(934662359115)
Active DL SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z33VT1G SZMM3Z33VT1GX
(934662361115)
Active DM SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z36VT1G SZMM3Z36VT1GX
(934662362115)
Active DN SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z39VT1G SZMM3Z39VT1GX
(934662363115)
Active DP SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z3V0T1G SZMM3Z3V0T1GX
(934662333115)
Active XT SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z3V3T1G SZMM3Z3V3T1GX
(934662334115)
Active XW SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z3V6T1G SZMM3Z3V6T1GX
(934662335115)
Active XZ SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z3V9T1G SZMM3Z3V9T1GX
(934662336115)
Active ME SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z43VT1G SZMM3Z43VT1GX
(934662364115)
Active DR SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z47VT1G SZMM3Z47VT1GX
(934662365115)
Active DS SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z4V3T1G SZMM3Z4V3T1GX
(934662337115)
Active MM SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z4V7T1G SZMM3Z4V7T1GX
(934662338115)
Active MS SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z51VT1G SZMM3Z51VT1GX
(934662366115)
Active DT SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z56VT1G SZMM3Z56VT1GX
(934662367115)
Active DU SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z5V1T1G SZMM3Z5V1T1GX
(934662339115)
Active MW SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z5V6T1G SZMM3Z5V6T1GX
(934662341115)
Active LF SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z62VT1G SZMM3Z62VT1GX
(934662368115)
Active DV SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z68VT1G SZMM3Z68VT1GX
(934662369115)
Active DW SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z6V2T1G SZMM3Z6V2T1GX
(934662342115)
Active LL SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z6V8T1G SZMM3Z6V8T1GX
(934662343115)
Active LR SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z75VT1G SZMM3Z75VT1GX
(934662371115)
Active DX SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z7V5T1G SZMM3Z7V5T1GX
(934662344115)
Active LV SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z8V2T1G SZMM3Z8V2T1GX
(934662345115)
Active LZ SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
SZMM3Z9V1T1G SZMM3Z9V1T1GX
(934662346115)
Active CU SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
MM3Z10VT1G MM3Z10VT1GX MM3Z10VT1G rohs rhf rhf
MM3Z11VT1G MM3Z11VT1GX MM3Z11VT1G rohs rhf rhf
MM3Z12VT1G MM3Z12VT1GX MM3Z12VT1G rohs rhf rhf
MM3Z13VT1G MM3Z13VT1GX MM3Z13VT1G rohs rhf rhf
MM3Z15VT1G MM3Z15VT1GX MM3Z15VT1G rohs rhf rhf
MM3Z16VT1G MM3Z16VT1GX MM3Z16VT1G rohs rhf rhf
MM3Z18VT1G MM3Z18VT1GX MM3Z18VT1G rohs rhf rhf
MM3Z20VT1G MM3Z20VT1GX MM3Z20VT1G rohs rhf rhf
MM3Z22VT1G MM3Z22VT1GX MM3Z22VT1G rohs rhf rhf
MM3Z24VT1G MM3Z24VT1GX MM3Z24VT1G rohs rhf rhf
MM3Z27VT1G MM3Z27VT1GX MM3Z27VT1G rohs rhf rhf
MM3Z2V4T1G MM3Z2V4T1GX MM3Z2V4T1G rohs rhf rhf
MM3Z2V7T1G MM3Z2V7T1GX MM3Z2V7T1G rohs rhf rhf
MM3Z30VT1G MM3Z30VT1GX MM3Z30VT1G rohs rhf rhf
MM3Z33VT1G MM3Z33VT1GX MM3Z33VT1G rohs rhf rhf
MM3Z36VT1G MM3Z36VT1GX MM3Z36VT1G rohs rhf rhf
MM3Z39VT1G MM3Z39VT1GX MM3Z39VT1G rohs rhf rhf
MM3Z3V0T1G MM3Z3V0T1GX MM3Z3V0T1G rohs rhf rhf
MM3Z3V3T1G MM3Z3V3T1GX MM3Z3V3T1G rohs rhf rhf
MM3Z3V6T1G MM3Z3V6T1GX MM3Z3V6T1G rohs rhf rhf
MM3Z3V9T1G MM3Z3V9T1GX MM3Z3V9T1G rohs rhf rhf
MM3Z43VT1G MM3Z43VT1GX MM3Z43VT1G rohs rhf rhf
MM3Z47VT1G MM3Z47VT1GX MM3Z47VT1G rohs rhf rhf
MM3Z4V3T1G MM3Z4V3T1GX MM3Z4V3T1G rohs rhf rhf
MM3Z4V7T1G MM3Z4V7T1GX MM3Z4V7T1G rohs rhf rhf
MM3Z51VT1G MM3Z51VT1GX MM3Z51VT1G rohs rhf rhf
MM3Z56VT1G MM3Z56VT1GX MM3Z56VT1G rohs rhf rhf
MM3Z5V1T1G MM3Z5V1T1GX MM3Z5V1T1G rohs rhf rhf
MM3Z5V6T1G MM3Z5V6T1GX MM3Z5V6T1G rohs rhf rhf
MM3Z62VT1G MM3Z62VT1GX MM3Z62VT1G rohs rhf rhf
MM3Z68VT1G MM3Z68VT1GX MM3Z68VT1G rohs rhf rhf
MM3Z6V2T1G MM3Z6V2T1GX MM3Z6V2T1G rohs rhf rhf
MM3Z6V8T1G MM3Z6V8T1GX MM3Z6V8T1G rohs rhf rhf
MM3Z75VT1G MM3Z75VT1GX MM3Z75VT1G rohs rhf rhf
MM3Z7V5T1G MM3Z7V5T1GX MM3Z7V5T1G rohs rhf rhf
MM3Z8V2T1G MM3Z8V2T1GX MM3Z8V2T1G rohs rhf rhf
MM3Z9V1T1G MM3Z9V1T1GX MM3Z9V1T1G rohs rhf rhf
SZMM3Z10VT1G SZMM3Z10VT1GX SZMM3Z10VT1G rohs rhf rhf
SZMM3Z11VT1G SZMM3Z11VT1GX SZMM3Z11VT1G rohs rhf rhf
SZMM3Z12VT1G SZMM3Z12VT1GX SZMM3Z12VT1G rohs rhf rhf
SZMM3Z13VT1G SZMM3Z13VT1GX SZMM3Z13VT1G rohs rhf rhf
SZMM3Z15VT1G SZMM3Z15VT1GX SZMM3Z15VT1G rohs rhf rhf
SZMM3Z16VT1G SZMM3Z16VT1GX SZMM3Z16VT1G rohs rhf rhf
SZMM3Z18VT1G SZMM3Z18VT1GX SZMM3Z18VT1G rohs rhf rhf
SZMM3Z20VT1G SZMM3Z20VT1GX SZMM3Z20VT1G rohs rhf rhf
SZMM3Z22VT1G SZMM3Z22VT1GX SZMM3Z22VT1G rohs rhf rhf
SZMM3Z24VT1G SZMM3Z24VT1GX SZMM3Z24VT1G rohs rhf rhf
SZMM3Z27VT1G SZMM3Z27VT1GX SZMM3Z27VT1G rohs rhf rhf
SZMM3Z2V4T1G SZMM3Z2V4T1GX SZMM3Z2V4T1G rohs rhf rhf
SZMM3Z2V7T1G SZMM3Z2V7T1GX SZMM3Z2V7T1G rohs rhf rhf
SZMM3Z30VT1G SZMM3Z30VT1GX SZMM3Z30VT1G rohs rhf rhf
SZMM3Z33VT1G SZMM3Z33VT1GX SZMM3Z33VT1G rohs rhf rhf
SZMM3Z36VT1G SZMM3Z36VT1GX SZMM3Z36VT1G rohs rhf rhf
SZMM3Z39VT1G SZMM3Z39VT1GX SZMM3Z39VT1G rohs rhf rhf
SZMM3Z3V0T1G SZMM3Z3V0T1GX SZMM3Z3V0T1G rohs rhf rhf
SZMM3Z3V3T1G SZMM3Z3V3T1GX SZMM3Z3V3T1G rohs rhf rhf
SZMM3Z3V6T1G SZMM3Z3V6T1GX SZMM3Z3V6T1G rohs rhf rhf
SZMM3Z3V9T1G SZMM3Z3V9T1GX SZMM3Z3V9T1G rohs rhf rhf
SZMM3Z43VT1G SZMM3Z43VT1GX SZMM3Z43VT1G rohs rhf rhf
SZMM3Z47VT1G SZMM3Z47VT1GX SZMM3Z47VT1G rohs rhf rhf
SZMM3Z4V3T1G SZMM3Z4V3T1GX SZMM3Z4V3T1G rohs rhf rhf
SZMM3Z4V7T1G SZMM3Z4V7T1GX SZMM3Z4V7T1G rohs rhf rhf
SZMM3Z51VT1G SZMM3Z51VT1GX SZMM3Z51VT1G rohs rhf rhf
SZMM3Z56VT1G SZMM3Z56VT1GX SZMM3Z56VT1G rohs rhf rhf
SZMM3Z5V1T1G SZMM3Z5V1T1GX SZMM3Z5V1T1G rohs rhf rhf
SZMM3Z5V6T1G SZMM3Z5V6T1GX SZMM3Z5V6T1G rohs rhf rhf
SZMM3Z62VT1G SZMM3Z62VT1GX SZMM3Z62VT1G rohs rhf rhf
SZMM3Z68VT1G SZMM3Z68VT1GX SZMM3Z68VT1G rohs rhf rhf
SZMM3Z6V2T1G SZMM3Z6V2T1GX SZMM3Z6V2T1G rohs rhf rhf
SZMM3Z6V8T1G SZMM3Z6V8T1GX SZMM3Z6V8T1G rohs rhf rhf
SZMM3Z75VT1G SZMM3Z75VT1GX SZMM3Z75VT1G rohs rhf rhf
SZMM3Z7V5T1G SZMM3Z7V5T1GX SZMM3Z7V5T1G rohs rhf rhf
SZMM3Z8V2T1G SZMM3Z8V2T1GX SZMM3Z8V2T1G rohs rhf rhf
SZMM3Z9V1T1G SZMM3Z9V1T1GX SZMM3Z9V1T1G rohs rhf rhf
Quality and reliability disclaimer

Documentation (9)

File name Title Type Date
MM3Z_SER Voltage regulator diodes Data sheet 2023-02-21
AN90063 Questions about package outline drawings Application note 2025-10-22
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD323 3D model for products with SOD323 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD323_mk plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
REFLOW_BG-BD-1 Reflow soldering profile Other type 2025-11-14
SOD323 plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD323 3D model for products with SOD323 package Design support 2022-11-04