Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT23

BZX8450 series

Low-current voltage regulator diodes

Low-current voltage regulator diodes in a small SOT23 Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Total power dissipation: ≤ 250 mW

  • Two tolerance series: ± 2 % and approximately ± 5 %

  • Working voltage range: nominal 1.8 V to 51 V

  • Specified at a low test current (50 μA), ideal for low bias and portable battery-powered applications

  • BZX8450-B11 to -C51: Intentional minor rise of leakage current for optimized fast switching and noise reduction [AN90031].

Applications

  • Low-current general regulation functions

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [min] (V) VZ [max] (V) IF [max] (mA) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration
BZX8450-B10 SOT23 SOT23 2.9 x 1.3 x 1 10 0.05 0.02 9.8 10.2 200 250 40 150 single
BZX8450-B11 SOT23 SOT23 2.9 x 1.3 x 1 11 0.05 0.02 10.8 11.2 200 250 40 150 single
BZX8450-B12 SOT23 SOT23 2.9 x 1.3 x 1 12 0.05 0.02 11.8 12.2 200 250 40 150 single
BZX8450-B13 SOT23 SOT23 2.9 x 1.3 x 1 13 0.05 0.02 12.7 13.3 200 250 40 150 single
BZX8450-B15 SOT23 SOT23 2.9 x 1.3 x 1 15 0.05 0.02 14.7 15.3 200 250 40 150 single
BZX8450-B16 SOT23 SOT23 2.9 x 1.3 x 1 16 0.05 0.02 15.7 16.3 200 250 40 150 single
BZX8450-B18 SOT23 SOT23 2.9 x 1.3 x 1 18 0.05 0.02 17.6 18.4 200 250 40 150 single
BZX8450-B1V8 SOT23 SOT23 2.9 x 1.3 x 1 1.8 0.05 0.02 1.76 1.84 200 250 40 150 single
BZX8450-B20 SOT23 SOT23 2.9 x 1.3 x 1 20 0.05 0.02 19.6 20.4 200 250 40 150 single
BZX8450-B22 SOT23 SOT23 2.9 x 1.3 x 1 22 0.05 0.02 21.6 22.4 200 250 40 150 single
BZX8450-B24 SOT23 SOT23 2.9 x 1.3 x 1 24 0.05 0.02 23.5 24.5 200 250 40 150 single
BZX8450-B27 SOT23 SOT23 2.9 x 1.3 x 1 27 0.05 0.02 26.5 27.5 200 250 40 150 single
BZX8450-B2V0 SOT23 SOT23 2.9 x 1.3 x 1 2 0.05 0.02 1.96 2.04 200 250 40 150 single
BZX8450-B2V2 SOT23 SOT23 2.9 x 1.3 x 1 2.2 0.05 0.02 2.15 2.25 200 250 40 150 single
BZX8450-B2V4 SOT23 SOT23 2.9 x 1.3 x 1 2.4 0.05 0.02 2.35 2.45 200 250 40 150 single
BZX8450-B2V7 SOT23 SOT23 2.9 x 1.3 x 1 2.7 0.05 0.02 2.65 2.75 200 250 40 150 single
BZX8450-B30 SOT23 SOT23 2.9 x 1.3 x 1 30 0.05 0.02 29.4 30.6 200 250 40 150 single
BZX8450-B33 SOT23 SOT23 2.9 x 1.3 x 1 33 0.05 0.02 32.3 33.7 200 250 40 150 single
BZX8450-B36 SOT23 SOT23 2.9 x 1.3 x 1 36 0.05 0.02 35.3 36.7 200 250 40 150 single
BZX8450-B39 SOT23 SOT23 2.9 x 1.3 x 1 39 0.05 0.02 38.2 39.8 200 250 40 150 single
BZX8450-B3V0 SOT23 SOT23 2.9 x 1.3 x 1 3 0.05 0.02 2.94 3.06 200 250 40 150 single
BZX8450-B3V3 SOT23 SOT23 2.9 x 1.3 x 1 3.3 0.05 0.02 3.23 3.37 200 250 40 150 single
BZX8450-B3V6 SOT23 SOT23 2.9 x 1.3 x 1 3.6 0.05 0.02 3.53 3.67 200 250 40 150 single
BZX8450-B3V9 SOT23 SOT23 2.9 x 1.3 x 1 3.9 0.05 0.02 3.82 3.98 200 250 40 150 single
BZX8450-B43 SOT23 SOT23 2.9 x 1.3 x 1 43 0.05 0.02 42.1 43.9 200 250 40 150 single
BZX8450-B47 SOT23 SOT23 2.9 x 1.3 x 1 47 0.05 0.02 46.1 47.9 200 250 40 150 single
BZX8450-B4V3 SOT23 SOT23 2.9 x 1.3 x 1 4.3 0.05 0.02 4.21 4.39 200 250 40 150 single
BZX8450-B4V7 SOT23 SOT23 2.9 x 1.3 x 1 4.7 0.05 0.02 4.61 4.79 200 250 40 150 single
BZX8450-B51 SOT23 SOT23 2.9 x 1.3 x 1 51 0.05 0.02 50 52 200 250 40 150 single
BZX8450-B5V1 SOT23 SOT23 2.9 x 1.3 x 1 5.1 0.05 0.02 5 5.2 200 250 40 150 single
BZX8450-B5V6 SOT23 SOT23 2.9 x 1.3 x 1 5.6 0.05 0.02 5.49 5.71 200 250 40 150 single
BZX8450-B6V2 SOT23 SOT23 2.9 x 1.3 x 1 6.2 0.05 0.02 6.08 6.32 200 250 40 150 single
BZX8450-B6V8 SOT23 SOT23 2.9 x 1.3 x 1 6.8 0.05 0.02 6.66 6.94 200 250 40 150 single
BZX8450-B7V5 SOT23 SOT23 2.9 x 1.3 x 1 7.5 0.05 0.02 7.35 7.65 200 250 40 150 single
BZX8450-B8V2 SOT23 SOT23 2.9 x 1.3 x 1 8.2 0.05 0.02 8.04 8.36 200 250 40 150 single
BZX8450-B9V1 SOT23 SOT23 2.9 x 1.3 x 1 9.1 0.05 0.02 8.92 9.28 200 250 40 150 single
BZX8450-C10 SOT23 SOT23 2.9 x 1.3 x 1 10 0.05 appr. 5% 9.5 10.5 200 250 40 150 single
BZX8450-C11 SOT23 SOT23 2.9 x 1.3 x 1
BZX8450-C12 SOT23 SOT23 2.9 x 1.3 x 1
BZX8450-C13 SOT23 SOT23 2.9 x 1.3 x 1
BZX8450-C15 SOT23 SOT23 2.9 x 1.3 x 1
BZX8450-C16 SOT23 SOT23 2.9 x 1.3 x 1
BZX8450-C18 SOT23 SOT23 2.9 x 1.3 x 1
BZX8450-C1V8 SOT23 SOT23 2.9 x 1.3 x 1 1.8 0.05 appr. 5% 1.71 1.89 200 250 40 150 single
BZX8450-C20 SOT23 SOT23 2.9 x 1.3 x 1
BZX8450-C22 SOT23 SOT23 2.9 x 1.3 x 1
BZX8450-C24 SOT23 SOT23 2.9 x 1.3 x 1
BZX8450-C27 SOT23 SOT23 2.9 x 1.3 x 1
BZX8450-C2V0 SOT23 SOT23 2.9 x 1.3 x 1 2 0.05 appr. 5% 1.88 2.12 200 250 40 150 single
BZX8450-C2V2 SOT23 SOT23 2.9 x 1.3 x 1 2.2 0.05 appr. 5% 2.09 2.31 200 250 40 150 single
BZX8450-C2V4 SOT23 SOT23 2.9 x 1.3 x 1 2.4 0.05 appr. 5% 2.28 2.52 200 250 40 150 single
BZX8450-C2V7 SOT23 SOT23 2.9 x 1.3 x 1 2.7 0.05 appr. 5% 2.565 2.835 200 250 40 150 single
BZX8450-C30 SOT23 SOT23 2.9 x 1.3 x 1
BZX8450-C33 SOT23 SOT23 2.9 x 1.3 x 1
BZX8450-C36 SOT23 SOT23 2.9 x 1.3 x 1
BZX8450-C39 SOT23 SOT23 2.9 x 1.3 x 1
BZX8450-C3V0 SOT23 SOT23 2.9 x 1.3 x 1 3 0.05 appr. 5% 2.85 3.15 200 250 40 150 single
BZX8450-C3V3 SOT23 SOT23 2.9 x 1.3 x 1 3.3 0.05 appr. 5% 3.13 3.47 200 250 40 150 single
BZX8450-C3V6 SOT23 SOT23 2.9 x 1.3 x 1 3.6 0.05 appr. 5% 3.42 3.78 200 250 40 150 single
BZX8450-C3V9 SOT23 SOT23 2.9 x 1.3 x 1 3.9 0.05 appr. 5% 3.7 4.1 200 250 40 150 single
BZX8450-C43 SOT23 SOT23 2.9 x 1.3 x 1
BZX8450-C47 SOT23 SOT23 2.9 x 1.3 x 1
BZX8450-C4V3 SOT23 SOT23 2.9 x 1.3 x 1 4.3 0.05 appr. 5% 4.09 4.52 200 250 40 150 single
BZX8450-C4V7 SOT23 SOT23 2.9 x 1.3 x 1 4.7 0.05 appr. 5% 4.47 4.94 200 250 40 150 single
BZX8450-C51 SOT23 SOT23 2.9 x 1.3 x 1
BZX8450-C5V1 SOT23 SOT23 2.9 x 1.3 x 1 5.1 0.05 appr. 5% 4.85 5.36 200 250 40 150 single
BZX8450-C5V6 SOT23 SOT23 2.9 x 1.3 x 1 5.6 0.05 appr. 5% 5.32 5.88 200 250 40 150 single
BZX8450-C6V2 SOT23 SOT23 2.9 x 1.3 x 1 6.2 0.05 appr. 5% 5.89 6.51 200 250 40 150 single
BZX8450-C6V8 SOT23 SOT23 2.9 x 1.3 x 1 6.8 0.05 appr. 5% 6.46 7.14 200 250 40 150 single
BZX8450-C7V5 SOT23 SOT23 2.9 x 1.3 x 1 7.5 0.05 appr. 5% 7.13 7.88 200 250 40 150 single
BZX8450-C8V2 SOT23 SOT23 2.9 x 1.3 x 1 8.2 0.05 appr. 5% 7.79 8.61 200 250 40 150 single
BZX8450-C9V1 SOT23 SOT23 2.9 x 1.3 x 1 9.1 0.05 appr. 5% 8.65 9.56 200 250 40 150 single

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZX8450-B10 BZX8450-B10R
(934666291215)
Active %PL SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B11 BZX8450-B11R
(934666292215)
Active %PM SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B12 BZX8450-B12R
(934666293215)
Active %PN SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B13 BZX8450-B13R
(934666294215)
Active %PP SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B15 BZX8450-B15R
(934666295215)
Active %PQ SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B16 BZX8450-B16R
(934666296215)
Active %PR SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B18 BZX8450-B18R
(934666297215)
Active %PS SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B1V8 BZX8450-B1V8R
(934666145215)
Active %P2 SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B20 BZX8450-B20R
(934666298215)
Active %PT SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B22 BZX8450-B22R
(934666299215)
Active %PU SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B24 BZX8450-B24R
(934666300215)
Active %PV SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B27 BZX8450-B27R
(934666301215)
Active %PX SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B2V0 BZX8450-B2V0R
(934666146215)
Active %P3 SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B2V2 BZX8450-B2V2R
(934666147215)
Active %P4 SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B2V4 BZX8450-B2V4R
(934666148215)
Active %P5 SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B2V7 BZX8450-B2V7R
(934666149215)
Active %P6 SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B30 BZX8450-B30R
(934666302215)
Active %PY SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B33 BZX8450-B33R
(934666303215)
Active %PZ SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B36 BZX8450-B36R
(934666304215)
Active %H8 SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B39 BZX8450-B39R
(934666305215)
Active %H9 SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B3V0 BZX8450-B3V0R
(934666150215)
Active %P7 SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B3V3 BZX8450-B3V3R
(934666151215)
Active %P8 SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B3V6 BZX8450-B3V6R
(934666152215)
Active %P9 SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B3V9 BZX8450-B3V9R
(934666153215)
Active %PA SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B43 BZX8450-B43R
(934666306215)
Active %HL SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B47 BZX8450-B47R
(934666307215)
Active %HM SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B4V3 BZX8450-B4V3R
(934666154215)
Active %PB SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B4V7 BZX8450-B4V7R
(934666155215)
Active %PC SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B51 BZX8450-B51R
(934666308215)
Active %HN SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B5V1 BZX8450-B5V1R
(934666284215)
Active %PD SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B5V6 BZX8450-B5V6R
(934666285215)
Active %PE SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B6V2 BZX8450-B6V2R
(934666286215)
Active %PF SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B6V8 BZX8450-B6V8R
(934666287215)
Active %PG SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B7V5 BZX8450-B7V5R
(934666288215)
Active %PH SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B8V2 BZX8450-B8V2R
(934666289215)
Active %PJ SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-B9V1 BZX8450-B9V1R
(934666290215)
Active %PK SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-C10 BZX8450-C10R
(934662057215)
Active F7% SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-C10VL
(934662057235)
Active F7% SOT23_235
BZX8450-C1V8 BZX8450-C1V8R
(934662036215)
Active 2Q% SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-C1V8VL
(934662036235)
Active 2Q% SOT23_235
BZX8450-C2V0 BZX8450-C2V0VL
(934662037235)
Active 2R% SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_235
BZX8450-C2V0R
(934662037215)
Active 2R% SOT23_215
BZX8450-C2V2 BZX8450-C2V2R
(934662038215)
Active 6Q% SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-C2V2VL
(934662038235)
Active 6Q% SOT23_235
BZX8450-C2V4 BZX8450-C2V4VL
(934662041235)
Active 6V% SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_235
BZX8450-C2V4R
(934662041215)
Active 6V% SOT23_215
BZX8450-C2V7 BZX8450-C2V7VL
(934662042235)
Active 8D% SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_235
BZX8450-C2V7R
(934662042215)
Active 8D% SOT23_215
BZX8450-C3V0 BZX8450-C3V0R
(934662043215)
Active BU% SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-C3V0VL
(934662043235)
Active BU% SOT23_235
BZX8450-C3V3 BZX8450-C3V3R
(934662044215)
Active D5% SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-C3V3VL
(934662044235)
Active D5% SOT23_235
BZX8450-C3V6 BZX8450-C3V6VL
(934662045235)
Active D6% SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_235
BZX8450-C3V6R
(934662045215)
Active D6% SOT23_215
BZX8450-C3V9 BZX8450-C3V9R
(934662046215)
Active D9% SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-C3V9VL
(934662046235)
Active D9% SOT23_235
BZX8450-C4V3 BZX8450-C4V3VL
(934662047235)
Active E3% SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_235
BZX8450-C4V3R
(934662047215)
Active E3% SOT23_215
BZX8450-C4V7 BZX8450-C4V7VL
(934662048235)
Active E5% SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_235
BZX8450-C4V7R
(934662048215)
Active E5% SOT23_215
BZX8450-C5V1 BZX8450-C5V1VL
(934662049235)
Active E6% SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_235
BZX8450-C5V1R
(934662049215)
Active E6% SOT23_215
BZX8450-C5V6 BZX8450-C5V6R
(934662051215)
Active E7% SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-C5V6VL
(934662051235)
Active E7% SOT23_235
BZX8450-C6V2 BZX8450-C6V2VL
(934662052235)
Active E8% SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_235
BZX8450-C6V2R
(934662052215)
Active E8% SOT23_215
BZX8450-C6V8 BZX8450-C6V8R
(934662053215)
Active E9% SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-C6V8VL
(934662053235)
Active E9% SOT23_235
BZX8450-C7V5 BZX8450-C7V5VL
(934662054235)
Active F3% SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_235
BZX8450-C7V5R
(934662054215)
Active F3% SOT23_215
BZX8450-C8V2 BZX8450-C8V2VL
(934662055235)
Active F5% SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_235
BZX8450-C8V2R
(934662055215)
Active F5% SOT23_215
BZX8450-C9V1 BZX8450-C9V1R
(934662056215)
Active F6% SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BZX8450-C9V1VL
(934662056235)
Active F6% SOT23_235

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BZX8450-B10 BZX8450-B10R BZX8450-B10 rohs rhf rhf
BZX8450-B11 BZX8450-B11R BZX8450-B11 rohs rhf rhf
BZX8450-B12 BZX8450-B12R BZX8450-B12 rohs rhf rhf
BZX8450-B13 BZX8450-B13R BZX8450-B13 rohs rhf rhf
BZX8450-B15 BZX8450-B15R BZX8450-B15 rohs rhf rhf
BZX8450-B16 BZX8450-B16R BZX8450-B16 rohs rhf rhf
BZX8450-B18 BZX8450-B18R BZX8450-B18 rohs rhf rhf
BZX8450-B1V8 BZX8450-B1V8R BZX8450-B1V8 rohs rhf rhf
BZX8450-B20 BZX8450-B20R BZX8450-B20 rohs rhf rhf
BZX8450-B22 BZX8450-B22R BZX8450-B22 rohs rhf rhf
BZX8450-B24 BZX8450-B24R BZX8450-B24 rohs rhf rhf
BZX8450-B27 BZX8450-B27R BZX8450-B27 rohs rhf rhf
BZX8450-B2V0 BZX8450-B2V0R BZX8450-B2V0 rohs rhf rhf
BZX8450-B2V2 BZX8450-B2V2R BZX8450-B2V2 rohs rhf rhf
BZX8450-B2V4 BZX8450-B2V4R BZX8450-B2V4 rohs rhf rhf
BZX8450-B2V7 BZX8450-B2V7R BZX8450-B2V7 rohs rhf rhf
BZX8450-B30 BZX8450-B30R BZX8450-B30 rohs rhf rhf
BZX8450-B33 BZX8450-B33R BZX8450-B33 rohs rhf rhf
BZX8450-B36 BZX8450-B36R BZX8450-B36 rohs rhf rhf
BZX8450-B39 BZX8450-B39R BZX8450-B39 rohs rhf rhf
BZX8450-B3V0 BZX8450-B3V0R BZX8450-B3V0 rohs rhf rhf
BZX8450-B3V3 BZX8450-B3V3R BZX8450-B3V3 rohs rhf rhf
BZX8450-B3V6 BZX8450-B3V6R BZX8450-B3V6 rohs rhf rhf
BZX8450-B3V9 BZX8450-B3V9R BZX8450-B3V9 rohs rhf rhf
BZX8450-B43 BZX8450-B43R BZX8450-B43 rohs rhf rhf
BZX8450-B47 BZX8450-B47R BZX8450-B47 rohs rhf rhf
BZX8450-B4V3 BZX8450-B4V3R BZX8450-B4V3 rohs rhf rhf
BZX8450-B4V7 BZX8450-B4V7R BZX8450-B4V7 rohs rhf rhf
BZX8450-B51 BZX8450-B51R BZX8450-B51 rohs rhf rhf
BZX8450-B5V1 BZX8450-B5V1R BZX8450-B5V1 rohs rhf rhf
BZX8450-B5V6 BZX8450-B5V6R BZX8450-B5V6 rohs rhf rhf
BZX8450-B6V2 BZX8450-B6V2R BZX8450-B6V2 rohs rhf rhf
BZX8450-B6V8 BZX8450-B6V8R BZX8450-B6V8 rohs rhf rhf
BZX8450-B7V5 BZX8450-B7V5R BZX8450-B7V5 rohs rhf rhf
BZX8450-B8V2 BZX8450-B8V2R BZX8450-B8V2 rohs rhf rhf
BZX8450-B9V1 BZX8450-B9V1R BZX8450-B9V1 rohs rhf rhf
BZX8450-C10 BZX8450-C10R BZX8450-C10 rohs rhf rhf
BZX8450-C10 BZX8450-C10VL BZX8450-C10 rohs rhf rhf
BZX8450-C1V8 BZX8450-C1V8R BZX8450-C1V8 rohs rhf rhf
BZX8450-C1V8 BZX8450-C1V8VL BZX8450-C1V8 rohs rhf rhf
BZX8450-C2V0 BZX8450-C2V0VL BZX8450-C2V0 rohs rhf rhf
BZX8450-C2V0 BZX8450-C2V0R BZX8450-C2V0 rohs rhf rhf
BZX8450-C2V2 BZX8450-C2V2R BZX8450-C2V2 rohs rhf rhf
BZX8450-C2V2 BZX8450-C2V2VL BZX8450-C2V2 rohs rhf rhf
BZX8450-C2V4 BZX8450-C2V4VL BZX8450-C2V4 rohs rhf rhf
BZX8450-C2V4 BZX8450-C2V4R BZX8450-C2V4 rohs rhf rhf
BZX8450-C2V7 BZX8450-C2V7VL BZX8450-C2V7 rohs rhf rhf
BZX8450-C2V7 BZX8450-C2V7R BZX8450-C2V7 rohs rhf rhf
BZX8450-C3V0 BZX8450-C3V0R BZX8450-C3V0 rohs rhf rhf
BZX8450-C3V0 BZX8450-C3V0VL BZX8450-C3V0 rohs rhf rhf
BZX8450-C3V3 BZX8450-C3V3R BZX8450-C3V3 rohs rhf rhf
BZX8450-C3V3 BZX8450-C3V3VL BZX8450-C3V3 rohs rhf rhf
BZX8450-C3V6 BZX8450-C3V6VL BZX8450-C3V6 rohs rhf rhf
BZX8450-C3V6 BZX8450-C3V6R BZX8450-C3V6 rohs rhf rhf
BZX8450-C3V9 BZX8450-C3V9R BZX8450-C3V9 rohs rhf rhf
BZX8450-C3V9 BZX8450-C3V9VL BZX8450-C3V9 rohs rhf rhf
BZX8450-C4V3 BZX8450-C4V3VL BZX8450-C4V3 rohs rhf rhf
BZX8450-C4V3 BZX8450-C4V3R BZX8450-C4V3 rohs rhf rhf
BZX8450-C4V7 BZX8450-C4V7VL BZX8450-C4V7 rohs rhf rhf
BZX8450-C4V7 BZX8450-C4V7R BZX8450-C4V7 rohs rhf rhf
BZX8450-C5V1 BZX8450-C5V1VL BZX8450-C5V1 rohs rhf rhf
BZX8450-C5V1 BZX8450-C5V1R BZX8450-C5V1 rohs rhf rhf
BZX8450-C5V6 BZX8450-C5V6R BZX8450-C5V6 rohs rhf rhf
BZX8450-C5V6 BZX8450-C5V6VL BZX8450-C5V6 rohs rhf rhf
BZX8450-C6V2 BZX8450-C6V2VL BZX8450-C6V2 rohs rhf rhf
BZX8450-C6V2 BZX8450-C6V2R BZX8450-C6V2 rohs rhf rhf
BZX8450-C6V8 BZX8450-C6V8R BZX8450-C6V8 rohs rhf rhf
BZX8450-C6V8 BZX8450-C6V8VL BZX8450-C6V8 rohs rhf rhf
BZX8450-C7V5 BZX8450-C7V5VL BZX8450-C7V5 rohs rhf rhf
BZX8450-C7V5 BZX8450-C7V5R BZX8450-C7V5 rohs rhf rhf
BZX8450-C8V2 BZX8450-C8V2VL BZX8450-C8V2 rohs rhf rhf
BZX8450-C8V2 BZX8450-C8V2R BZX8450-C8V2 rohs rhf rhf
BZX8450-C9V1 BZX8450-C9V1R BZX8450-C9V1 rohs rhf rhf
BZX8450-C9V1 BZX8450-C9V1VL BZX8450-C9V1 rohs rhf rhf
Quality and reliability disclaimer

Documentation (8)

File name Title Type Date
BZX8450_SER Low-current voltage regulator diodes Data sheet 2024-07-17
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT23 3D model for products with SOT23 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28
REFLOW_BG-BD-1 Reflow soldering profile Other type 2025-11-14
SOT23 plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Package information 2022-10-12
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT23 3D model for products with SOT23 package Design support 2019-01-22