BZX8850S series
Low-current voltage regulator diodes
Low-current voltage regulator diodes in an ultra small SOD882BD (DFN1006BD-2) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.
Features and benefits
Total power dissipation: ≤ 365 mW
Tolerance series: approximately ± 5 %
Working voltage range: nominal 1.8 V to 10 V
Specified at a low test current (50 μA), ideal for low bias and portable battery-powered applications
Applications
Low-current general regulation functions
Parametrics
| Type number |
|---|
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BZX8850S-C10 | BZX8850S‑C10YL (934662112315) |
Obsolete | 7G |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX8850S-C1V8 | BZX8850S‑C1V8YL (934662091315) |
Obsolete | 5N |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX8850S-C2V0 | BZX8850S‑C2V0YL (934662093315) |
Obsolete | 5P |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX8850S-C2V2 | BZX8850S‑C2V2YL (934662094315) |
Withdrawn / End-of-life | 5Q |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX8850S-C2V4 | BZX8850S‑C2V4YL (934662095315) |
Obsolete | 5R |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX8850S-C2V7 | BZX8850S‑C2V7YL (934662096315) |
Withdrawn / End-of-life | 5S |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX8850S-C3V0 | BZX8850S‑C3V0YL (934662097315) |
Withdrawn / End-of-life | 5T |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX8850S-C3V3 | BZX8850S‑C3V3YL (934662098315) |
Withdrawn / End-of-life | 5U |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX8850S-C3V6 | BZX8850S‑C3V6YL (934662099315) |
Obsolete | 5V |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX8850S-C3V9 | BZX8850S‑C3V9YL (934662101315) |
Obsolete | 5W |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX8850S-C4V3 | BZX8850S‑C4V3YL (934662102315) |
Obsolete | 5X |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX8850S-C4V7 | BZX8850S‑C4V7YL (934662103315) |
Obsolete | 5Y |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX8850S-C5V1 | BZX8850S‑C5V1YL (934662104315) |
Withdrawn / End-of-life | 5Z |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX8850S-C5V6 | BZX8850S‑C5V6YL (934662105315) |
Withdrawn / End-of-life | 7A |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX8850S-C6V2 | BZX8850S‑C6V2YL (934662106315) |
Withdrawn / End-of-life | 7B |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX8850S-C6V8 | BZX8850S‑C6V8YL (934662107315) |
Withdrawn / End-of-life | 7C |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX8850S-C7V5 | BZX8850S‑C7V5YL (934662108315) |
Obsolete | 7D |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX8850S-C8V2 | BZX8850S‑C8V2YL (934662109315) |
Obsolete | 7E |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX8850S-C9V1 | BZX8850S‑C9V1YL (934662111315) |
Obsolete | 7F |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BZX8850S-C10 | BZX8850S‑C10YL | BZX8850S‑C10 |
|
|
| BZX8850S-C1V8 | BZX8850S‑C1V8YL | BZX8850S‑C1V8 |
|
|
| BZX8850S-C2V0 | BZX8850S‑C2V0YL | BZX8850S‑C2V0 |
|
|
| BZX8850S-C2V2 | BZX8850S‑C2V2YL | BZX8850S‑C2V2 |
|
|
| BZX8850S-C2V4 | BZX8850S‑C2V4YL | BZX8850S‑C2V4 |
|
|
| BZX8850S-C2V7 | BZX8850S‑C2V7YL | BZX8850S‑C2V7 |
|
|
| BZX8850S-C3V0 | BZX8850S‑C3V0YL | BZX8850S‑C3V0 |
|
|
| BZX8850S-C3V3 | BZX8850S‑C3V3YL | BZX8850S‑C3V3 |
|
|
| BZX8850S-C3V6 | BZX8850S‑C3V6YL | BZX8850S‑C3V6 |
|
|
| BZX8850S-C3V9 | BZX8850S‑C3V9YL | BZX8850S‑C3V9 |
|
|
| BZX8850S-C4V3 | BZX8850S‑C4V3YL | BZX8850S‑C4V3 |
|
|
| BZX8850S-C4V7 | BZX8850S‑C4V7YL | BZX8850S‑C4V7 |
|
|
| BZX8850S-C5V1 | BZX8850S‑C5V1YL | BZX8850S‑C5V1 |
|
|
| BZX8850S-C5V6 | BZX8850S‑C5V6YL | BZX8850S‑C5V6 |
|
|
| BZX8850S-C6V2 | BZX8850S‑C6V2YL | BZX8850S‑C6V2 |
|
|
| BZX8850S-C6V8 | BZX8850S‑C6V8YL | BZX8850S‑C6V8 |
|
|
| BZX8850S-C7V5 | BZX8850S‑C7V5YL | BZX8850S‑C7V5 |
|
|
| BZX8850S-C8V2 | BZX8850S‑C8V2YL | BZX8850S‑C8V2 |
|
|
| BZX8850S-C9V1 | BZX8850S‑C9V1YL | BZX8850S‑C9V1 |
|
|
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| BZX8850S_SER | Low-current voltage regulator diodes | Data sheet | 2021-08-25 |
| AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
| AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
| SOD882BD | 3D model for products with SOD882BD package | Design support | 2023-02-02 |
| Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOD882BD | Leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.47 mm body | Package information | 2022-05-20 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOD882BD | 3D model for products with SOD882BD package | Design support | 2023-02-02 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.