PDTA143_114_124_144EQB series
50 V, 100 mA PNP resistor-equipped transistors
100 mA PNP Resistor-Equipped Transistor (RET) family in an ultra small DFN1110D-3 (SOT8015) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.
Type number | R1 | R2 | Package | NPN complement: | |
|---|---|---|---|---|---|
kΩ | kΩ | Nexperia | JEDEC | ||
PDTA143EQB | 4.7 | 4.7 | SOT8015 | MO-340BA | PDTC143EQB |
PDTA114EQB | 10 | 10 | PDTC114EQB | ||
PDTA124EQB | 22 | 22 | PDTC124EQB | ||
PDTA144EQB | 47 | 47 | PDTC144EQB | ||
Features and benefits
- 100 mA output current capability
- Built-in resistors
- Simplifies circuit design
- Reduces component count
- Reduces pick and place costs
- Low package height of 0.5 mm
- Suitable for Automatic Optical Inspection (AOI) of solder joint
Applications
- Digital applications
- Cost saving alternative for BC857 series in digital applications
- Controlling IC inputs
- Switching loads
Parametrics
| Type number |
|---|
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PDTA114EQB | PDTA114EQBZ (934662595147) |
Withdrawn / End-of-life | C8 |
DFN1110D‑3 (SOT8015) |
SOT8015 |
REFLOW_BG-BD-1
|
SOT8015_147 |
| PDTA114EQBYL (934662595315) |
Withdrawn / End-of-life | C8 | Not available | ||||
| PDTA124EQB | PDTA124EQBZ (934662598147) |
Withdrawn / End-of-life | D3 |
DFN1110D‑3 (SOT8015) |
SOT8015 |
REFLOW_BG-BD-1
|
SOT8015_147 |
| PDTA124EQBYL (934662598315) |
Withdrawn / End-of-life | D3 | Not available | ||||
| PDTA143EQB | PDTA143EQBZ (934662600147) |
Obsolete | D5 |
DFN1110D‑3 (SOT8015) |
SOT8015 |
REFLOW_BG-BD-1
|
SOT8015_147 |
| PDTA143EQBYL (934662600315) |
Withdrawn / End-of-life | D5 | Not available | ||||
| PDTA144EQB | PDTA144EQBZ (934662603147) |
Obsolete | D8 |
DFN1110D‑3 (SOT8015) |
SOT8015 |
REFLOW_BG-BD-1
|
SOT8015_147 |
| PDTA144EQBYL (934662603315) |
Withdrawn / End-of-life | D8 | Not available |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PDTA114EQB | PDTA114EQBZ | PDTA114EQB |
|
|
| PDTA114EQB | PDTA114EQBYL | PDTA114EQB |
|
|
| PDTA124EQB | PDTA124EQBZ | PDTA124EQB |
|
|
| PDTA124EQB | PDTA124EQBYL | PDTA124EQB |
|
|
| PDTA143EQB | PDTA143EQBZ | PDTA143EQB |
|
|
| PDTA143EQB | PDTA143EQBYL | PDTA143EQB |
|
|
| PDTA144EQB | PDTA144EQBZ | PDTA144EQB |
|
|
| PDTA144EQB | PDTA144EQBYL | PDTA144EQB |
|
|
Documentation (10)
| File name | Title | Type | Date |
|---|---|---|---|
| PDTA143_114_124_144EQB_SER | 50 V, 100 mA PNP resistor-equipped transistors | Data sheet | 2021-09-28 |
| AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
| AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
| AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
| SOT8015 | 3D model for products with SOT8015 package | Design support | 2022-05-03 |
| Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
| SOT8015 | plastic, leadless extremely thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.65 mm pitch; 1.1 mm x 1 mm x 0.48 mm body | Package information | 2023-05-31 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT8015 | 3D model for products with SOT8015 package | Design support | 2022-05-03 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.