×

BZX84-Q Series

Voltage regulator diodes

Low-power voltage regulator diodes in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

The diodes are available in the normalized E24 ±1 % (BZX84-A), ±2 % (BZX84-B) and approximately ±5 % (BZX84-C) tolerance range. The series includes 37 breakdown voltages with nominal working voltages from 2.4 V to 75 V.

Features and benefits

  • Total power dissipation: ≤250 mW

  • Three tolerance series: ±1 %, ±2 % and approximately ±5 %

  • Working voltage range: nominal 2.4 V to 75 V (E24 range)

  • Non-repetitive peak reverse power dissipation: ≤ 40 W

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General regulation functions

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [max] (V)IF [max] (mA)VZ [min] (V)Ptot (mW)PZSM (W)Tj [max] (°C)ConfigurationAutomotive qualified
BZX84-A10-QSOT23SOT232.9 x 1.3 x 11051%10.12009.925040150singleY
BZX84-A11-QSOT23SOT232.9 x 1.3 x 11151%11.1120010.825040150singleY
BZX84-A12-QSOT23SOT232.9 x 1.3 x 11251%12.1220011.8825040150singleY
BZX84-A13-QSOT23SOT232.9 x 1.3 x 11351%13.1320012.8725040150singleY
BZX84-A15-QSOT23SOT232.9 x 1.3 x 11551%15.1520014.8525040150singleY
BZX84-A16-QSOT23SOT232.9 x 1.3 x 11651%16.1620015.8425040150singleY
BZX84-A18-QSOT23SOT232.9 x 1.3 x 11851%18.1820017.8225040150singleY
BZX84-A20-QSOT23SOT232.9 x 1.3 x 12051%20.220019.825040150singleY
BZX84-A22-QSOT23SOT232.9 x 1.3 x 12251%22.2220021.7825040150singleY
BZX84-A24-QSOT23SOT232.9 x 1.3 x 12451%24.2420023.7625040150singleY
BZX84-A27-QSOT23SOT232.9 x 1.3 x 12721%27.2720026.7325040150singleY
BZX84-A2V4-QSOT23SOT232.9 x 1.3 x 12.451%2.432002.3725040150singleY
BZX84-A2V7-QSOT23SOT232.9 x 1.3 x 12.751%2.732002.6725040150singleY
BZX84-A30-QSOT23SOT232.9 x 1.3 x 13021%30.320029.725040150singleY
BZX84-A33-QSOT23SOT232.9 x 1.3 x 13321%36.3620035.6425040150singleY
BZX84-A36-QSOT23SOT232.9 x 1.3 x 13621%36.3620035.6425040150singleY
BZX84-A39-QSOT23SOT232.9 x 1.3 x 13921%39.3920038.6125040150singleY
BZX84-A3V0-QSOT23SOT232.9 x 1.3 x 1351%3.032002.9725040150singleY
BZX84-A3V3-QSOT23SOT232.9 x 1.3 x 13.351%3.342003.2625040150singleY
BZX84-A3V6-QSOT23SOT232.9 x 1.3 x 13.651%3.642003.5625040150singleY
BZX84-A3V9-QSOT23SOT232.9 x 1.3 x 13.951%3.942003.8625040150singleY
BZX84-A43-QSOT23SOT232.9 x 1.3 x 14321%43.4320042.5725040150singleY
BZX84-A4V3-QSOT23SOT232.9 x 1.3 x 14.351%4.352004.2525040150singleY
BZX84-A4V7-QSOT23SOT232.9 x 1.3 x 14.751%4.752004.6525040150singleY
BZX84-A51-QSOT23SOT232.9 x 1.3 x 15121%51.5120050.4925040150singleY
BZX84-A5V1-QSOT23SOT232.9 x 1.3 x 15.151%5.162005.0425040150singleY
BZX84-A5V6-QSOT23SOT232.9 x 1.3 x 15.651%5.662005.5425040150singleY
BZX84-A6V2-QSOT23SOT232.9 x 1.3 x 16.251%6.272006.1325040150singleY
BZX84-A6V8-QSOT23SOT232.9 x 1.3 x 16.851%6.872006.7325040150singleY
BZX84-A75-QSOT23SOT232.9 x 1.3 x 17551%75.752007425040150singleY
BZX84-A7V5-QSOT23SOT232.9 x 1.3 x 17.551%7.582007.4225040150singleY
BZX84-A8V2-QSOT23SOT232.9 x 1.3 x 18.251%8.292008.1125040150singleY
BZX84-A9V1-QSOT23SOT232.9 x 1.3 x 19.151%9.2200925040150singleY
BZX84-B10-QSOT23SOT232.9 x 1.3 x 11052%10.22009.825040150singleY
BZX84-B11-QSOT23SOT232.9 x 1.3 x 11152%11.220010.825040150singleY
BZX84-B12-QSOT23SOT232.9 x 1.3 x 11252%12.220011.825040150singleY
BZX84-B13-QSOT23SOT232.9 x 1.3 x 11352%13.320012.725040150singleY
BZX84-B15-QSOT23SOT232.9 x 1.3 x 11552%15.32001425040150singleY
BZX84-B16-QSOT23SOT232.9 x 1.3 x 11652%16.320015.725040150singleY
BZX84-B18-QSOT23SOT232.9 x 1.3 x 11852%18.420017.625040150singleY
BZX84-B20-QSOT23SOT232.9 x 1.3 x 12052%20.420019.625040150singleY
BZX84-B22-QSOT23SOT232.9 x 1.3 x 12252%22.420021.625040150singleY
BZX84-B24-QSOT23SOT232.9 x 1.3 x 12452%24.520023.525040150singleY
BZX84-B27-QSOT23SOT232.9 x 1.3 x 12722%27.520026.525040150singleY
BZX84-B2V4-QSOT23SOT232.9 x 1.3 x 12.452%2.452002.3525040150singleY
BZX84-B2V7-QSOT23SOT232.9 x 1.3 x 12.752%2.752002.6525040150singleY
BZX84-B30-QSOT23SOT232.9 x 1.3 x 13022%30.620029.425040150singleY
BZX84-B33-QSOT23SOT232.9 x 1.3 x 13322%33.720032.325040150singleY
BZX84-B36-QSOT23SOT232.9 x 1.3 x 13622%36.720035.325040150singleY
BZX84-B39-QSOT23SOT232.9 x 1.3 x 13922%39.820038.225040150singleY
BZX84-B3V0-QSOT23SOT232.9 x 1.3 x 1352%3.062002.9425040150singleY
BZX84-B3V3-QSOT23SOT232.9 x 1.3 x 13.352%3.372003.2325040150singleY
BZX84-B3V6-QSOT23SOT232.9 x 1.3 x 13.652%3.672003.5325040150singleY
BZX84-B3V9-QSOT23SOT232.9 x 1.3 x 13.952%3.982003.8225040150singleY
BZX84-B43-QSOT23SOT232.9 x 1.3 x 14322%43.920042.125040150singleY
BZX84-B47-QSOT23SOT232.9 x 1.3 x 14722%47.920046.125040150singleY
BZX84-B4V3-QSOT23SOT232.9 x 1.3 x 14.352%4.392004.2125040150singleY
BZX84-B4V7-QSOT23SOT232.9 x 1.3 x 14.752%4.792004.6125040150singleY
BZX84-B51-QSOT23SOT232.9 x 1.3 x 15122%522005025040150singleY
BZX84-B56-QSOT23SOT232.9 x 1.3 x 15622%57.120054.925040150singleY
BZX84-B5V1-QSOT23SOT232.9 x 1.3 x 15.152%5.2200525040150singleY
BZX84-B5V6-QSOT23SOT232.9 x 1.3 x 15.652%5.712005.4925040150singleY
BZX84-B62-QSOT23SOT232.9 x 1.3 x 16222%63.220060.825040150singleY
BZX84-B68-QSOT23SOT232.9 x 1.3 x 16822%69.420066.625040150singleY
BZX84-B6V2-QSOT23SOT232.9 x 1.3 x 16.252%6.322006.0825040150singleY
BZX84-B6V8-QSOT23SOT232.9 x 1.3 x 16.852%6.942006.6625040150singleY
BZX84-B75-QSOT23SOT232.9 x 1.3 x 17522%76.520073.525040150singleY
BZX84-B7V5-QSOT23SOT232.9 x 1.3 x 17.552%7.652007.3525040150singleY
BZX84-B8V2-QSOT23SOT232.9 x 1.3 x 18.252%8.362008.0425040150singleY
BZX84-B9V1-QSOT23SOT232.9 x 1.3 x 19.152%9.282008.9225040150singleY
BZX84-C10-QSOT23SOT232.9 x 1.3 x 11055%10.62009.425040150singleY
BZX84-C11-QSOT23SOT232.9 x 1.3 x 11155%11.620010.425040150singleY
BZX84-C12-QSOT23SOT232.9 x 1.3 x 11255%12.720011.425040150singleY
BZX84-C13-QSOT23SOT232.9 x 1.3 x 11355%14.120012.425040150singleY
BZX84-C15-QSOT23SOT232.9 x 1.3 x 11555%15.620013.825040150singleY
BZX84-C16-QSOT23SOT232.9 x 1.3 x 11655%17.120015.325040150singleY
BZX84-C18-QSOT23SOT232.9 x 1.3 x 11855%19.120016.825040150singleY
BZX84-C20-QSOT23SOT232.9 x 1.3 x 12055%21.220018.825040150singleY
BZX84-C22-QSOT23SOT232.9 x 1.3 x 12255%23.320020.825040150singleY
BZX84-C24-QSOT23SOT232.9 x 1.3 x 12455%25.620022.825040150singleY
BZX84-C27-QSOT23SOT232.9 x 1.3 x 12725%28.92002525040150singleY
BZX84-C2V4-QSOT23SOT232.9 x 1.3 x 12.455%2.62002.225040150singleY
BZX84-C2V7-QSOT23SOT232.9 x 1.3 x 12.755%2.92002.525040150singleY
BZX84-C30-QSOT23SOT232.9 x 1.3 x 13025%322002825040150singleY
BZX84-C33-QSOT23SOT232.9 x 1.3 x 13325%352003125040150singleY
BZX84-C36-QSOT23SOT232.9 x 1.3 x 13625%382003425040150singleY
BZX84-C39-QSOT23SOT232.9 x 1.3 x 13925%412003725040150singleY
BZX84-C3V0-QSOT23SOT232.9 x 1.3 x 1355%3.22002.825040150singleY
BZX84-C3V3-QSOT23SOT232.9 x 1.3 x 13.355%3.52003.125040150singleY
BZX84-C3V6-QSOT23SOT232.9 x 1.3 x 13.655%3.82003.425040150singleY
BZX84-C3V9-QSOT23SOT232.9 x 1.3 x 13.955%4.12003.725040150singleY
BZX84-C43-QSOT23SOT232.9 x 1.3 x 14325%462004025040150singleY
BZX84-C47-QSOT23SOT232.9 x 1.3 x 14725%502004425040150singleY
BZX84-C4V3-QSOT23SOT232.9 x 1.3 x 14.355%4.6200425040150singleY
BZX84-C4V7-QSOT23SOT232.9 x 1.3 x 14.755%52004.425040150singleY
BZX84-C51-QSOT23SOT232.9 x 1.3 x 15125%542004825040150singleY
BZX84-C56-QSOT23SOT232.9 x 1.3 x 15625%602005225040150singleY
BZX84-C5V1-QSOT23SOT232.9 x 1.3 x 15.155%5.42004.825040150singleY
BZX84-C5V6-QSOT23SOT232.9 x 1.3 x 15.655%62005.225040150singleY
BZX84-C62-QSOT23SOT232.9 x 1.3 x 16225%662005825040150singleY
BZX84-C68-QSOT23SOT232.9 x 1.3 x 16825%722006425040150singleY
BZX84-C6V2-QSOT23SOT232.9 x 1.3 x 16.255%6.62005.825040150singleY
BZX84-C6V8-QSOT23SOT232.9 x 1.3 x 16.855%7.22006.425040150singleY
BZX84-C75-QSOT23SOT232.9 x 1.3 x 17525%792007025040150singleY
BZX84-C7V5-QSOT23SOT232.9 x 1.3 x 17.555%7.9200725040150singleY
BZX84-C8V2-QSOT23SOT232.9 x 1.3 x 18.255%8.72007.725040150singleY
BZX84-C9V1-QSOT23SOT232.9 x 1.3 x 19.155%9.62008.525040150singleY

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BZX84-A10-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%65BZX84-A10-QR
( 9346 639 22215 )
BZX84-A11-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%04BZX84-A11-QR
( 9346 639 26215 )
BZX84-A12-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%67BZX84-A12-QR
( 9346 639 25215 )
BZX84-A13-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%C0BZX84-A13-QR
( 9346 639 27215 )
BZX84-A15-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%69BZX84-A15-QR
( 9346 639 29215 )
BZX84-A16-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveKE%BZX84-A16-QR
( 9346 639 30215 )
BZX84-A18-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveKF%BZX84-A18-QVL
( 9346 639 28235 )
SOT23_215ActiveKF%BZX84-A18-QR
( 9346 639 28215 )
BZX84-A20-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%C2BZX84-A20-QR
( 9346 639 31215 )
BZX84-A22-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveKG%BZX84-A22-QVL
( 9346 639 36235 )
SOT23_215ActiveKG%BZX84-A22-QR
( 9346 639 36215 )
BZX84-A24-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveKH%BZX84-A24-QR
( 9346 639 37215 )
BZX84-A27-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%75BZX84-A27-QR
( 9346 639 34215 )
BZX84-A2V4-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%50BZX84-A2V4-QVL
( 9346 639 35235 )
SOT23_215Active%50BZX84-A2V4-QR
( 9346 639 35215 )
BZX84-A2V7-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%51BZX84-A2V7-QR
( 9346 639 42215 )
BZX84-A30-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveKJ%BZX84-A30-QR
( 9346 639 40215 )
BZX84-A33-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveKK%BZX84-A33-QR
( 9346 639 38215 )
BZX84-A36-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%C3BZX84-A36-QR
( 9346 641 48215 )
BZX84-A39-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%C4BZX84-A39-QR
( 9346 641 42215 )
BZX84-A3V0-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%52BZX84-A3V0-QR
( 9346 641 56215 )
BZX84-A3V3-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%53BZX84-A3V3-QR
( 9346 641 43215 )
BZX84-A3V6-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%C1BZX84-A3V6-QR
( 9346 641 57215 )
BZX84-A3V9-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%55BZX84-A3V9-QR
( 9346 641 55215 )
BZX84-A43-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%C5BZX84-A43-QR
( 9346 641 25215 )
BZX84-A4V3-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%56BZX84-A4V3-QR
( 9346 641 58215 )
BZX84-A4V7-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%57BZX84-A4V7-QR
( 9346 641 12215 )
BZX84-A51-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%C6BZX84-A51-QR
( 9346 641 26215 )
BZX84-A5V1-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%58BZX84-A5V1-QVL
( 9346 641 41235 )
SOT23_215Active%58BZX84-A5V1-QR
( 9346 641 41215 )
BZX84-A5V6-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%59BZX84-A5V6-QR
( 9346 641 17215 )
BZX84-A6V2-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%60BZX84-A6V2-QR
( 9346 641 47215 )
BZX84-A6V8-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%61BZX84-A6V8-QR
( 9346 641 51215 )
BZX84-A75-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%86BZX84-A75-QR
( 9346 641 27215 )
BZX84-A7V5-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%62BZX84-A7V5-QR
( 9346 641 54215 )
BZX84-A8V2-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%63BZX84-A8V2-QR
( 9346 641 59215 )
BZX84-A9V1-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%64BZX84-A9V1-QR
( 9346 641 35215 )
BZX84-B10-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%66BZX84-B10-QVL
( 9346 641 37235 )
SOT23_215Active%66BZX84-B10-QR
( 9346 641 37215 )
BZX84-B11-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%Z6BZX84-B11-QVL
( 9346 641 38235 )
SOT23_215Active%Z6BZX84-B11-QR
( 9346 641 38215 )
BZX84-B12-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%Z7BZX84-B12-QR
( 9346 641 49215 )
BZX84-B13-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%Z8BZX84-B13-QVL
( 9346 640 74235 )
SOT23_215Active%Z8BZX84-B13-QR
( 9346 640 74215 )
BZX84-B15-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%Z9BZX84-B15-QVL
( 9346 640 48235 )
SOT23_215Active%Z9BZX84-B15-QR
( 9346 640 48215 )
BZX84-B16-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%70BZX84-B16-QVL
( 9346 640 28235 )
SOT23_215Active%70BZX84-B16-QR
( 9346 640 28215 )
BZX84-B18-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%71BZX84-B18-QVL
( 9346 640 38235 )
SOT23_215Active%71BZX84-B18-QR
( 9346 640 38215 )
BZX84-B20-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%72BZX84-B20-QVL
( 9346 641 15235 )
SOT23_215Active%72BZX84-B20-QR
( 9346 641 15215 )
BZX84-B22-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%73BZX84-B22-QVL
( 9346 641 52235 )
SOT23_215Active%73BZX84-B22-QR
( 9346 641 52215 )
BZX84-B24-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%74BZX84-B24-QR
( 9346 640 94215 )
BZX84-B27-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%Z5BZX84-B27-QVL
( 9346 641 36235 )
SOT23_215Active%Z5BZX84-B27-QR
( 9346 641 36215 )
BZX84-B2V4-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%Z0BZX84-B2V4-QR
( 9346 641 11215 )
BZX84-B2V7-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%Z1BZX84-B2V7-QR
( 9346 641 30215 )
BZX84-B30-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%Z4BZX84-B30-QR
( 9346 641 16215 )
BZX84-B33-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%Y1BZX84-B33-QR
( 9346 641 04215 )
BZX84-B36-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%Y2BZX84-B36-QR
( 9346 641 08215 )
BZX84-B39-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%S0BZX84-B39-QR
( 9346 640 67215 )
BZX84-B3V0-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%S1BZX84-B3V0-QR
( 9346 641 13215 )
SOT23_235Active%S1BZX84-B3V0-QVL
( 9346 641 13235 )
BZX84-B3V3-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%S2BZX84-B3V3-QR
( 9346 640 69215 )
BZX84-B3V6-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%S3BZX84-B3V6-QVL
( 9346 641 14235 )
SOT23_215Active%S3BZX84-B3V6-QR
( 9346 641 14215 )
BZX84-B3V9-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%S4BZX84-B3V9-QR
( 9346 641 45215 )
BZX84-B43-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%S5BZX84-B43-QR
( 9346 641 28215 )
BZX84-B47-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%S6BZX84-B47-QR
( 9346 641 24215 )
BZX84-B4V3-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%S7BZX84-B4V3-QVL
( 9346 640 98235 )
SOT23_215Active%S7BZX84-B4V3-QR
( 9346 640 98215 )
BZX84-B4V7-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%S8BZX84-B4V7-QR
( 9346 640 91215 )
BZX84-B51-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%S9BZX84-B51-QR
( 9346 640 26215 )
BZX84-B56-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%R0BZX84-B56-QR
( 9346 640 27215 )
BZX84-B5V1-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%R1BZX84-B5V1-QVL
( 9346 640 24235 )
SOT23_215Active%R1BZX84-B5V1-QR
( 9346 640 24215 )
BZX84-B5V6-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%R2BZX84-B5V6-QVL
( 9346 640 22235 )
SOT23_215Active%R2BZX84-B5V6-QR
( 9346 640 22215 )
BZX84-B62-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%R3BZX84-B62-QR
( 9346 641 29215 )
BZX84-B68-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%R4BZX84-B68-QR
( 9346 641 60215 )
BZX84-B6V2-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%R5BZX84-B6V2-QR
( 9346 641 20215 )
BZX84-B6V8-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%R6BZX84-B6V8-QR
( 9346 640 54215 )
BZX84-B75-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%R7BZX84-B75-QR
( 9346 641 61215 )
BZX84-B7V5-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%R8BZX84-B7V5-QVL
( 9346 640 39235 )
SOT23_215Active%R8BZX84-B7V5-QR
( 9346 640 39215 )
BZX84-B8V2-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%R9BZX84-B8V2-QVL
( 9346 640 78235 )
SOT23_215Active%R9BZX84-B8V2-QR
( 9346 640 78215 )
BZX84-B9V1-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%T1BZX84-B9V1-QR
( 9346 640 73215 )
BZX84-C10-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveZ9%BZX84-C10-QVL
( 9346 639 58235 )
SOT23_215ActiveZ9%BZX84-C10-QR
( 9346 639 58215 )
BZX84-C11-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveY1%BZX84-C11-QVL
( 9346 639 66235 )
SOT23_215ActiveY1%BZX84-C11-QR
( 9346 639 66215 )
BZX84-C12-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveY2%BZX84-C12-QVL
( 9346 639 55235 )
SOT23_215ActiveY2%BZX84-C12-QR
( 9346 639 55215 )
BZX84-C13-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveY3%BZX84-C13-QVL
( 9346 639 75235 )
SOT23_215ActiveY3%BZX84-C13-QR
( 9346 639 75215 )
BZX84-C15-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveY4%BZX84-C15-QVL
( 9346 639 43235 )
SOT23_215ActiveY4%BZX84-C15-QR
( 9346 639 43215 )
BZX84-C16-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveY5%BZX84-C16-QVL
( 9346 639 47235 )
SOT23_215ActiveY5%BZX84-C16-QR
( 9346 639 47215 )
BZX84-C18-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveY6%BZX84-C18-QVL
( 9346 639 45235 )
SOT23_215ActiveY6%BZX84-C18-QR
( 9346 639 45215 )
BZX84-C20-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveY7%BZX84-C20-QVL
( 9346 639 53235 )
SOT23_215ActiveY7%BZX84-C20-QR
( 9346 639 53215 )
BZX84-C22-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveY8%BZX84-C22-QVL
( 9346 639 51235 )
SOT23_215ActiveY8%BZX84-C22-QR
( 9346 639 51215 )
BZX84-C24-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveY9%BZX84-C24-QVL
( 9346 639 49235 )
SOT23_215ActiveY9%BZX84-C24-QR
( 9346 639 49215 )
BZX84-C27-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%T2BZX84-C27-QVL
( 9346 640 50235 )
SOT23_215Active%T2BZX84-C27-QR
( 9346 640 50215 )
BZX84-C2V4-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%T3BZX84-C2V4-QVL
( 9346 641 06235 )
SOT23_215Active%T3BZX84-C2V4-QR
( 9346 641 06215 )
BZX84-C2V7-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%T4BZX84-C2V7-QR
( 9346 640 56215 )
SOT23_235Active%T4BZX84-C2V7-QVL
( 9346 640 56235 )
BZX84-C30-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%T5BZX84-C30-QVL
( 9346 640 52235 )
SOT23_215Active%T5BZX84-C30-QR
( 9346 640 52215 )
BZX84-C33-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%T6BZX84-C33-QVL
( 9346 640 16235 )
SOT23_215Active%T6BZX84-C33-QR
( 9346 640 16215 )
BZX84-C36-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%T7BZX84-C36-QVL
( 9346 640 14235 )
SOT23_215Active%T7BZX84-C36-QR
( 9346 640 14215 )
BZX84-C39-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%T8BZX84-C39-QVL
( 9346 640 80235 )
SOT23_215Active%T8BZX84-C39-QR
( 9346 640 80215 )
BZX84-C3V0-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%T9BZX84-C3V0-QVL
( 9346 641 03235 )
SOT23_215Active%T9BZX84-C3V0-QR
( 9346 641 03215 )
BZX84-C3V3-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%B1BZX84-C3V3-QVL
( 9346 640 40235 )
SOT23_215Active%B1BZX84-C3V3-QR
( 9346 640 40215 )
BZX84-C3V6-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%B2BZX84-C3V6-QVL
( 9346 641 00235 )
SOT23_215Active%B2BZX84-C3V6-QR
( 9346 641 00215 )
BZX84-C3V9-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%B3BZX84-C3V9-QVL
( 9346 640 71235 )
SOT23_215Active%B3BZX84-C3V9-QR
( 9346 640 71215 )
BZX84-C43-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%B4BZX84-C43-QR
( 9346 641 22215 )
BZX84-C47-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%B5BZX84-C47-QVL
( 9346 641 33235 )
SOT23_215Active%B5BZX84-C47-QR
( 9346 641 33215 )
BZX84-C4V3-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%B6BZX84-C4V3-QVL
( 9346 640 96235 )
SOT23_215Active%B6BZX84-C4V3-QR
( 9346 640 96215 )
BZX84-C4V7-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveZ1%BZX84-C4V7-QVL
( 9346 640 19235 )
SOT23_215ActiveZ1%BZX84-C4V7-QR
( 9346 640 19215 )
BZX84-C51-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%B7BZX84-C51-QVL
( 9346 641 31235 )
SOT23_215Active%B7BZX84-C51-QR
( 9346 641 31215 )
BZX84-C56-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%B8BZX84-C56-QR
( 9346 641 44215 )
BZX84-C5V1-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveZ2%BZX84-C5V1-QVL
( 9346 639 71235 )
SOT23_215ActiveZ2%BZX84-C5V1-QR
( 9346 639 71215 )
BZX84-C5V6-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveZ3%BZX84-C5V6-QVL
( 9346 639 73235 )
SOT23_215ActiveZ3%BZX84-C5V6-QR
( 9346 639 73215 )
BZX84-C62-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%B9BZX84-C62-QVL
( 9346 640 07235 )
SOT23_215Active%B9BZX84-C62-QR
( 9346 640 07215 )
BZX84-C68-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%B0BZX84-C68-QVL
( 9346 640 06235 )
SOT23_215Active%B0BZX84-C68-QR
( 9346 640 06215 )
BZX84-C6V2-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveZ4%BZX84-C6V2-QVL
( 9346 640 02235 )
SOT23_215ActiveZ4%BZX84-C6V2-QR
( 9346 640 02215 )
BZX84-C6V8-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveZ5%BZX84-C6V8-QVL
( 9346 640 04235 )
SOT23_215ActiveZ5%BZX84-C6V8-QR
( 9346 640 04215 )
BZX84-C75-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active%A1BZX84-C75-QVL
( 9346 641 32235 )
SOT23_215Active%A1BZX84-C75-QR
( 9346 641 32215 )
BZX84-C7V5-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveZ6%BZX84-C7V5-QVL
( 9346 640 82235 )
SOT23_215ActiveZ6%BZX84-C7V5-QR
( 9346 640 82215 )
BZX84-C8V2-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveZ7%BZX84-C8V2-QVL
( 9346 640 42235 )
SOT23_215ActiveZ7%BZX84-C8V2-QR
( 9346 640 42215 )
BZX84-C9V1-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveZ8%BZX84-C9V1-QVL
( 9346 640 30235 )
SOT23_215ActiveZ8%BZX84-C9V1-QR
( 9346 640 30215 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BZX84-A10-QBZX84-A10-QRBZX84-A10-Q
BZX84-A11-QBZX84-A11-QRBZX84-A11-Q
BZX84-A12-QBZX84-A12-QRBZX84-A12-Q
BZX84-A13-QBZX84-A13-QRBZX84-A13-Q
BZX84-A15-QBZX84-A15-QRBZX84-A15-Q
BZX84-A16-QBZX84-A16-QRBZX84-A16-Q
BZX84-A18-QBZX84-A18-QVLBZX84-A18-Q
BZX84-A18-QBZX84-A18-QRBZX84-A18-Q
BZX84-A20-QBZX84-A20-QRBZX84-A20-Q
BZX84-A22-QBZX84-A22-QVLBZX84-A22-Q
BZX84-A22-QBZX84-A22-QRBZX84-A22-Q
BZX84-A24-QBZX84-A24-QRBZX84-A24-Q
BZX84-A27-QBZX84-A27-QRBZX84-A27-Q
BZX84-A2V4-QBZX84-A2V4-QVLBZX84-A2V4-Q
BZX84-A2V4-QBZX84-A2V4-QRBZX84-A2V4-Q
BZX84-A2V7-QBZX84-A2V7-QRBZX84-A2V7-Q
BZX84-A30-QBZX84-A30-QRBZX84-A30-Q
BZX84-A33-QBZX84-A33-QRBZX84-A33-Q
BZX84-A36-QBZX84-A36-QRBZX84-A36-Q
BZX84-A39-QBZX84-A39-QRBZX84-A39-Q
BZX84-A3V0-QBZX84-A3V0-QRBZX84-A3V0-Q
BZX84-A3V3-QBZX84-A3V3-QRBZX84-A3V3-Q
BZX84-A3V6-QBZX84-A3V6-QRBZX84-A3V6-Q
BZX84-A3V9-QBZX84-A3V9-QRBZX84-A3V9-Q
BZX84-A43-QBZX84-A43-QRBZX84-A43-Q
BZX84-A4V3-QBZX84-A4V3-QRBZX84-A4V3-Q
BZX84-A4V7-QBZX84-A4V7-QRBZX84-A4V7-Q
BZX84-A51-QBZX84-A51-QRBZX84-A51-Q
BZX84-A5V1-QBZX84-A5V1-QVLBZX84-A5V1-Q
BZX84-A5V1-QBZX84-A5V1-QRBZX84-A5V1-Q
BZX84-A5V6-QBZX84-A5V6-QRBZX84-A5V6-Q
BZX84-A6V2-QBZX84-A6V2-QRBZX84-A6V2-Q
BZX84-A6V8-QBZX84-A6V8-QRBZX84-A6V8-Q
BZX84-A75-QBZX84-A75-QRBZX84-A75-Q
BZX84-A7V5-QBZX84-A7V5-QRBZX84-A7V5-Q
BZX84-A8V2-QBZX84-A8V2-QRBZX84-A8V2-Q
BZX84-A9V1-QBZX84-A9V1-QRBZX84-A9V1-Q
BZX84-B10-QBZX84-B10-QVLBZX84-B10-Q
BZX84-B10-QBZX84-B10-QRBZX84-B10-Q
BZX84-B11-QBZX84-B11-QVLBZX84-B11-Q
BZX84-B11-QBZX84-B11-QRBZX84-B11-Q
BZX84-B12-QBZX84-B12-QRBZX84-B12-Q
BZX84-B13-QBZX84-B13-QVLBZX84-B13-Q
BZX84-B13-QBZX84-B13-QRBZX84-B13-Q
BZX84-B15-QBZX84-B15-QVLBZX84-B15-Q
BZX84-B15-QBZX84-B15-QRBZX84-B15-Q
BZX84-B16-QBZX84-B16-QVLBZX84-B16-Q
BZX84-B16-QBZX84-B16-QRBZX84-B16-Q
BZX84-B18-QBZX84-B18-QVLBZX84-B18-Q
BZX84-B18-QBZX84-B18-QRBZX84-B18-Q
BZX84-B20-QBZX84-B20-QVLBZX84-B20-Q
BZX84-B20-QBZX84-B20-QRBZX84-B20-Q
BZX84-B22-QBZX84-B22-QVLBZX84-B22-Q
BZX84-B22-QBZX84-B22-QRBZX84-B22-Q
BZX84-B24-QBZX84-B24-QRBZX84-B24-Q
BZX84-B27-QBZX84-B27-QVLBZX84-B27-Q
BZX84-B27-QBZX84-B27-QRBZX84-B27-Q
BZX84-B2V4-QBZX84-B2V4-QRBZX84-B2V4-Q
BZX84-B2V7-QBZX84-B2V7-QRBZX84-B2V7-Q
BZX84-B30-QBZX84-B30-QRBZX84-B30-Q
BZX84-B33-QBZX84-B33-QRBZX84-B33-Q
BZX84-B36-QBZX84-B36-QRBZX84-B36-Q
BZX84-B39-QBZX84-B39-QRBZX84-B39-Q
BZX84-B3V0-QBZX84-B3V0-QRBZX84-B3V0-Q
BZX84-B3V0-QBZX84-B3V0-QVLBZX84-B3V0-Q
BZX84-B3V3-QBZX84-B3V3-QRBZX84-B3V3-Q
BZX84-B3V6-QBZX84-B3V6-QVLBZX84-B3V6-Q
BZX84-B3V6-QBZX84-B3V6-QRBZX84-B3V6-Q
BZX84-B3V9-QBZX84-B3V9-QRBZX84-B3V9-Q
BZX84-B43-QBZX84-B43-QRBZX84-B43-Q
BZX84-B47-QBZX84-B47-QRBZX84-B47-Q
BZX84-B4V3-QBZX84-B4V3-QVLBZX84-B4V3-Q
BZX84-B4V3-QBZX84-B4V3-QRBZX84-B4V3-Q
BZX84-B4V7-QBZX84-B4V7-QRBZX84-B4V7-Q
BZX84-B51-QBZX84-B51-QRBZX84-B51-Q
BZX84-B56-QBZX84-B56-QRBZX84-B56-Q
BZX84-B5V1-QBZX84-B5V1-QVLBZX84-B5V1-Q
BZX84-B5V1-QBZX84-B5V1-QRBZX84-B5V1-Q
BZX84-B5V6-QBZX84-B5V6-QVLBZX84-B5V6-Q
BZX84-B5V6-QBZX84-B5V6-QRBZX84-B5V6-Q
BZX84-B62-QBZX84-B62-QRBZX84-B62-Q
BZX84-B68-QBZX84-B68-QRBZX84-B68-Q
BZX84-B6V2-QBZX84-B6V2-QRBZX84-B6V2-Q
BZX84-B6V8-QBZX84-B6V8-QRBZX84-B6V8-Q
BZX84-B75-QBZX84-B75-QRBZX84-B75-Q
BZX84-B7V5-QBZX84-B7V5-QVLBZX84-B7V5-Q
BZX84-B7V5-QBZX84-B7V5-QRBZX84-B7V5-Q
BZX84-B8V2-QBZX84-B8V2-QVLBZX84-B8V2-Q
BZX84-B8V2-QBZX84-B8V2-QRBZX84-B8V2-Q
BZX84-B9V1-QBZX84-B9V1-QRBZX84-B9V1-Q
BZX84-C10-QBZX84-C10-QVLBZX84-C10-Q
BZX84-C10-QBZX84-C10-QRBZX84-C10-Q
BZX84-C11-QBZX84-C11-QVLBZX84-C11-Q
BZX84-C11-QBZX84-C11-QRBZX84-C11-Q
BZX84-C12-QBZX84-C12-QVLBZX84-C12-Q
BZX84-C12-QBZX84-C12-QRBZX84-C12-Q
BZX84-C13-QBZX84-C13-QVLBZX84-C13-Q
BZX84-C13-QBZX84-C13-QRBZX84-C13-Q
BZX84-C15-QBZX84-C15-QVLBZX84-C15-Q
BZX84-C15-QBZX84-C15-QRBZX84-C15-Q
BZX84-C16-QBZX84-C16-QVLBZX84-C16-Q
BZX84-C16-QBZX84-C16-QRBZX84-C16-Q
BZX84-C18-QBZX84-C18-QVLBZX84-C18-Q
BZX84-C18-QBZX84-C18-QRBZX84-C18-Q
BZX84-C20-QBZX84-C20-QVLBZX84-C20-Q
BZX84-C20-QBZX84-C20-QRBZX84-C20-Q
BZX84-C22-QBZX84-C22-QVLBZX84-C22-Q
BZX84-C22-QBZX84-C22-QRBZX84-C22-Q
BZX84-C24-QBZX84-C24-QVLBZX84-C24-Q
BZX84-C24-QBZX84-C24-QRBZX84-C24-Q
BZX84-C27-QBZX84-C27-QVLBZX84-C27-Q
BZX84-C27-QBZX84-C27-QRBZX84-C27-Q
BZX84-C2V4-QBZX84-C2V4-QVLBZX84-C2V4-Q
BZX84-C2V4-QBZX84-C2V4-QRBZX84-C2V4-Q
BZX84-C2V7-QBZX84-C2V7-QRBZX84-C2V7-Q
BZX84-C2V7-QBZX84-C2V7-QVLBZX84-C2V7-Q
BZX84-C30-QBZX84-C30-QVLBZX84-C30-Q
BZX84-C30-QBZX84-C30-QRBZX84-C30-Q
BZX84-C33-QBZX84-C33-QVLBZX84-C33-Q
BZX84-C33-QBZX84-C33-QRBZX84-C33-Q
BZX84-C36-QBZX84-C36-QVLBZX84-C36-Q
BZX84-C36-QBZX84-C36-QRBZX84-C36-Q
BZX84-C39-QBZX84-C39-QVLBZX84-C39-Q
BZX84-C39-QBZX84-C39-QRBZX84-C39-Q
BZX84-C3V0-QBZX84-C3V0-QVLBZX84-C3V0-Q
BZX84-C3V0-QBZX84-C3V0-QRBZX84-C3V0-Q
BZX84-C3V3-QBZX84-C3V3-QVLBZX84-C3V3-Q
BZX84-C3V3-QBZX84-C3V3-QRBZX84-C3V3-Q
BZX84-C3V6-QBZX84-C3V6-QVLBZX84-C3V6-Q
BZX84-C3V6-QBZX84-C3V6-QRBZX84-C3V6-Q
BZX84-C3V9-QBZX84-C3V9-QVLBZX84-C3V9-Q
BZX84-C3V9-QBZX84-C3V9-QRBZX84-C3V9-Q
BZX84-C43-QBZX84-C43-QRBZX84-C43-Q
BZX84-C47-QBZX84-C47-QVLBZX84-C47-Q
BZX84-C47-QBZX84-C47-QRBZX84-C47-Q
BZX84-C4V3-QBZX84-C4V3-QVLBZX84-C4V3-Q
BZX84-C4V3-QBZX84-C4V3-QRBZX84-C4V3-Q
BZX84-C4V7-QBZX84-C4V7-QVLBZX84-C4V7-Q
BZX84-C4V7-QBZX84-C4V7-QRBZX84-C4V7-Q
BZX84-C51-QBZX84-C51-QVLBZX84-C51-Q
BZX84-C51-QBZX84-C51-QRBZX84-C51-Q
BZX84-C56-QBZX84-C56-QRBZX84-C56-Q
BZX84-C5V1-QBZX84-C5V1-QVLBZX84-C5V1-Q
BZX84-C5V1-QBZX84-C5V1-QRBZX84-C5V1-Q
BZX84-C5V6-QBZX84-C5V6-QVLBZX84-C5V6-Q
BZX84-C5V6-QBZX84-C5V6-QRBZX84-C5V6-Q
BZX84-C62-QBZX84-C62-QVLBZX84-C62-Q
BZX84-C62-QBZX84-C62-QRBZX84-C62-Q
BZX84-C68-QBZX84-C68-QVLBZX84-C68-Q
BZX84-C68-QBZX84-C68-QRBZX84-C68-Q
BZX84-C6V2-QBZX84-C6V2-QVLBZX84-C6V2-Q
BZX84-C6V2-QBZX84-C6V2-QRBZX84-C6V2-Q
BZX84-C6V8-QBZX84-C6V8-QVLBZX84-C6V8-Q
BZX84-C6V8-QBZX84-C6V8-QRBZX84-C6V8-Q
BZX84-C75-QBZX84-C75-QVLBZX84-C75-Q
BZX84-C75-QBZX84-C75-QRBZX84-C75-Q
BZX84-C7V5-QBZX84-C7V5-QVLBZX84-C7V5-Q
BZX84-C7V5-QBZX84-C7V5-QRBZX84-C7V5-Q
BZX84-C8V2-QBZX84-C8V2-QVLBZX84-C8V2-Q
BZX84-C8V2-QBZX84-C8V2-QRBZX84-C8V2-Q
BZX84-C9V1-QBZX84-C9V1-QVLBZX84-C9V1-Q
BZX84-C9V1-QBZX84-C9V1-QRBZX84-C9V1-Q
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
BZX84-Q_SERVoltage regulator diodesData sheet2021-09-29
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.