BCP54-Q Series
45 V, 1 A NPN medium power transistors
NPN medium power transistors in a SOT223 (SC-73) flat lead Surface-Mounted Device (SMD) plastic package.
Features and benefits
High collector current capability IC and ICM
Three current gain selections
High power dissipation capability
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
Linear voltage regulators
MOSFET drivers
Low-side switches
Battery-driven devices
Power management
Amplifiers
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BCP54-10-Q | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | NPN | 650 | 45 | 1000 | 63 | 160 | 150 | 100 | Y |
| BCP54-16-Q | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | NPN | 650.0 | 45.0 | 1000.0 | 100.0 | 250.0 | 150 | 100.0 | Y |
| BCP54-Q | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | NPN | 650.0 | 45.0 | 1000.0 | 63.0 | 250.0 | 150 | 100.0 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BCP54-10-Q | BCP54-10-QF (934665109135) |
Active | BCP54 /10 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_135 |
| BCP54-16-Q | BCP54-16-QF (934664781135) |
Active | BCP54 /16 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_135 |
| BCP54-16-QX (934664781115) |
Active | BCP54 /16 | SOT223_115 | ||||
| BCP54-Q | BCP54-QX (934664783115) |
Active | BCP54 |
SC-73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BCP54-QF (934664783135) |
Active | BCP54 | SOT223_135 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BCP54-10-Q | BCP54-10-QF | BCP54-10-Q |
|
|
| BCP54-16-Q | BCP54-16-QF | BCP54-16-Q |
|
|
| BCP54-16-Q | BCP54-16-QX | BCP54-16-Q |
|
|
| BCP54-Q | BCP54-QX | BCP54-Q |
|
|
| BCP54-Q | BCP54-QF | BCP54-Q |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| BCP54-Q_SER | 45 V, 1 A NPN medium power transistors | Data sheet | 2023-01-06 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SC-73_SOT223_mk | plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.