BC807-Q series
45 V, 500 mA PNP general-purpose transistors
PNP general-purpose transistor in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.
Type number | Package | NPN complement | ||
|---|---|---|---|---|
Nexperia | JEDEC | JEITA | ||
BC807-Q | SOT23 | TO-236AB | - | BC817-Q |
BC807-16-Q | BC817-16-Q | |||
BC807-25-Q | BC817-25-Q | |||
BC807-40-Q | BC817-40-Q | |||
Features and benefits
High current
Three current gain selections
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
General-purpose switching and amplification
Parametrics
| Type number | Package version | Package name | Size (mm) | TJ [max] (°C) |
|---|---|---|---|---|
| BC807-16-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 150 |
| BC807-25-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 150 |
| BC807-40-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 150 |
| BC807-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 150 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC807-16-Q | BC807-16-QR (934663656215) |
Active | 5A% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
| BC807-16-QVL (934663656235) |
Active | 5A% | SOT23_235 | ||||
| BC807-25-Q | BC807-25-QVL (934663655235) |
Active | 5B% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_235 |
| BC807-25-QR (934663655215) |
Active | 5B% | SOT23_215 | ||||
| BC807-40-Q | BC807-40-QR (934663627215) |
Active | 5C% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
| BC807-40-QVL (934663627235) |
Active | 5C% | SOT23_235 | ||||
| BC807-Q | BC807-QR (934663657215) |
Active | 5D% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BC807-16-Q | BC807-16-QR | BC807-16-Q |
|
|
| BC807-16-Q | BC807-16-QVL | BC807-16-Q |
|
|
| BC807-25-Q | BC807-25-QVL | BC807-25-Q |
|
|
| BC807-25-Q | BC807-25-QR | BC807-25-Q |
|
|
| BC807-40-Q | BC807-40-QR | BC807-40-Q |
|
|
| BC807-40-Q | BC807-40-QVL | BC807-40-Q |
|
|
| BC807-Q | BC807-QR | BC807-Q |
|
|
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| BC807-Q_SER | 45 V, 500 mA PNP general-purpose transistors | Data sheet | 2021-06-08 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| BC807-Q_Nexperia_Product_Reliability | BC807-Q Nexperia Product Reliability | Quality document | 2025-05-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.