BC847xW-Q series
45 V, 100 mA NPN general-purpose transistors
NPN general-purpose transistors in a very small SOT323 (SC-70) Surface-Mounted Device (SMD) plastic package.
Type number1 | Package | PNP complement | |
|---|---|---|---|
Nexperia | JEITA | ||
BC847W-Q | SOT323 | SC-70 | BC857W-Q |
BC847AW-Q | BC857AW-Q | ||
BC847BW-Q | BC857BW-Q | ||
BC847CW-Q | BC857CW-Q | ||
Features and benefits
General-purpose transistors
SMD plastic packages
Three different gain selections
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
General-purpose switching and amplification
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC847AW-Q | BC847AW‑QX (934663676115) |
Active | 1E% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| BC847AW‑QF (934663676135) |
Active | 1E% | SOT323_135 | ||||
| BC847BW-Q | BC847BW‑QF (934663673135) |
Active | 1F% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_135 |
| BC847BW‑QX (934663673115) |
Active | 1F% | SOT323_115 | ||||
| BC847CW-Q | BC847CW‑QX (934663674115) |
Active | 1G% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| BC847CW‑QF (934663674135) |
Active | 1G% | SOT323_135 | ||||
| BC847W-Q | BC847W‑QX (934663675115) |
Active | 1H% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| BC847W‑QF (934663675135) |
Active | 1H% | SOT323_135 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BC847AW-Q | BC847AW‑QX | BC847AW-Q |
|
|
| BC847AW-Q | BC847AW‑QF | BC847AW-Q |
|
|
| BC847BW-Q | BC847BW‑QF | BC847BW-Q |
|
|
| BC847BW-Q | BC847BW‑QX | BC847BW-Q |
|
|
| BC847CW-Q | BC847CW‑QX | BC847CW-Q |
|
|
| BC847CW-Q | BC847CW‑QF | BC847CW-Q |
|
|
| BC847W-Q | BC847W‑QX | BC847W-Q |
|
|
| BC847W-Q | BC847W‑QF | BC847W-Q |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| BC847XW-Q_SER | 45 V, 100 mA NPN general-purpose transistors | Data sheet | 2021-06-24 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.