BCX55-Q series
60 V, 1 A NPN medium power transistors
NPN medium power transistors in a SOT89 (SC-62) flat lead Surface-Mounted Device (SMD) plastic package.
Type number | Package | NPN complement | |
|---|---|---|---|
Nexperia | JEITA | ||
BCX55-Q | SOT89 | SC-62 | BCX52-Q |
BCX55-10-Q | BCX52-10-Q | ||
BCX55-16-Q | BCX52-16-Q | ||
Features and benefits
High current
Three current gain selections
High power dissipation capability
Exposed heatsink for excellent thermal and electrical conductivity
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
Linear voltage regulators
Power management
Low-side switches
MOSFET drivers
Battery-driven devices
Amplifiers
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BCX55-10-Q | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | NPN | 500.0 | 60.0 | 1000.0 | 63.0 | 160.0 | 150 | 100.0 | Y |
| BCX55-16-Q | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | NPN | 500.0 | 60.0 | 1000.0 | 100.0 | 250.0 | 150 | 100.0 | Y |
| BCX55-Q | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | NPN | 500.0 | 60.0 | 1000.0 | 63.0 | 250.0 | 150 | 100.0 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BCX55-10-Q | BCX55‑10‑QX (934665331115) |
Active | BG |
(SOT89) |
SOT89 |
WAVE_BG-BD-1
|
SOT89_115 |
| BCX55-16-Q | BCX55‑16‑QX (934664871115) |
Active | BM |
(SOT89) |
SOT89 |
WAVE_BG-BD-1
|
SOT89_115 |
| BCX55‑16‑QF (934664871135) |
Active | BM | SOT89_135 | ||||
| BCX55-Q | BCX55‑QX (934664870115) |
Active | BE |
(SOT89) |
SOT89 |
WAVE_BG-BD-1
|
SOT89_115 |
| BCX55‑QF (934664870135) |
Active | BE | SOT89_135 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BCX55-10-Q | BCX55‑10‑QX | BCX55-10-Q |
|
|
| BCX55-16-Q | BCX55‑16‑QX | BCX55-16-Q |
|
|
| BCX55-16-Q | BCX55‑16‑QF | BCX55-16-Q |
|
|
| BCX55-Q | BCX55‑QX | BCX55-Q |
|
|
| BCX55-Q | BCX55‑QF | BCX55-Q |
|
|
Documentation (10)
| File name | Title | Type | Date |
|---|---|---|---|
| BCX55-Q_SER | 60 V, 1 A NPN medium power transistors | Data sheet | 2025-07-29 |
| PBSS4021NX | 20 V, 7 A NPN low VCEsat transistor | Data sheet | 2025-01-16 |
| PBSS4041NX | 60 V, 6.2 A NPN low VCEsat transistor | Data sheet | 2025-01-16 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT89 | 3D model for products with SOT89 package | Design support | 2018-12-05 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT89_mk | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT89 | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Package information | 2024-11-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT89 | 3D model for products with SOT89 package | Design support | 2018-12-05 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.