Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT8027-1

NXT4559

SIM card interface level translator

The NXT4559 device is built for interfacing a SIM card with a single low-voltage host side interface. The NXT4559 has three level translators to convert the data, RST and CLK signals between a SIM card and a host microcontroller. A high speed level translation capable of supporting class-B, class-C SIM cards. VCC_SIM power-down initiates a shutdown sequence on SIM card pins in accordance with ISO-7816-3.

The NXT4559 is compliant with all ETSI, IMT-2000 and ISO-7816 SIM/Smart card interface requirements.

Features and benefits

  • Support SIM cards and eSIM with supply voltages 1.62 V to 3.3 V

  • Host micro-controller operating voltage range: 1.08 V to 1.98 V

  • Automatic level translation of I/O, RST and CLK between SIM card and host side interface with capacitance isolation

  • Incorporates shutdown feature for the SIM card signals according to ISO-7816-3

  • High Vdis(UVLO_AC) switching level, arranging quick shut down when VCC_SIM powers down

  • Integrated pull-up resistors; no external resistor required

  • Integrated EMI Filters suppresses higher harmonics of digital I/O's

  • Low current shutdown mode < 1 μA

  • Supports clock speed beyond 5 MHz clock

  • Pb-free, Restriction of Hazardous Substances (RoHS) compliant and free of halogen and antimony (Dark Green compliant)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

    • IEC61000-4-2 level 4, contact and air discharge on all SIM card-side pins exceeds 8 kV and 15 kV

  • Available in 9-pin wafer level chip-scale package (WLCSP); 9 bumps; 1.06 mm x 1.06 mm x 0.43 mm body; 0.35 mm pitch

  • Specified from -40 °C to +85 °C

Applications

  • NXT4559 can be used with a range of SIM card attached devices including:

    • Mobile and personal phones

    • Wireless modems

    • SIM card terminals

Parametrics

Type number VCC(A) (V) VCC(B) (V) Logic switching levels Output drive capability (mA) tpd (ns) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name Category
NXT4559UP 1.08 - 1.98 1.62 - 3.3 CMOS  ± 1 20 3 low -40~85 106 0.15 - WLCSP9 Application specific

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
NXT4559UP NXT4559UPZ
(935691709336)
Active z9 SOT8027-1
WLCSP9
(SOT8027-1)
SOT8027-1 SOT8027-1_336

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
NXT4559UP NXT4559UPZ NXT4559UP rohs rhf rhf
Quality and reliability disclaimer

Documentation (6)

File name Title Type Date
NXT4559 SIM card interface level translator Data sheet 2024-02-27
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT8027-1 3D model for products with SOT8027-1 package Design support 2023-02-07
nxt4559up NXT4559UP IBIS model IBIS model 2023-12-21
SIM_card_NXT4558_NXT4559_leaflet SIM card interface level translators Leaflet 2024-06-28
SOT8027-1 wafer level chip-scale package; 9 bumps; 1.06 mm x 1.06 mm x 0.43 mm body Package information 2022-09-27

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT8027-1 3D model for products with SOT8027-1 package Design support 2023-02-07
nxt4559up NXT4559UP IBIS model IBIS model 2023-12-21

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.