Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

NXU0104

4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state

The NXU0104 is a 4-bit, dual-supply level translating buffer with Schmitt-trigger inputs and 3-state outputs. It features four data inputs (An), four data outputs (YBn) and an output enable input (OE).

Both VCCA and VCCB can be supplied at any voltage between 0.9 V and 5.5 V making the device suitable for translating between any of the voltage nodes (1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V).

This device facilitates asynchronous communication between data buses. Transmit data with a fixed direction (unidirectionally) from the A bus to the B bus on four channels. The OE pin can be referenced to VCCA and VCCB domain and when OE pin is set LOW the output is disabled and enter a high-impedance OFF-state which isolates the buses. The OE pin can be left floating or externally pulled down to ground to ensure the high-impedance state of the output during power up or power down.

This device ensures low static and dynamic power consumption across the entire supply range and is fully specified for partial power down applications using IOFF. The IOFF circuitry prevents potentially damaging backflow current through the device when it is powered down or if one of the power supplies is disconnected (floating).

No power supply sequencing is required and output glitches during power supply transitions are prevented. As a result, glitches will not appear on the output for supply transitions during power-up/down.

Features and benefits

  • Wide supply voltage range:

    • VCCA: 0.9 V to 5.5 V

    • VCCB: 0.9 V to 5.5 V

  • Low power consumption for supply voltage range 1.1 V to 5.5 V
    • 3 µA (Tamb = 25 °C)
    • 5 µA (Tamb = -40 °C to +125 °C)
  • Schmitt-trigger inputs with integrated static high ohmic pull-down resistor on the input
  • Maximum data rates:

    • 250 Mbps (≥ 1.8 V to 5 V translation)

  • Output enable (OE) allows connection to VCCA or VCCB domain

  • Suspend mode when either one of the supply voltages is below 100 mV or disconnected (floating)

  • Low noise overshoot and undershoot <10% of VCCO

  • IOFF circuitry provides partial power-down mode operation

  • Latch-up performance exceeds 100 mA per JESD78D Class II

  • Complies with JEDEC standard:

    • JESD8-12 (0.9 V to 1.3 V)

    • JESD8-11 (1.4 V to 1.6 V)

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

    • JESD12-6 (4.5 V to 5.5 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2500 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

  • Similar functions: NXU0204 and NXU0304

Applications

  • General purpose I/O level translation
  • Noisy environments or slow input signals
  • Supports push-pull voltage translation as UART, SPI and JTAG protocols
  • Consumer

Parametrics

Type number Logic switching levels Output drive capability (mA) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
NXU0104BQ CMOS/LVTTL ± 12 4 ultra low -40~125 98 14 65 DHVQFN14
NXU0104BQ-Q100 CMOS/LVTTL ± 12 4 ultra low -40~125 98 14 65 DHVQFN14
NXU0104BZ CMOS/LVTTL ± 12 4 ultra low -40~125 98 3.4 71 DHXQFN14
NXU0104GU12 CMOS/LVTTL ± 12 4 ultra low -40~125 172 3.3 82 XQFN12
NXU0104GU12-Q100 CMOS/LVTTL ± 12 4 ultra low -40~125 172 3.3 82 XQFN12
NXU0104PW CMOS/LVTTL ± 12 4 ultra low -40~125 134 3.3 59 TSSOP14
NXU0104PW-Q100 CMOS/LVTTL ± 12 4 ultra low -40~125 134 3.3 59 TSSOP14

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
NXU0104BQ NXU0104BQX
(935691864115)
Active U0104 SOT762-1
DHVQFN14
(SOT762-1)
SOT762-1 SOT762-1_115
NXU0104BQ-Q100 NXU0104BQ‑Q100X
(935691868115)
Active U0104 SOT762-1
DHVQFN14
(SOT762-1)
SOT762-1 SOT762-1_115
NXU0104BZ NXU0104BZZ
(935691865147)
Active L01 SOT8014-1
DHXQFN14
(SOT8014-1)
SOT8014-1 SOT8014-1_147
NXU0104GU12 NXU0104GU12X
(935691866115)
Active L4 SOT1174-1
XQFN12
(SOT1174-1)
SOT1174-1 SOT1174-1_115
NXU0104GU12-Q100 NXU0104GU12‑Q100X
(935691870115)
Active L4 SOT1174-1
XQFN12
(SOT1174-1)
SOT1174-1 SOT1174-1_115
NXU0104PW NXU0104PWJ
(935691863118)
Active NXU0104 SOT402-1
TSSOP14
(SOT402-1)
SOT402-1 SSOP-TSSOP-VSO-WAVE
SOT402-1_118
NXU0104PW-Q100 NXU0104PW‑Q100J
(935691867118)
Active NXU0104 SOT402-1
TSSOP14
(SOT402-1)
SOT402-1 SSOP-TSSOP-VSO-WAVE
SOT402-1_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
NXU0104BQ NXU0104BQX NXU0104BQ rohs rhf rhf
NXU0104BQ-Q100 NXU0104BQ‑Q100X NXU0104BQ-Q100 rohs rhf rhf
NXU0104BZ NXU0104BZZ NXU0104BZ rohs rhf rhf
NXU0104GU12 NXU0104GU12X NXU0104GU12 rohs rhf rhf
NXU0104GU12-Q100 NXU0104GU12‑Q100X NXU0104GU12-Q100 rohs rhf rhf
NXU0104PW NXU0104PWJ NXU0104PW rohs rhf rhf
NXU0104PW-Q100 NXU0104PW‑Q100J NXU0104PW-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (17)

File name Title Type Date
NXU0104 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state Data sheet 2024-12-02
AN90057 Pin FMEA for NXU family Application note 2024-09-11
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT762-1 3D model for products with SOT762-1 package Design support 2019-10-03
SOT8014-1 3D model for products with SOT8014-1 package Design support 2023-02-02
SOT1174-1 3D model for products with SOT1174-1 package Design support 2021-01-28
SOT402-1 3D model for products with SOT402-1 package Design support 2023-02-02
nxu0104 NXU0104 IBIS model IBIS model 2024-09-03
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DHVQFN14_SOT762-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body Marcom graphics 2017-01-28
TSSOP14_SOT402-1_mk plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT762-1 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body Package information 2023-04-05
SOT8014-1 plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 14 terminals; 0.4 mm pitch; body 2 mm x 2 mm x 0.48 mm Package information 2023-02-28
SOT1174-1 plastic, leadless extremely thin quad flat package; 12 terminals; 0.4 mm pitch; 2 mm x 1.7 mm x 0.5 mm body Package information 2024-04-11
SOT402-1 plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body Package information 2023-11-07
UM90041 NXU0104, NXU0204 and NXU0304 evaluation board User manual 2024-09-11
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT762-1 3D model for products with SOT762-1 package Design support 2019-10-03
SOT8014-1 3D model for products with SOT8014-1 package Design support 2023-02-02
SOT1174-1 3D model for products with SOT1174-1 package Design support 2021-01-28
SOT402-1 3D model for products with SOT402-1 package Design support 2023-02-02
nxu0104 NXU0104 IBIS model IBIS model 2024-09-03

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.