Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

NXU0304-Q100

4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state

The NXU0304-Q100 is a 4-bit, dual-supply level translating buffer with Schmitt-trigger inputs and 3-state outputs. It features four data inputs (An and B4), four data outputs (YBn and YA4) and an output enable input (OE).

Both VCCA and VCCB can be supplied at any voltage between 0.9 V and 5.5 V making the device suitable for translating between any of the voltage nodes (1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V).

This device facilitates asynchronous communication between data buses. Transmit data with a fixed direction (unidirectionally) from the A bus to the B bus on three channels and from the B bus to the A bus for on one channel. The OE pin can be referenced to VCCA and VCCB domain and when OE pin is set LOW the outputs are disabled and enter a high-impedance OFF-state which isolates the buses. The OE pin can be left floating or externally pulled down to ground to ensure the high-impedance state of the outputs during power up or power down.

This device ensures low static and dynamic power consumption across the entire supply range and is fully specified for partial power down applications using IOFF. The IOFF circuitry prevents potentially damaging backflow current through the device when it is powered down or if one of the power supplies is disconnected (floating).

No power supply sequencing is required and output glitches during power supply transitions are prevented. As a result, glitches will not appear on the outputs for supply transitions during power-up/down.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range:

    • VCCA: 0.9 V to 5.5 V

    • VCCB: 0.9 V to 5.5 V

  • Low power consumption for supply voltage range 1.1 V to 5.5 V
    • 3 µA (Tamb = 25 °C)
    • 5 µA (Tamb = -40 °C to +125 °C)
  • Schmitt-trigger inputs with integrated static high ohmic pull-down resistor on the input
  • Maximum data rates:

    • 250 Mbps (≥ 1.8 V to 5 V translation)

  • High output drive 12 mA at 5 V

  • Output enable (OE) allows connection to VCCA or VCCB domain

  • Suspend mode when either one of the supply voltages is below 100 mV or disconnected (floating)

  • Low noise overshoot and undershoot <10% of VCCO

  • IOFF circuitry provides partial power-down mode operation

  • Latch-up performance exceeds 100 mA per JESD78D Class II

  • Complies with JEDEC standard:

    • JESD8-12 (0.9 V to 1.3 V)

    • JESD8-11 (1.4 V to 1.6 V)

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

    • JESD12-6 (4.5 V to 5.5 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2500 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V

  • Similar functions: NXU0104 and NXU0204

  • DHVQFN package with Side-Wettable Flanks enabling Automated Optical Inspection (AOI) of solder joints

Applications

  • General purpose I/O level translation
  • Noisy environments or slow input signals
  • Supports push-pull voltage translation as UART, SPI and JTAG protocols
  • Consumer

Parametrics

Type number Logic switching levels Output drive capability (mA) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
NXU0304BQ-Q100 CMOS/LVTTL  ± 12 4 ultra low -40~125 98 14 65 DHVQFN14
NXU0304GU12-Q100 CMOS/LVTTL  ± 12 4 ultra low -40~125 172 3.3 82 XQFN12
NXU0304PW-Q100 CMOS/LVTTL  ± 12 4 ultra low -40~125 134 3.3 59 TSSOP14

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
NXU0304BQ-Q100 NXU0304BQ‑Q100X
(935691851115)
Active U0304 SOT762-1
DHVQFN14
(SOT762-1)
SOT762-1 SOT762-1_115
NXU0304GU12-Q100 NXU0304GU12‑Q100X
(935691853115)
Active L6 SOT1174-1
XQFN12
(SOT1174-1)
SOT1174-1 SOT1174-1_115
NXU0304PW-Q100 NXU0304PW‑Q100J
(935691847118)
Active NXU0304 SOT402-1
TSSOP14
(SOT402-1)
SOT402-1 SSOP-TSSOP-VSO-WAVE
SOT402-1_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
NXU0304BQ-Q100 NXU0304BQ‑Q100X NXU0304BQ-Q100 rohs rhf rhf
NXU0304GU12-Q100 NXU0304GU12‑Q100X NXU0304GU12-Q100 rohs rhf rhf
NXU0304PW-Q100 NXU0304PW‑Q100J NXU0304PW-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (12)

File name Title Type Date
NXU0304_Q100 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state Data sheet 2024-12-02
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT762-1 3D model for products with SOT762-1 package Design support 2019-10-03
SOT1174-1 3D model for products with SOT1174-1 package Design support 2021-01-28
SOT402-1 3D model for products with SOT402-1 package Design support 2023-02-02
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DHVQFN14_SOT762-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body Marcom graphics 2017-01-28
TSSOP14_SOT402-1_mk plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT762-1 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body Package information 2023-04-05
SOT1174-1 plastic, leadless extremely thin quad flat package; 12 terminals; 0.4 mm pitch; 2 mm x 1.7 mm x 0.5 mm body Package information 2024-04-11
SOT402-1 plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body Package information 2023-11-07
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT762-1 3D model for products with SOT762-1 package Design support 2019-10-03
SOT1174-1 3D model for products with SOT1174-1 package Design support 2021-01-28
SOT402-1 3D model for products with SOT402-1 package Design support 2023-02-02

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.