74AVC16334A
16-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3‑state
The 74AVC16334A is a 16-bit universal bus driver. Data flow is controlled by output enable (OE), latch enable (LE) and clock inputs (CP).
This product is designed to have an extremely fast propagation delay and a minimum amount of power consumption.
To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor (Live Insertion).
A Dynamic Controlled Output (DCO) circuitry is implemented to support termination line drive during transient.
Features and benefits
Wide supply voltage range from 1.2 V to 3.6 V
Complies with JEDEC standards:
JESD8-7 (1.2 V to 1.95 V)
JESD8-5 (1.8 V to 2.7 V)
JESD8-1A (2.7 V to 3.6 V)
CMOS low power consumption
Input/output tolerant up to 3.6 V
Dynamic Controlled Output (DCO) circuit dynamically changes output impedance, resulting in noise reduction without speed degradation
Low inductance multiple VCC and GND pins to minimize noise and ground bounce
Power off disables 74AVC16334A outputs, permitting Live Insertion
Integrated input diodes to minimize input overshoot and undershoot
Applications
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AVC16334ADGG | 74AVC16334ADGG,112 (935267930112) |
Obsolete | 74AVC16334ADGG | no package information | |||
| 74AVC16334ADGG,518 (935267930518) |
Obsolete | 74AVC16334ADGG | |||||
| 74AVC16334ADGG,512 (935267930512) |
Obsolete | 74AVC16334ADGG | |||||
| 74AVC16334ADGG,118 (935267930118) |
Obsolete | 74AVC16334ADGG | |||||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AVC16334ADGG | 74AVC16334ADGG,112 | 74AVC16334ADGG |
|
|
| 74AVC16334ADGG | 74AVC16334ADGG,518 | 74AVC16334ADGG |
|
|
| 74AVC16334ADGG | 74AVC16334ADGG,512 | 74AVC16334ADGG |
|
|
| 74AVC16334ADGG | 74AVC16334ADGG,118 | 74AVC16334ADGG |
|
|
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AVC16334A | 16-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-state | Data sheet | 2018-09-12 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.