74ALVC162836A
20-bit registered driver with inverted register enable and 30 Ω termination resistors (3-state)
The 74ALVC162836A is an 20-bit universal bus driver. Data flow is controlled by output enable (OE), latch enable (LE) and clock inputs (CP).
When LE is HIGH, the A to Y data flow is transparent. When LE is HIGH and CP is held at LOW or HIGH, the data is latched; on the LOW to HIGH transient of CP the A-data is stored in the latch/flip-flop.
The 74ALVC162836A is designed with 30 Ω series resistors in both HIGH or LOW output stages.
When OE is LOW the outputs are active. When OE is HIGH, the outputs go to the high impedance OFF-state. Operation of the OE input does not affect the state of the latch/flip-flop.
To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
Features and benefits
- Wide supply voltage range of 1.2 V to 3.6 V
- Complies with JEDEC standard no. 8-1A
- CMOS low power consumption
- Direct interface with TTL levels
- Current drive ±12 mA at 3.0 V
- MULTIBYTETM flow-through standard pin-out architecture
- Low inductance multiple VCC and GND pins for minimum noise and ground bounce
- Output drive capability 50 Ω transmission lines @ 85 °C
- Integrated 30 Ω termination resistors
- Diode clamps to VCC and GND on all inputs
- Input diodes to accommodate strong drivers
Applications
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74ALVC162836ADGG | 74ALVC162836ADGG,1 (935267386112) |
Obsolete | no package information | ||||
| 74ALVC162836ADGG:1 (935267386118) |
Obsolete | ||||||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74ALVC162836ADGG | 74ALVC162836ADGG,1 | 74ALVC162836ADGG |
|
|
| 74ALVC162836ADGG | 74ALVC162836ADGG:1 | 74ALVC162836ADGG |
|
|
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| 74ALVC162836A | 20-bit registered driver with inverted register enable and 30 Ohm termination resistors; 3-state | Data sheet | 2018-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.