74ALVC16835
18-bit registered driver; 3-state
The 74ALVC16835A is a 18–bit registered driver. Data flow is controlled by active low output enable (OE), active low latch enable (LE) and clock inputs (CP).
When LE is LOW, the A to Y data flow is transparent. When LE is HIGH and CP is held at LOW or HIGH, the data is latched; on the LOW to HIGH transient of CP the A-data is stored in the latch/flip-flop.
When OE is LOW the outputs are active. When OE is HIGH, the outputs go to the high impedance OFF–state. Operation of the OE input does not affect the state of the latch/flip-flop.
To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
Features and benefits
- Wide supply voltage range from 1.2 V to 3.6 V
- CMOS low-power consumption
- Direct interface with TTL levels
- Current drive ± 24 mA at 3.0 V
- MULTIBYTE flow-through standard pin-out architecture
- Low inductance multiple VCC and GND pins for minimum noise and ground bounce
- Output drive capability 50 Ω transmission lines at 85°C
- Input diodes to accommodate strong drivers
- Complies with JEDEC standards:
- JESD8-5 (2.3 V to 2.7 V)
- JESD8B/JESD36 (2.7 V to 3.6 V)
- ESD protection:
- HBM ANSI/ESDA/JEDEC JS-001 exceeds 2000 V
- CDM JESD22-C101E exceeds 1000 V
Applications
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74ALVC16835ADGG | 74ALVC16835ADGG,11 (935267333112) |
Obsolete | no package information | ||||
| 74ALVC16835ADGG:11 (935267333118) |
Obsolete | ||||||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74ALVC16835ADGG | 74ALVC16835ADGG,11 | 74ALVC16835ADGG |
|
|
| 74ALVC16835ADGG | 74ALVC16835ADGG:11 | 74ALVC16835ADGG |
|
|
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| 74ALVC16835A | 18-bit registered driver; 3-state | Data sheet | 2018-01-19 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.