 
PDTC115T series
NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = open
NPN resistor-equipped transistors.
Features and benefits
- Built-in bias resistor 
- Reduces component count 
- Simplifies circuit design 
- Reduces pick and place costs 
- AEC-Q101 qualified 
Applications
- General-purpose switching and amplification 
- Circuit drivers 
- Inverter and interface circuits 
Parametrics
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing | 
|---|---|---|---|---|---|---|---|
| PDTC115TM | PDTC115TM,315 (934058826315) | Active | G5 |   DFN1006-3 (SOT883) | SOT883 | REFLOW_BG-BD-1 | SOT883_315 | 
| PDTC115TT | PDTC115TT,215 (934058193215) | Active | %AK |   (SOT23) | SOT23 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT23_215 | 
| PDTC115TU | PDTC115TU,115 (934058795115) | Active | %17 |   SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | 
Documentation (18)
| File name | Title | Type | Date | 
|---|---|---|---|
| PDTC115T_SER | NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = open | Data sheet | 2020-07-14 | 
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 | 
| mse189 | Block diagram: PDTC114TE, PDTC114TM, PDTC114TT, PDTC114TU, PDTC115TE, PDTC115TM, PDTC115TT, PDTC115TU, PDTC123TE, PDTC123TM, PDTC123TT, PDTC123TU, PDTC124TE, PDTC124TM, PDTC124TT, PDTC124TU, PDTC143TE, PDTC143TM, PDTC143TT, PDTC143TU, PDTC144TE, PDTC144TM, PDTC144TT, PDTC144TU | Block diagram | 2009-11-03 | 
| mse224 | Block diagram: PDTC114TE, PDTC114TM, PDTC114TT, PDTC114TU, PDTC115TE, PDTC115TM, PDTC115TT, PDTC115TU, PDTC123TE, PDTC123TM, PDTC123TT, PDTC123TU, PDTC124TE, PDTC124TM, PDTC124TT, PDTC124TU, PDTC143TE, PDTC143TM, PDTC143TT, PDTC143TU, PDTC144TE, PDTC144TM, PDTC144TT, PDTC144TU, PDTD123TT | Block diagram | 2009-11-03 | 
| mse246 | Block diagram: PDTC114TE, PDTC114TM, PDTC114TT, PDTC114TU, PDTC115TE, PDTC115TM, PDTC115TT, PDTC115TU, PDTC123TE, PDTC123TM, PDTC123TT, PDTC123TU, PDTC124TE, PDTC124TM, PDTC124TT, PDTC124TU, PDTC143TE, PDTC143TM, PDTC143TT, PDTC143TU, PDTC144TE, PDTC144TM, PDTC144TT, PDTC144TU, PDTD123TT | Block diagram | 2009-11-03 | 
| SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 | 
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 | 
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 | 
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 | 
| DFN1006-3_SOT883_mk | plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 | 
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 | 
| SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 | 
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 | 
| SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 | 
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 | 
| SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 | 
| REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 | 
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 | 
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
