PESD5V0L6UAS; PESD5V0L6US
Low capacitance 6-fold ESD protection diode arrays
Low capacitance 6-fold ESD protection diode arrays in small plastic packages designed to protect up to six transmission or data lines from the damage caused by ElectroStatic Discharge (ESD) and other transients.
Features and benefits
- ESD protection of up to six lines
 - Ultra low leakage current: IRM = 8 nA
 - Low diode capacitance
 - ESD protection of up to 20 kV
 - Max. peak pulse power: PPP = 35 W
 - IEC 61000-4-2, level 4 (ESD)
 - Low clamping voltage: V(CL)R = 15 V
 - IEC 61000-4-5 (surge); IPP = 2.5 A
 - AEC-Q101 qualified
 
Applications
- Computers and peripherals
 - High speed data lines
 - Communication systems
 - Parallel ports
 - Audio and video equipment
 
Documentation (4)
| File name | Title | Type | Date | 
|---|---|---|---|
| PESD5V0L6UAS_US | Low capacitance 6-fold ESD protection diode arrays | Data sheet | 2023-04-13 | 
| sot096-1_sv | Simplified outline: SOT096-1 | Block diagram | 2009-11-04 | 
| sot505-1_sv | Simplified outline: SOT505-1 | Block diagram | 2009-11-03 | 
| sym004 | Graphic symbol: Six Schottky diodes | Block diagram | 2009-11-03 | 
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.