 
PESD5V0L7BAS; PESD5V0L7BS
Low capacitance 7-fold bidirectional ESD protection diode arrays
Low capacitance 7-fold bidirectional ESD protection diode arrays in small plastic packages designed for the protection of up to seven transmission or data lines from damage caused by ElectroStatic Discharge (ESD) and other transients.
Features and benefits
- ESD protection of up to seven lines
- Low diode capacitance
- Max. peak pulse power: PPP = 35 W
- Low clamping voltage: VCL = 17 V
- Ultra low leakage current: IRM = 3 nA
- ESD protection of up to 10 kV
- IEC 61000-4-2, level 4 (ESD)
- IEC 61000-4-5 (surge); IPP = 2.5 A
- AEC-Q101 qualified
Applications
- Computers and peripherals
- Communication systems
- Audio and video equipment
- High-speed data lines
- Parallel ports
Documentation (4)
| File name | Title | Type | Date | 
|---|---|---|---|
| PESD5V0L7BAS_BS | Low capacitance 7-fold bidirectional ESD protection diode arrays | Data sheet | 2023-04-13 | 
| sot096-1_sv | Simplified outline: SOT096-1 | Block diagram | 2009-11-04 | 
| sot505-1_sv | Simplified outline: SOT505-1 | Block diagram | 2009-11-03 | 
| sym005 | Graphic symbol: Eight Schottky diodes | Block diagram | 2009-11-03 | 
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.