Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOD87

PRLL5817; PRLL5818; PRLL5819

Schottky barrier diodes

The PRLL5817 to PRLL5819 types are Schottky barrier diodes fabricated in planar technology, and encapsulated in SOD87 hermetically sealed glass SMD packages incorporating ImplotecTM 1 technology.

1) Implotec is a trademark of Philips.

Features and benefits

  • Low switching losses
  • Fast recovery time
  • Guard ring protected
  • Hermetically sealed glass SMD package.

Applications

  • Low power, switched-mode power supplies
  • Rectifying
  • Polarity protection.

Parametrics

Type number

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PRLL5817 PRLL5817,135
(933968000135)
Obsolete no package information
PRLL5817,115
(933968000115)
Obsolete
PRLL5819 PRLL5819,115
(933968020115)
Obsolete SOD87
MELF
(SOD87)
SOD87 SOD87_115

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
PRLL5817 PRLL5817,135 PRLL5817 rohs rhf
PRLL5817 PRLL5817,115 PRLL5817 rohs rhf
PRLL5819 PRLL5819,115 PRLL5819 rohs rhf
Quality and reliability disclaimer

Documentation (4)

File name Title Type Date
PRLL5817_18_19 Schottky barrier diodes Data sheet 1999-04-21
AN90063 Questions about package outline drawings Application note 2025-10-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD87 glass, hermetically sealed glass surface mounted package; 2 terminals; 3.5 mm x 2.1 mm body Package information 2020-04-21

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

No documents available

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.