Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOD882L-1 | DFN1006L-2 | Leadless ultra small plastic package, 2 terminals, 0.65mm pitch; 1 mm x 0.6 mm x 0.45 mm body | 2024-06-07 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOD882L-1 | Leadless ultra small plastic package, 2 terminals, 0.65mm pitch; 1 mm x 0.6 mm x 0.45 mm body | Package information | 2024-06-07 |
| SOD882L-1_303 | DFN1006L-2; Reel pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2025-02-19 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
| Type number | Description | Quick access |
|---|---|---|
| PESD5V0H1BLL-Q | Extremely low clamping bidirectional ESD protection diode |
ESD protection, TVS, filtering and signal conditioning
| Type number | Description | Quick access |
|---|---|---|
| PESD5V0H1BLL-Q | Extremely low clamping bidirectional ESD protection diode |