Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT78A | TO-220AB | plastic, single-ended package (heatsink mounted, 1 mounting hole); 3 leads; 2.54 mm pitch; 15.5 mm x 10 mm x 4.3 mm body | SC-46 (EIAJ); 3-lead TO-220AB (JEDEC) | 2005-03-14 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN11172 | Mounting instructions for SOT78 (TO-220AB); SOT186A (TO-220F) | Application note | 2021-05-21 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT78A | plastic, single-ended package (heatsink mounted, 1 mounting hole); 3 leads; 2.54 mm pitch; 15.5 mm x 10 mm x 4.3 mm body | Package information | 2020-04-21 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|
MOSFETs
Type number | Description | Quick access |
---|