Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT8000 | CCPAK1212 | Plastic, surface mounted copper clip package (CCPAK1212); 13 terminals; 2.0 mm pitch, 12 mm x 9.4 mm x 2.5 mm body | 2025-05-06 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| AN90081 | How to pick a hot-swap MOSFET | Application note | 2026-04-14 |
| SOT8000 | 3D model for products with SOT8000 package | Design support | 2023-02-07 |
| SOT8000 | Plastic, surface mounted copper clip package (CCPAK1212);13 terminals; 2.0 mm pitch, 12 mm x 9.4 mm x 2.5 mm body | Package information | 2025-05-13 |
Products in this package
GaN FETs
| Type number | Description | Quick access |
|---|---|---|
| GAN039-650NBB | 650 V, 33 mOhm Gallium Nitride (GaN) FET in a CCPAK1212 package |