Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT8006 | DFN1308-6 | DFN1308-6, plastic, leadless extremely thin small package; 6 terminals; body 1.3 x 0.8 x 0.38 mm | 2019-05-06 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT8006 | 3D model for products with SOT8006 package | Design support | 2023-02-07 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT8006 | DFN1308-6, plastic, leadless extremely thin small package; 6 terminals; body 1.3 x 0.8 x 0.38 mm | Package information | 2022-05-31 |
| SOT8006_315 | DFN1308-6; Leadless ultra small plastic package; Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315 | Packing information | 2020-04-21 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
| Type number | Description | Quick access |
|---|---|---|
| PESD3V3X4UHC | 4-fold ESD protection array for high-speed interfaces | |
| PESD3V3L4BHC | 4-fold bidirectional ESD protection array |