Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT8038-1 | MLPAK56 | plastic thermal enhanced surface mounted package; mini leads; 8 terminals; pitch 1.27 mm; 6 x 5 x 1.0 mm body | 2024-06-28 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT8038-1 | 3D model for products with SOT8038-1 package | Design support | 2024-07-12 |
| SOT8038-1 | plastic thermal enhanced surface mounted package;mini leads; 8 terminals; pitch 1.27 mm; 6 x 5 x 1.0 mm body | Package information | 2024-07-11 |
Products in this package
MOSFETs
| Type number | Description | Quick access |
|---|